Enabling Alarm Services

Alarm services give you the tools you need to customize your alarm configuration. They are flexible in that you can enable any one or all of them, and you can define settings for each service to help you implement your alarming scheme. The following alarm services are available on the Alarm Configuration dialog box:

  • Alarm Printers 1, 2, 3, and 4
  • Alarm Summary Service
  • Alarm File Service
  • Alarm History Service
  • Alarm Network Service (active only if you are networked)
  • Alarm Startup Queue (active only if you are configured as a networked SCADA server)
  • Alarm ODBC Service

To enable and configure a service, simply double-click it. For more detailed information on alarm services, refer to the Implementing Alarms and Messages manual. The following sections detail how you can customize alarm services using the SCU.

 

See Also

Important Notice

You do not have the latest version of iFIX! You are missing out on the newest capabilities and enhanced security.

For information on all the latest features, see the iFIX product page.

For more information on upgrades, contact your GE Digital sales agent or e-mail GEDClientServices@gevernova.com.

For the most up-to-date documentation, go here.