Asset Strategy Optimization Upgrade

Upgrade or Update ASO to V5.0.3.0.0

Upgrading or updating to the V5.0.3.0.0 is a two-step process. You need to first upgrade to GE Digital APM V4.6.2.0.0 or later and then follow the steps to upgrade or update to V5.0.3.0.0.

The following table provides you the reference to procedures to upgrade from an earlier GE Digital APM version to the latest version.

Upgrade from Upgrade to Procedure
V5.0.0.0.0 through V5.0.2.0.0V5.0.3.0.0Upgrade from any version V5.0.0.0.0 through V5.0.2.0.0
V4.6.2.0.0 through V4.6.7.0.0V5.0.3.0.0Upgrade from any version V4.6.2.0.0 through V4.6.7.0.0

Upgrade from any version V5.0.0.0.0 through V5.0.2.0.0

This module will be upgraded to V5.0.3.0.0 automatically when you upgrade the components in the basic GE Digital APM system architecture. No additional steps are required.

Upgrade from any version V4.6.2.0.0 through V4.6.7.0.0

This module will be updated to V5.0.3.0.0 automatically when you update the components in the basic GE Digital APM system architecture. No additional steps are required.