Advanced Visualization Upgrade
Upgrade or Update Advanced Visualization to V5.0.5.0.0
The following table provides you the reference to procedures to upgrade from an earlier Advanced Visualization version to the latest version.
Upgrade from | Upgrade to | Procedure |
---|---|---|
V5.0.0.0.0 through V5.0.4.1.0 | V5.0.5.0.0 Note: You cannot upgrade directly from V5.0.0.0.0 to V5.0.5.0.0. | Upgrade from any version V5.0.0.0.0 through V5.0.4.1.0 |
V4.6.2.0.0 through V4.6.9.0.0 | V5.0.5.0.0 | Upgrade from any version V4.6.2.0.0 through V4.6.9.0.0 |
Upgrade from any version V5.0.0.0.0 through V5.0.4.1.0
Advanced Visualization is not upgraded automatically when you upgrade the components in the basic APM system architecture.
About This Task
Note: You cannot upgrade directly from V5.0.0.0.0 to V5.0.5.0.0.
Procedure
Upgrade from any version V4.6.2.0.0 through V4.6.9.0.0
This module will be updated to V5.0.5.0.0 automatically when you update the components in the basic APM system architecture. No additional steps are required.