Kelman TRANSPORT X
Analysis of a transformer oil sample for dissolved gases by a laboratory is an established technique recognised as the most important test for monitoring power transformers.
The Kelman TRANSPORT X is a compact portable Dissolved Gas Analysis (DGA) system which can be used to analyze oil samples for all dissolved fault gases and moisture. If abnormal levels are detected, it further provides a diagnostic using various IEEE/IEC approved interpretation rules.
This is a vital piece of equipment when more frequent oil tests need to be performed on aging transformers or when an immediate on-site diagnostic is required following an alarm from a single gas DGA monitor.
Manufacturing for the Transport X will be discontinued on 28th Sept, 2018. As an alternative, please refer to Transport X2.
Benefits
- Measures individually all 7 fault-gases plus water content (moisture) from a manually taken oil sample.
 - Provides all results and a diagnostic based on several methods in less than 30 minutes.
 - Measurement results analysis using onboard IEEE/IEC/ETRA/Duval diagnostics tools
 
- Easy to operate with minimal training.
 - No moving parts, no pumps and no extra piping required.
 - Ability to go from high gassed samples (such as tap changers) to low gassed samples (such as main tanks) with no contamination of results
 
Features
- Wide detection range with excellent accuracy for all seven fault gases (typically 1-50,000 ppm).
 - Only 11kg (24lbs) in a rugged convenient carry case.
 - No carrier or calibration gases needed.
 - Suitable for transport on plane as hand luggage.
 
- Extremely easy step-by-step operation.
 - Color screen with touch control for operation and results display.
 - Up to 20,000 records stored in internal memory.
 - Embedded thermal printer for hard copy of results.
 
Applications
- All sizes of transformers.
 - Ideal for site intervention teams.
 - Perfect companion for single gas online DGA monitors
 
- Generation to Distribution transformers.
 - OLTC and mineral oil filled equipment.
 - Measurement of gas extracted from Buchholz relay’s
 
Image Gallery
To view and download high resolution images of our products, please click on the thumbnails below.
Kelman TRANSPORT X
Analysis of a transformer oil sample for dissolved gases by a laboratory is an established technique recognised as the most important test for monitoring power transformers.
The Kelman TRANSPORT X is a compact portable Dissolved Gas Analysis (DGA) system which can be used to analyze oil samples for all dissolved fault gases and moisture. If abnormal levels are detected, it further provides a diagnostic using various IEEE/IEC approved interpretation rules.
This is a vital piece of equipment when more frequent oil tests need to be performed on aging transformers or when an immediate on-site diagnostic is required following an alarm from a single gas DGA monitor.
Manufacturing for the Transport X will be discontinued on 28th Sept, 2018. As an alternative, please refer to Transport X2.
Benefits
- Measures individually all 7 fault-gases plus water content (moisture) from a manually taken oil sample.
 - Provides all results and a diagnostic based on several methods in less than 30 minutes.
 - Measurement results analysis using onboard IEEE/IEC/ETRA/Duval diagnostics tools
 
- Easy to operate with minimal training.
 - No moving parts, no pumps and no extra piping required.
 - Ability to go from high gassed samples (such as tap changers) to low gassed samples (such as main tanks) with no contamination of results
 
Features
- Wide detection range with excellent accuracy for all seven fault gases (typically 1-50,000 ppm).
 - Only 11kg (24lbs) in a rugged convenient carry case.
 - No carrier or calibration gases needed.
 - Suitable for transport on plane as hand luggage.
 
- Extremely easy step-by-step operation.
 - Color screen with touch control for operation and results display.
 - Up to 20,000 records stored in internal memory.
 - Embedded thermal printer for hard copy of results.
 
Applications
- All sizes of transformers.
 - Ideal for site intervention teams.
 - Perfect companion for single gas online DGA monitors
 
- Generation to Distribution transformers.
 - OLTC and mineral oil filled equipment.
 - Measurement of gas extracted from Buchholz relay’s
 
Image Gallery
To view and download high resolution images of our products, please click on the thumbnails below.