RTT Desktop Test Set - Legacy
Manufacturing for RTT Desktop Test Set has been discontinued. For alternatives, please contact us.
The RTT Desktop Test Set is the ideal tool for engineers, technicians, consultants, and integrators that use relays, power meters, and PLC's on a regular basis. With the ability to provide single phase voltage and current, drive digital inputs, and control RTD's, the RTT is the ideal tool for providing hands-on training of power system devices or testing and validating the configuration of Relays, Meters and Programmable Logic Controllers.
Applications
- Validation of relay and meter configuration
- Test operation of logic schemes designed in protective relays and programmable logic controllers
- In-class training tool to perform basic protective relay functions
Features & Benefits
- Economical method for testing the operation of protection relays, power quality meters and PLC's
- Perform basic validation of protective relay, meter and PLC settings files and logic schemes before units are commissioned in the field
- Plug-in connection cables facilitate quick connection and direct control of most relay, meter and PLC inputs
User Interface
- Single phase AC current and voltage injection
- 8 Digital Inputs (Wet and Dry)
- 3 RTD Input Controls
- 2 Contact Output status indicators
Specifications
- UL Listed, CE Certified
- Input Power: 120 Vac or 240 Vac
RTT Desktop Test Set - Legacy
Manufacturing for RTT Desktop Test Set has been discontinued. For alternatives, please contact us.
The RTT Desktop Test Set is the ideal tool for engineers, technicians, consultants, and integrators that use relays, power meters, and PLC's on a regular basis. With the ability to provide single phase voltage and current, drive digital inputs, and control RTD's, the RTT is the ideal tool for providing hands-on training of power system devices or testing and validating the configuration of Relays, Meters and Programmable Logic Controllers.
Applications
- Validation of relay and meter configuration
- Test operation of logic schemes designed in protective relays and programmable logic controllers
- In-class training tool to perform basic protective relay functions
Features & Benefits
- Economical method for testing the operation of protection relays, power quality meters and PLC's
- Perform basic validation of protective relay, meter and PLC settings files and logic schemes before units are commissioned in the field
- Plug-in connection cables facilitate quick connection and direct control of most relay, meter and PLC inputs
User Interface
- Single phase AC current and voltage injection
- 8 Digital Inputs (Wet and Dry)
- 3 RTD Input Controls
- 2 Contact Output status indicators
Specifications
- UL Listed, CE Certified
- Input Power: 120 Vac or 240 Vac