GE Vernova’s Grid Solutions has discontinued sales of EPM 5300. As an alternative, please refer to EPM 6000.

The EPM 5300 advanced power meter measures voltage, current, power, energy, demand and harmonics with revenue accuracy. Compared to other meters in its class, it adds advanced harmonics measurements, including THD, K-Factor and individual magnitudes and phase angles to the 31st order. It features both Modbus and DNP 3.0 open communication protocols ensuring easy system integration. It provides advanced control functions. The digital display is bright, easy to read, and requires no user training. The EPM 5300 is a panel mount meter.

Key Benefits

  • Hundreds of true RMS measurements of voltage, current and power, including bi-directional energy, and min/max on all electrical parameters
  • THD and K-Factor measurements to the 31st order on all voltages and currents
  • Individual Magnitude and Phase Shift for each harmonic enables scope mode view of real-time waveforms
  • Bright, easy-to-read LED display
  • ANSI Standard size for easy installation or retrofit
  • Supports Modbus and DNP 3.0 protocols
  • Advanced control features
  • KYZ energy pulse output
  • Ideal circuit monitoring for main feeds, branch circuits, gensets and equipment

EPM 5300 - Legacy

Power Metering System

GE Vernova’s Grid Solutions has discontinued sales of EPM 5300. As an alternative, please refer to EPM 6000.

The EPM 5300 advanced power meter measures voltage, current, power, energy, demand and harmonics with revenue accuracy. Compared to other meters in its class, it adds advanced harmonics measurements, including THD, K-Factor and individual magnitudes and phase angles to the 31st order. It features both Modbus and DNP 3.0 open communication protocols ensuring easy system integration. It provides advanced control functions. The digital display is bright, easy to read, and requires no user training. The EPM 5300 is a panel mount meter.

Key Benefits

  • Hundreds of true RMS measurements of voltage, current and power, including bi-directional energy, and min/max on all electrical parameters
  • THD and K-Factor measurements to the 31st order on all voltages and currents
  • Individual Magnitude and Phase Shift for each harmonic enables scope mode view of real-time waveforms
  • Bright, easy-to-read LED display
  • ANSI Standard size for easy installation or retrofit
  • Supports Modbus and DNP 3.0 protocols
  • Advanced control features
  • KYZ energy pulse output
  • Ideal circuit monitoring for main feeds, branch circuits, gensets and equipment