This topic provides a list of product changes released for this module on the dates listed below.
Release Date: June 29, 2018
Table 1. Enhancements and New FeaturesNote | Tracking ID |
---|
Plot tags in a tabular format. | N/A |
Display data quality flag. | N/A |
Add tag threshold to charts. | N/A |
View tags and tag values in tag register. | N/A |
Gradient across Parallel Axis and Spider charts. | N/A |
Enhancements to Event Data Analysis. | N/A |
Table 2. Known IssuesNote | Tracking ID |
---|
When you export data from a data table, the asset names are not included in the export. | DE79153 |
Release Date: May 14, 2018
Table 3. Resolved IssuesNote | Tracking ID |
---|
The data quality flags from Historian and other data sources do not match the time series data quality flags. Filtering out bad data for any data sources other than Predix TimeSeries is disabled. If asset tags are configured to point to Historian tags, then there will be issues displaying data for that tag. | DE74666 |
Release Date: April 27, 2018
Table 4. Resolved IssuesNote | Tracking ID |
---|
When viewing an analysis template from an Alert, then the option to change the System of Measure on the fly does not work. | DE70668 |
When viewing an analysis template from an Alert, then the UoM of the tags does not convert correctly. | DE70593 |
When viewing an analysis template associated with an Alert, then the tags used in the tag expression do not convert correctly. | DE70592 |