EGD Protocol Adapter Release Notes 22.08.0
New Features
- Data Sample Throttle
- You can now set the maximum number (default is one) of consecutive data samples in a batch interval (units are milliseconds; default is 30000) to be collected.
- Timestamp_from in Egress Block
- A new parameter,
timestamp_from, has been added to the egress block. The parameter can be specified as either of the following:"timestamp_from": "host"- replacestimestampwith a timestamp from the Predix Edge device."timestamp_from": "source"(default) - preserves thetimestampfrom the EGD data broadcast message and uses it in the data tag message sent upstream.
- Deadband App Compatibility
- If the Deadband app 20.4.1 or earlier is used to process the data flow, the
EGD adapter must be configured with
max_num_datapoints = 1. The EGD adapter can now provide multiple data samples and timestamps for a batch interval, but the Deadband app expects only a single data point and will pass through all data points unfiltered when there are multiple data points for a tag.
- Data Output
- EGD data can be output as either a flat JSON file or in Time Series format.
- Time Series Attribute
- Support has been added for the Time Series Attribute.
- Optional Config Block Sets New Features
- A new, optional config "egress" block sets the following new
features:
"egress": { "output_format": "time_series", "batch_interval": 30000, "max_num_datapoints": 1, "attributes": { "device": "egd-producer-simulator" } }
Bug Fixes
- Memory Leak
- There is no longer a memory leak in edgflat mode.
- Configuration Server Improvements
- The adapter now supports EGD signature 0 semantics.
- Interprocess Communications
- CPU usage is greatly reduced now that incoming data is batched into large TimeSeries messages.
- Data from IPv4 Subnet Addresses
- EGD data can now be read from an IPv4 subnet broadcast address.