Skip to main content
See What’s New with Proficy 2025

GE Vernova is going bigger and better with our 5th annual portfolio release!

GE Vernova

Proficy 2025

Our Proficy software helps you be more resilient, agile, and sustainable – and is better than ever!

Register for our webinars to learn what’s new and take advantage of the latest promotions.

  • Proficy 2025: Portfolio Insider Preview - 2/12/2025
  • Proficy Smart Factory MES 2025 - 2/20/2025
  • Proficy Historian 2025: Hybrid Data Management at Scale - 3/13/2025
  • What’s new in Proficy SCADA? - 3/27/2025
  • Rob-EX Scheduler: What's new in v7.6? - 4/24/2025
  • Proficy Operations Hub 2025: Enable the Connected Worker with contextual & composable OT visualization - 5/22/2025
  • Proficy CSense Update: Comprehensive AI/ML enabled Cloud-Based or On-Prem Industrial Analytics - 7/17/2025
  • Enhancing Efficiency in High-Speed Assembly Manufacturing: The Power of CIMPLICITY Tracker - 8/21/2025
  • Revolutionizing SCADA Management: Introducing Proficy Active Update with CIMPLICITY - 9/11/2025
  • Revolutionizing SCADA Management: The Modernization of iFIX - 9/25/2025
Welcome Back
John thomas
Not You?
GE Vernova

Proficy 2025: Portfolio Insider Preview

Get an overview of the future of the Proficy portfolio.
GE Vernova continues to deliver innovation supporting our customers’ production optimization with Proficy 2025. See how we’ve brought the Proficy portfolio together into a cohesive suite that now delivers analytics built in to give new insights into your operation.

Don’t miss discussions with our product managers and get an early view into what the future holds for Proficy users.

    GE Vernova

    Proficy Smart Factory MES 2025

    Find out why analyst firms name us a Leader in MES, as we help manufacturers meet sustainability requirements, overcome supply chain disruptions, and converge OT/IT to fuel digital transformation.

    • Achieve faster time to value with the new Downtime widget and Activities operator “to do” list widget for Operations Hub
    • New GraphQL connector providing easy read-only access to Plant Applications process type data; this includes an Operations Hub connector to lighten the load of building Plant Applications related apps
    • Improve discrete manufacturing with new out-of-the-box capabilities: Engineering Change Order to ensure accurate and approved changes to new and in progress work orders, operator qualifications on operations, tool traceability during order execution, NCM extensions, ability to define downgraded material, and more
    • New Document Management system available to store and retrieve documents mainly focused on the discrete operator interfaces; includes approvals, document expirations forcing reviews and many other features
    • New SaaS features include a new 64-bit containerized
    GE Vernova

    Proficy Historian 2025: Hybrid Data Management at Scale

    Are you looking to have data locally and in the cloud? Proficy Historian enables OT data to move at the speed of business. Running on Windows and Cloud platforms we enable users to collect data to drive new and unseen insights into their business process for better results across the board.

    Historian 2025 for Cloud and Windows has many exciting new features including enhancements including Cloud Scalability, SaaS Capability, A Kafka Producer and Consumer, Security and Useability enhancements, and Data Hub support.

      GE Vernova

      What’s new in 2025 for Proficy HMI/SCADA?

      Get an exclusive look at the exciting enhancements made to our SCADA products:

      • Enhancements that will make iFIX the most robust and performant iFIX yet
      • CIMPLICITY capabilities around enhanced Event Management Scalability and Configuration Update Management, which makes it the first choice Enterprise SCADA product
      • Central Licensing capability that simplifies the deployment and license management of both the SCADA products
      GE Vernova

      Proficy Scheduler: What's new in v7.6?

      Learn how scheduling can help optimize manufacturing operations and help manufacturers on their supply chain convergence journey. The latest release of Rob-EX includes key features like:

      • Web Planner enhancements, including master data editing
      • Bottleneck sorting strategy
      • Sequencing
      • BOM Planning
      • Material Pegging
      GE Vernova

      Proficy Operations Hub 2025: Enable the Connected Worker with contextual & composable OT visualization

      Proficy Operations Hub helps your teams increase operational efficiency and make better decisions based on real-time and historical plant-wide application data. Users can monitor, control, provide data entry, and perform analysis all in one place. Join us as we discuss the latest Proficy Operations Hub enhancements that enable:

      • Reduce costly downtime with support for High Availability as well as zero downtime updates for Smart Factory cloud deployments
      • Enable more complex visualizations with flexible, powerful scripting capabilities
      • Accelerate screen creation through intuitive data selections and page data management
      GE Vernova

      Proficy CSense Update: Comprehensive AI/ML enabled Cloud-Based or On-Prem Industrial Analytics

      What is the value of a 10% performance improvement in your plant or enterprise? With Proficy CSense, you can…

      • Optimize asset & process performance in your manufacturing plants with proven, easy-to-use industrial analytics
      • Improve operations with five comprehensive analytics capabilities in one software solution: analysis, monitoring, prediction & forecasting, simulation, and optimization
      • Extend your existing Proficy software with integrated Proficy analytics and AI/ML innovation
      GE Vernova

      Enhancing Efficiency in High-Speed Assembly Manufacturing: The Power of CIMPLICITY Tracker

      In today's fast-paced automotive and high-speed assembly industries, precision and efficiency are paramount. Join us for an insightful webinar where we explore the transformative potential of the CIMPLICITY Tracker add-on. Designed to streamline the tracking, routing, and sequencing of discrete part manufacturing processes, CIMPLICITY Tracker empowers manufacturers to optimize operations, reduce downtime, automate routing and enhance product quality. Discover how this innovative solution can help your company maintain a competitive edge by ensuring seamless integration and real-time visibility across your production line. Whether you're looking to improve assembly line efficiency or enhance product traceability, this webinar will provide valuable insights and practical strategies to elevate your manufacturing processes. Don't miss the opportunity to learn from industry experts and see CIMPLICITY Tracker in action.

        GE Vernova

        Revolutionizing SCADA Management: Introducing Proficy Active Update with CIMPLICITY

        Join us for an exclusive webinar where we unveil transformative enhancements coming to CIMPLICITY and preview exciting developments slated for CIMPLICITY 2026. A highlight of our upcoming features is "Active Update," designed to revolutionize the way customers manage SCADA project configurations in live production environments. In industries where time is money, minimizing downtime is crucial. Learn how Active Update enables seamless project updates with minimal disruption, providing the confidence needed to maintain production integrity.

        Discover how these advancements in CIMPLICITY will empower you to keep your systems up-to-date without compromising on productivity. Don't miss the opportunity to stay ahead of the curve with insights into the future of SCADA management that will be included in the CIMPLCITY 2026 capabilities.

          GE Vernova

          Revolutionizing SCADA Management: The Modernization of iFIX

          Join us for an exciting Webinar as we discuss the future of iFIX and how it takes a fresh new approach to SCADA Management. Get an exclusive look ahead at iFIX 2026's cornerstone – Modernization. During this webinar, we will discuss how the ideas of simplification, quick time to value and modern tooling are providing a major impact to the iFIX experience in the coming release and beyond.