Configure Cloud Connector
Set up SAP Cloud Connector for CPI Integration
To enable communication between CPI and the SAP backend system, you must set up the SAP cloud connector.
Before You Begin
- Install and configure the SAP Cloud Connector.
- Integrate the Cloud Connector with SAP BTP by logging into the BTP Cockpit.
- Install or upgrade APM Connect SAP add-ons on ECC6 or S/4HANA.
- Configure SAP RFC destination for APM Connect web services.
Procedure
Add Resources
About This Task
Procedure
Configure Southbound Communication (Optional)
This configuration is required only if your setup uses APM Connect web services to send data from SAP to APM Connect (southbound communication). In this case, the SAP system must be able to access the CPI endpoint through the Cloud Connector.
Procedure
Add Resources
About This Task
Procedure
Monitor Integration Flows
Monitoring helps ensure that your integration flows are running as expected and allows you to troubleshoot issues such as failed messages or connectivity problems.
Procedure
Create a Dedicated SAP User for CPI Communication
A dedicated SAP user is required for secure and isolated communication between CPI and your SAP system. This user is used exclusively for APM Connect–related integrations.