P44 MiCOM 5th Generation
Line Distance Protection
The P44, part of the MiCOM P40 Agile 5th Generation family, is a line distance Protection that delivers high performance processing and a graphical HMI as standard and provides up to 9 zones of subcycle distance protection with both mho/quad characteristics and delta directional comparison (incremental) protection.
In addition, distance phase preference tripping logic and transient earth fault detection (TEFD) for Petersen coil earthed and isolated systems. The P44 range of products is ideal for HV, EHV and UHV applications on lines and cables for 1 or 2 breaker applications with patented adaptive auto-reclose functionality.
Key Benefits:
- Integrated full color display, for single-line diagram control of the protected bay.
- True subcycle distance protection with up to 9 fully directional distance zones for transmission class security and dependability
- Load blinder prevents spurious trips cascading through the network in extreme conditions such as on the verge of a blackout
- Distance phase preference tripping logic and transient earth fault detection (TEFD) for Petersen coil earthed and isolated systems
- Unparalleled speed, security and selectivity
- With fast start up time of less than 10s, resulting in protection, control and communications without the need to wait
- Full suite of monitoring, control and recording capabilities plus fault locator.
- Multi-shot autoreclosure with check synchronism - adaptive technology to detect fault arc extinction and accelerate the dead time or drive to lockout for persistent faults
- Harsh environment coating as standard for all GE Vernova’s MiCOM P40 relays protects against corrosive gases such as H2S or SO2
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases airfreight logistics
- Advanced Cybersecurity including AAA, Radius, RBAC, and Syslog
- IEC 61850 9-2LE Process Bus capability with PRP in all models
- Secure Data vault with 5000 events, 100 Fault records and over 1000s of Oscillography
- Binary inputs ESI48-4 EB2 compliant
- Advanced IEC 61850 Edition 2.1 implementation
- Dedicated RJ45 Ethernet port for engineering access by protection engineers/operators
P44 MiCOM 5th Generation
Line Distance Protection
The P44, part of the MiCOM P40 Agile 5th Generation family, is a line distance Protection that delivers high performance processing and a graphical HMI as standard and provides up to 9 zones of subcycle distance protection with both mho/quad characteristics and delta directional comparison (incremental) protection.
In addition, distance phase preference tripping logic and transient earth fault detection (TEFD) for Petersen coil earthed and isolated systems. The P44 range of products is ideal for HV, EHV and UHV applications on lines and cables for 1 or 2 breaker applications with patented adaptive auto-reclose functionality.
Key Benefits:
- Integrated full color display, for single-line diagram control of the protected bay.
- True subcycle distance protection with up to 9 fully directional distance zones for transmission class security and dependability
- Load blinder prevents spurious trips cascading through the network in extreme conditions such as on the verge of a blackout
- Distance phase preference tripping logic and transient earth fault detection (TEFD) for Petersen coil earthed and isolated systems
- Unparalleled speed, security and selectivity
- With fast start up time of less than 10s, resulting in protection, control and communications without the need to wait
- Full suite of monitoring, control and recording capabilities plus fault locator.
- Multi-shot autoreclosure with check synchronism - adaptive technology to detect fault arc extinction and accelerate the dead time or drive to lockout for persistent faults
- Harsh environment coating as standard for all GE Vernova’s MiCOM P40 relays protects against corrosive gases such as H2S or SO2
- No internal batteries in GE Vernova-branded models – removes a maintenance item and eases airfreight logistics
- Advanced Cybersecurity including AAA, Radius, RBAC, and Syslog
- IEC 61850 9-2LE Process Bus capability with PRP in all models
- Secure Data vault with 5000 events, 100 Fault records and over 1000s of Oscillography
- Binary inputs ESI48-4 EB2 compliant
- Advanced IEC 61850 Edition 2.1 implementation
- Dedicated RJ45 Ethernet port for engineering access by protection engineers/operators
Overview
Transmission and distribution systems are essential for the safe, sure routing of power from generation sources to consumers. However, exposed overhead lines transporting power are by nature sometimes vulnerable and prone to fault. In the case of a faulty circuit, the MiCOM range provides speedy protection to trip and isolate it, thereby preventing further damage.
Each relay model contains multiple main protection elements: distance, delta directional incremental protection and directional earth/ground fault unit protection (DEF). This permits simplified application and spares holdings, because the relay can be adopted as the standard protection platform.
The MiCOMho P44 is suitable for feeders controlled by a single circuit breaker and for complex installations where feeders are controlled by two circuit breakers such as ring bus/mesh corner formations and the breaker-and-a-half configurations.
Key Benefits
- Sub-cycle fault clearance from 0.7 to 1 cycle
- Simple set mode: The relay determines its own settings from protected line data
- Power swing blocking without the need for setting
- Integral teleprotection via a MODEM, fiber or MUX channel
- Fast CB failure resetting (< 3/4 cycle)
- Phase-preference tripping for cross-country earth faults in Petersen/isolated systems
- Multi-shot 1/3pole & 3pole autoreclosure with check synchronism - adaptive technology to detect fault arc extinction and accelerate the dead time or drive to lockout for persistent faults. Improves system stability whilst reducing OPEX.
Main Characteristics:
- Comprehensive communication options including IEC 61850 Edition 2
- IEC 61850 redundant Ethernet protocols - RSTP, PRP or HSR
- IEC 61850 9-2LE redundant PRP Process bus protocol
- Fast subcycle distance protection with quadrilateral or mho zones and setting free power swing detection
- InterMiCOM64 for transmitting digital signals (32) through teleprotection communication links
- Advanced Cybersecurity including AAA, Radius, RBAC, and Syslog
Functional Block Diagram

ANSI ® Device Numbers and Functions
Device Number | Function |
---|---|
25 | Check Synchronizing |
27 | Pand & Line Undervoltage |
37 | Undercurrent |
46 | Negative Sequence Overcurrent |
49 | Thermal Overload |
50 | Phase Definite Time Overcurrent |
51 | Phase Inverse-Time Overcurrent |
52 | Circuit Breaker Control |
59 | Phase & Line Overvoltage |
67 | Directional Phase Overcurrent |
68 | Power Swing Blocking |
78 | Out-of-Step Tripping |
78DC | Delta (Incremental) Protection |
79 | Autoreclose/Adaptative Autoreclose |
Device Number | Function |
---|---|
85 | InterMiCOM Teleprotection |
86 | Latching/Lockout Contacts |
21BL | Load Encroachment/Blinder |
21FL | Fault Locator |
21G | Ground Distance |
21P | Phase Distance |
46BC | Broken Conductor |
50/27 | Switch-on to Fault |
50BF | CB Failure |
50N | Earth Fault Definite Time Overcurrent |
50ST | Stub Bus Protection |
51N | Neutral/Ground IDMT Overcurrent |
59N | Neutral Voltage Displacement |
59R | Remote End Overvoltage |
Device Number | Function |
---|---|
64N | Restricted Earth Fault |
67N | Directional Neutral/Ground Overcurrent |
81df/dt | Rate of Change Frequency |
81O | Overfrequency |
81U | Underfrequency |
CTS | CT Supervision |
PSL | Programmable Logic |
SEF | Sensitive Earth Fault |
TEFD | Transient Earth Fault Detection |
TCS | Trip Circuit Supervision |
VTS | VT Supervision |
P44 MiCOMho 5th Generation
P44 MiCOMho Line Distance Protection Buy Now
MiCOM S1 Agile
Key benefits:
- Powerful, free of charge, PC toolsuite
- Optimum management of the installed base, structured as per the substation topology
- Intuitive and versatile interface with file management facilities
- Logical structure based on substation, voltage level and bay
- Version control and cross-checking facilities for IED settings
- Real-time measurement visualization – MiCOM S1 Agile extends to all MiCOM Agile IEDs - including P847 PMU and busbar schemes
Engineering Tool Suite
S1 Agile is the truly universal PC tool for MiCOM Agile relay, assemble all tools in a palette for simple entry, with intuitive navigation via fewer mouse-clicks. No-longer are separate tools required for redundant Ethernet configuration, phasor measurement unit commissioning, busbar scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – applications are embedded. MiCOM S1 Agile supports all existing MiCOM, K-Series and Modulex, including a utility for automatic conversion of setting files from previous generations of numerical relays like K-series and MiCOM P20 to the latest P40 Agile models.
To move to the future, with no loss of functionality, no loss of device support, and full compatibility with your installed base and system architecture – request a copy of S1 Agile with the contact form link below.

Key features in the MiCOM S1 family:
- GE Vernova’s integrated engineering tool that provides users with access to automation IED configuration and record data
- Integrated configuration and monitoring features
- Send and extract setting files
- Single Line Diagram creation with inbuilt editor
- Event and disturbance record extraction and analysis
MiCOM S1 Agile software request
To receive the MiCOM S1 Agile, please use our Contact form. This will also ensure that you are kept up-to-date with the latest enhancements, including updates and bug fixes.
Refurbishment Solutions
GE Vernova’s latest P44 MiCOMho 5th Generation transmission models offer a perfect functional match to our “mho” family of distance relays, from the heritage installed-base brands GEC Measurements, GEC Alsthom, GE VERNOVA and Areva. The subcycle pedigree is maintained, optimised and advanced:
SHNB Micromho and SHPM Quadramho Replacement:
- Full functional compatibility
LFZP Optimho and LFZR Replacement:
- Form, fit and functional compatibility – the P44 fits in the same panel or rack space
- The same S1 Agile software supports the new MiCOM relay and the legacy LFZR
LFDC Delta Directional Comparison Relay Replacement:
- Form, fit and functional compatibility – the P44 fits in the same panel or rack space
- Implements “delta” (incremental quantity) protection schemes along with distance zones
- Half-cycle protection response possible
MiCOMho P441/2/3/4/5/6 Relay Replacement:
- Form, fit and functional compatibility – the P44 fits in the same panel or rack space and offers the same features and Protection performance.
- The same S1 Agile software supports the new MiCOM relay and the legacy P443/5/6 and P441/2/3/4/5/6.
Pin-Pin Upgrade Methodology:
- Take the order code (CORTEC) of the older relay being removed, typically a blue case relay
- Translate to today\’s latest GE Vernova MiCOM model, adding Ethernet options if required
- Order the new P40 relay
- Extract settings and logic, use S1 Agile toolsuite to convert settings
- Detach the medium duty terminal blocks from old relay, leaving wiring attached / detach terminal blocks from the new.
- Carefully examine the terminal blocks to see that no physical damage has occurred since installation.
- Mount new relay. Old relay blocks fit straight onto the new relay - safer, less wiring to reconnect.
- It is recommended to apply rated current and voltage to the relay CT/VT inputs during secondary injection testing to check the continuity of the CT/VT terminal block connections to the relay.
- Download converted files
- Test, return circuit to service with only minutes of downtime