The D30 is a cost-effective distance protection system suitable for primary protection of sub-transmission lines and as a backup protection for HV, EHV lines, reactors and generators. The D30 provides five zones of phase and ground distance protection along with complete overcurrent and voltage protection functions intended for three-pole tripping applications. The D30 comes with versatile automation features using custom pilot schemes, which can be built.

Key Benefits
  • Cost effective, five zone quad or mho, phase and ground distance protection
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Programmable logic for building customized pilot schemes
  • Simplified teleprotection interfaces with direct I/O communications hardware
  • Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
  • Ambient temperature monitoring
  • Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
  • Overhead sub-transmission lines and underground cables including series-compensated lines
  • Circuits requiring three-pole autoreclosing and independent synchrocheck supervision
  • Circuits with in-zone power transformers
  • Secure application with Capacitively-Coupled Voltage Transformers (CCVTs)
  • Backup protection for generators, transformers and reactors

Multilin D30

Line Distance Protection System

The D30 is a cost-effective distance protection system suitable for primary protection of sub-transmission lines and as a backup protection for HV, EHV lines, reactors and generators. The D30 provides five zones of phase and ground distance protection along with complete overcurrent and voltage protection functions intended for three-pole tripping applications. The D30 comes with versatile automation features using custom pilot schemes, which can be built.

Key Benefits
  • Cost effective, five zone quad or mho, phase and ground distance protection
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Programmable logic for building customized pilot schemes
  • Simplified teleprotection interfaces with direct I/O communications hardware
  • Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
  • Ambient temperature monitoring
  • Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
  • Overhead sub-transmission lines and underground cables including series-compensated lines
  • Circuits requiring three-pole autoreclosing and independent synchrocheck supervision
  • Circuits with in-zone power transformers
  • Secure application with Capacitively-Coupled Voltage Transformers (CCVTs)
  • Backup protection for generators, transformers and reactors

New and Enhanced Communication Capabilities

  • New process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
  • New UR process bus modules supporting IEC61850-9-2LE Merging Units (FW 7.8x) Module Training available here
  • Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
  • New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
  • High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)

Cyber Security - CyberSentry UR (FW v7.xx)

CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):

  • Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)

Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:

  • Can connect to up to 8 merging units over -9-2LE or 61869
  • Supports PRP, HSR, dual HSR and point-to-point process bus topology
  • Provides support for GE Vernova’s IEC 61850 HardFiber Process Bus Solution

Extended Oscillography Records (FW v7.xx)

  • Increased number of digital and analog channels (FW 7.90)
  • Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
  • Configurable events allow for records of up to 45s at 64 samples per cycle

New and Enhanced Protection and Control Functionality

  • New Inrush detection element (FW 8.0)
  • Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)

Key Features

  • Phase distance (five zones) with independent compensation settings
  • Ground distance (five zones) with independent self and mutual zero-sequence compensation
  • Out-of-step tripping and power swing blocking
  • Phase and negative sequence directional overcurrent, neutral directional with dual polarity criteria, broken conductor and thermal overload
  • Line pickup
  • Dedicated harmonic/inrush detection
  • Synchronism check
  • Four-shot autorecloser
  • VT fuse failure detector
  • Customize protection and control functions with FlexLogic™, FlexCurves™, and FlexElements™

Protection & Control

The D30 is a cost-effective distance protection relay intended for protecting sub-transmission lines and underground cables of different voltage levels. Part of the Universal Relay family, the D30 comes with a variety of versatile features, truly integrating protection, monitoring, metering, communication and control in one easy-to-use device. The Universal Relay family offers a high degree of modularity in its design and functionality, providing superior performance in protection and control, while meeting the toughest requirements of the marketplace.

Functional Block Diagram
D30 Block Diagram
ANSI® Device Numbers & Functions
Device NumberFunction
21GGround Distance
21PPhase Distance
25Synchrocheck
27PPhase Undervoltage
27XAuxiliary Undervoltage
32NWattmetric Zero-Sequence Directional
49Thermal Overload
50DDCurrent Disturbance Detector
50GGround Instantaneous Overcurrent
50NNeutral Instantaneous Overcurrent
Device NumberFunction
50PPhase Instantaneous Overcurrent
50_2Negative Sequence Instantaneous Overcurrent
51GGround Time Overcurrent
51NNeutral Time Overcurrent
51PPhase Time Overcurrent
51_2Negative Sequence Time Overcurrent
52AC Circuit Breaker
59NNeutral Overvoltage
59PPhase Overvoltage
59XAuxiliary Overvoltage
Device NumberFunction
59_2Negative Sequence Overvoltage
67NNeutral Directional Overcurrent
67PPhase Directional Overcurrent
68Power Swing Blocking
67WWattmetric Ground Fault Protection
68Power Swing Blocking
78Out-of-Step Tripping
79Automatic Recloser
81RRate of change frequency
81UUnderfrequency
 Harmonic/Inrush detection

Key Features

  • Metering - current, voltage, power, energy, frequency
  • Oscillography – analog and digital parameters at 64 samples/cycle
  • Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
  • Data Logger - 16 channels with sampling rate up to 1 sample / cycle
  • Setting for security audit trails for tracking changes to D30 configurations
Monitoring & Diagnostics
Monitoring & Diagnostics The D30 is the single point for protection, control, metering, and monitoring in one integrated device that can be easily connected directly to HMI or SCADA monitoring and control systems.
Advanced Automation

The D30 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average line protection relay used for subtransmission. The D30 integrates seamlessly with other UR relays for complete system protection.

FlexLogic FlexLogic™ allows for the customization of D30 for custom protection, control and automation, allowing users to build line protection schemes and applications for their equipment.

Key Features

Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs

  • Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
  • Embedded IEEE 1588 time-synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
  • Direct I/O secures high-speed exchange of binary data between URs
  • Increase network availability by reducing failover time to zero through IEC62439-3 PRP, HSR or dual HSR support

Advanced Communications

The D30 provides advanced communications technologies for remote data and engineering access, making it easy and flexible to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.

The D30 supports the most popular industry standard protocols enabling easy, direct integration into monitoring and SCADA systems.

  • IEC 61850-9-2LE or IEC 61869 point-to-point or networked networked or IEC61850-9-2 Hardfiber
  • DNP 3.0 (serial & TCP/IP)
  • IEC 60870-5-103 and IEC 60870-5-104
  • Modbus RTU, Modbus TCP/IP
  • HTTP, TFTP, SFTP and MMS file transfer
  • Redundant SNTP and IEEE 1588 for time synchronization
  • PRP as per IEC 62439-3
  • Supports Routable GOOSE (R-GOOSE)

Interoperability with Embedded IEC 61850

Use the D30 with integrated IEC 61850 to lower costs associated with distance protection, control and automation. GE Vernova’s leadership in IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.

HardFiber System

The D30’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications. 
Learn More

The B30 can also connect to GE Vernova MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols

Cyber Security - CyberSentry™ UR (FW v7.4xx)

CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:

Secure FW upgrade

UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.

Password Complexity

Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.

AAA Server Support (Radius)

Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.

Role Based Access Control (RBAC)

Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication.

Event Recorder (Syslog for SEM)

Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.

EnerVista™ Software

The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the D30 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the D30 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. 
Learn More

software