Proficy Historian Client Access API
Proficy.Historian.ClientAccess.API Namespace / HistorianConfiguration Class / ActualDataStores Field


ActualDataStores Field
The current number of data stores configured.
Syntax
Public ActualDataStores As System.Long
Requirements

Target Platforms: Windows 7, Windows Vista SP1 or later, Windows XP SP3, Windows Server 2008 (Server Core not supported), Windows Server 2008 R2 (Server Core supported with SP1 or later), Windows Server 2003 SP2

See Also