eLog Upgrade
Upgrade or Update eLog to V5.2.0.0.0
The following table provides you the reference to procedures to upgrade from an earlier APM version to the latest version.
Upgrade from | Upgrade to | Procedure |
---|---|---|
V5.1.x | V5.2.0.0.0 | |
V5.0.x | V5.2.0.0.0 | |
V4.6.2 or a later V4.6.x release | V5.2.0.0.0 | |
V4.6.1.x or earlier | V5.2.0.0.0 |
Note: For more information on upgrading to APM V4.6.2.0.0 or a later V4.6.x release, refer to the Upgrade documentation for the corresponding version.
|
Upgrade from any version V5.1.0.0.0 through V5.1.3.1.0
This module will be upgraded to V5.2.0.0.0 automatically when you upgrade the components in the basic APM system architecture. No additional steps are required.
Upgrade from any version V5.0.1.0.0 through V5.0.6.0.0
This module will be upgraded to V5.2.0.0.0 automatically when you upgrade the components in the basic APM system architecture. No additional steps are required.
Upgrade from any version V4.6.2.0.0 through V4.6.10.0.0
This module will be upgraded to V5.2.0.0.0 automatically when you upgrade the components in the basic APM system architecture. No additional steps are required.