Manage Data Source Servers (Classic)

Access the details for the data source servers that are used to populate data in your model.

This is a view-only section in Operations Hub.

To access the data source server details:
  1. In the Administration environment, select Set Up and then Server.
  2. The Server Details Management screen appears with a list of servers set up in your system along with their details:
    Column Description
    Name The server name.
    Connection Type The connection type, whether OPC UA or Historian.
    Datasource Name The data source name associated to the server.
    Refresh Rate (Seconds) The time set for refreshing the application, for example, every 5 seconds.


To configure data sources for Historian and OPC UA, refer to Create a Data Source (Classic).