System Requirements
This topic provides the requirements for hardware components, browsers, and operating systems.
When you install Operations Hub, all the required components are automatically installed.
Minimum Hardware Requirements
Usage Level | CPU | RAM |
---|---|---|
Basic install | 4-core | 16 GB |
Up to 300 concurrent users | 8-core | 32 GB |
Supported Operating Systems
You can install Operations Hub on any of the following desktop operating systems:
- Microsoft Windows Server 2019
- Microsoft Windows Server 2022
- Microsoft Windows Server 2025
Operations Hub can also be installed on virtual machines deployed on Azure and AWS.
Supported SQL Versions
You can use Operations Hub with external data sources from the following relational databases:
- Microsoft SQL Server 2016
- Microsoft SQL Server 2017
- Microsoft SQL Server 2019
- Microsoft SQL Server 2022
Supported Browsers
- Google Chrome (recommended)
- Mozilla Firefox
- Apple Safari
- Microsoft Edge
We recommend using a resolution of 1600 x 1200 for the browser. In addition, use a relatively modern device so that the browser has enough resources to render the visualizations and respond to user interactions with adequate performance.
Mobile Access (End-App Only)
The following mobile devices are supported for client access (end-app support only):
- iOS 12.0 and later
- Android 9.0 and later
Other Requirements
HTTP Protocol Version: If a load balancer, reverse proxy, or application gateway is deployed for Operations Hub, it must be configured to support HTTP version 2.
Compatibility Matrix
Product | Supported Versions |
---|---|
Proficy Historian Note: Historian REST APIs
are required for REST integration between Operations Hub and
Historian. Historian REST APIs are installed automatically when
you install Historian web-based clients. |
2025, 2024, 2023, 2022 |
Proficy Plant Applications | 2023, 2022 |
Configuration Hub | 2025, 2024 |
Proficy Authentication (UAA) | 2025, 2024 |
Proficy iFIX | 2024, 2023, 2022 |
Proficy CIMPLICITY | 2024, 2023 |
Industrial Gateway Server | IGS OPC Server 7.68 and later |
Proficy Workflow | Workflow Task Client 2.6 SP2 |
Proficy Common Licensing | Version 21.2.2819 |