Calculations
Calculating Combined Confidence
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Calculating Flow Stress
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Allowable Stress Calculation
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Calculating Inventory Component Mass
The inventory component mass of a component is calculated using the values in the following fields in the Criticality Calculator RBI Component record:
- Operating Pressure (P)
- Operating Temperature (T)
- Diameter (d)
- Length (L) Note:
- If the component type is Piping, then the value in the Piping Length field is used instead of the value in the Length field.
- If the component type is Sphere, the Length field is not required.
- Percent Liquid Volume (pc)
- Molwt (This value is stored in the RepresentativeFluids reference table for the fluid specified in the Process Fluid field in the Criticality Calculator RBI Components record)
- Fluid Density (This value is specified in the RepresentativeFluids reference table for the fluid specified in the Process Fluid field in the Criticality Calculator RBI Components record)
The inventory component mass of a component is calculated as follows:
Inventory Component Mass = (Liquid Volume x Fluid Density) + (Vapor Volume x Vapor Density)
Where:
- Liquid Volume = (pc/100) x VolumeNote: The volume is calculated as a cyclinder from the values in the Diameter and Length fields in the Criticality Calculator RBI Component record. For all component types except Sphere. The volume for sphere is calculated using the diameter field.
- Vapor Volume = (1-(pc/100)) x Volume
- Vapor Density = (Molwt x (P + 14.7)) / (10.73 x (T + 459.15) x z)
This value is populated in the Inventory Component Mass field in the Common section of the associated RBI 581 Consequence Evaluation.
Example for Calculating Inventory Component Mass
Suppose a component has the following specifications:
-
Component Type: Heat Exchanger (Shell)
-
Process Fluid : C6-C8
-
Operating Pressure: 101 Pounds/Sq Inch Gage
-
Operating Temperature: 121 Degrees Fahrenheit
-
Molwt of CO: 28
-
Diameter: 97.625 inches
-
Length: 360 inches
-
Percent Liquid Volume: 50 percent
-
Fluid Density: 42.704
Given these values:
-
Volume of the cylinder = (pi x (d/12) x (d/12) x (L/12)) / 4
Volume of the cylinder = ((22/7) x (97.625/12) x (97.625/12) x (360/12)) / 4
Volume of the cylinder = 1560.075 Cubic feet
-
Liquid volume = (pc/100) x Volume of the cylinder
Liquid volume = (50/100) x 1560.075
Liquid volume = 780.038 Cubic feet
-
Vapor volume = (1 - (pc/100)) x volume of the cylinder
Vapor volume = (1 - (50/100)) x 1560.075
Vapor volume = 780.038 Cubic feet
-
Vapor Density = (Molwt x (P + 14.7)) / (10.73 x (T + 459.15) x z)
Vapor Density = (100 x (101 + 14.7)) / (10.73 x (121 + 459.15) x 1)
Vapor Density = 1.859 Pounds per cubic feet
-
Inventory Component Mass = (Liquid Volume x Fluid Density) + (Vapor Volume x Vapor Density)
Inventory Component Mass = (780.038 x 42.704) + (780.038 x 1.859)
Inventory Component Mass = 34760.526 Pounds
Note: The value in the Inventory Component Mass field on the RBI Component datasheet may slightly differ from the value that is shown in the example. This happens because of rounding off some of the values.
Example for Calculating Inventory Component Mass of a Sphere
- Component Type: Sphere
- Process Fluid : C6-C8
- Operating Pressure: 101 Pounds/Sq Inch Gage
- Operating Temperature: 121 Degrees Fahrenheit
- Molwt of CO: 28
- Diameter: 97.625 inches
- Percent Liquid Volume: 50 percent
- Fluid Density: 42.704
- Volume of the sphere = (4/3 x pi x ((r/12) x (r/12) x(r/12)))
- r= d/2 = 97.625/2 = 48.8125
Volume of the Sphere = ((4/3) x(3.14159) x (48.8125/12) x (48.8125/12) x (48.8125/12))
Liquid volume = (50/100) x 281.9276
- Vapor volume = (1 - (pc/100)) x volume
Vapor volume = (1 - (50/100)) x 281.9276
- Vapor Density = (Molwt x (P + 14.7)) / (10.73 x (T + 459.15) x z)
Vapor Density = (100 x (101 + 14.7)) / (10.73 x (121 + 459.15) x 1)
- Inventory Component Mass = (Liquid Volume x Fluid Density) + (Vapor Volume x Vapor Density)
Inventory Component Mass = (140.9638 x 42.704) + (140.9638 x 1.859)
Inventory Component Mass = 6281.4369 Pounds
Calculating Inventory Group Mass
The inventory group mass is calculated as the sum of the inventory component mass values of all the individual components in an inventory group. This value is populated in the Inventory Group Mass field in the Common section in the associated RBI 581 Consequence Evaluation record. If the component is not linked to an inventory group, then the value in the Inventory Group Mass field is the same as the value in the Inventory Component Mass field.
For example, suppose you have created an inventory group, Group 1, and linked it to three components, Component 1, Component 2, and Component 3. The inventory component mass values for each of these components are shown in parentheses.

In this case, the inventory group mass is calculated as follows:
Inventory Group Mass of Group 1 = Inventory Component Mass of Component 1 + Inventory Component Mass of Component 2 + inventory Component Mass of Component 3
Inventory Group Mass of Group 1 = 120 + 100 + 130
Inventory Group Mass of Group 1 = 350 Pounds
Suppose you have created an RBI 581 Risk Analysis, Analysis 1, for Component 1. APM then calculates the inventory component mass of Component 1 based on the input values in Analysis 1. In the following diagram, this value is shown in parentheses next to Analysis1.

In this case, the inventory group mass is calculated as follows:
Inventory Group Mass of Group 1 = Inventory Component Mass calculated based on input values from Analysis 1 + Inventory Component Mass of Component 2 + Inventory Component Mass of Component 3
Inventory Group Mass of Group 1 = 150 + 100 + 130
Inventory Group Mass of Group 1 = 380 Pounds

About Tmin Calculations
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic