General Reference
The MIExecution Service
The MIExecution Service is a service available in the APM server, which processes jobs in the Inspection Management, Integrity Mobile, Risk Based Inspection, and Thickness Monitoring module queues. It uses a single shared ActiveMQ queue service across APM.
Supported Job Types
- Inspection Management
- Integrity Mobile
- Risk Based Inspection
- Thickness Monitoring
Fields Required to Calculate an RBI 581 Risk Analysis
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Fields Required for Consequence of Failure (COF) Calculations
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
About Potential Degradation Mechanisms (PDM)
Potential Degradation Mechanisms (PDM) records are used to represent ways in which a component might fail (e.g., mechanical fatigue). These records can be linked to RBI Components and are used to predict and prevent mechanical failure. Each Potential Degradation Mechanisms record that is linked to a Corrosion Loop represents a degradation mechanism, or a way in which the components in that Corrosion Loop might fail.
After a Corrosion Loop is linked to PDMs, as you link RBI Components to the Corrosion Loop, those RBI Components will be linked automatically to all of the Potential Degradation Mechanisms that are linked to the Corrosion Loop. Each PDM that is linked to an RBI Component represents a way in which that component can fail.
Baseline Potential Degradation Mechanisms (PDMs)
APM provides several quantitative Potential Degradation Mechanisms.
All of the PDMs apply to RBI Components.
APM provides the following Potential Degradation Mechanisms:
- 581-885F Embrittlement
- 581-Acid Sour Water Corrosion
- 581-Alkaline Carbonate Stress Corrosion Cracking
- 581-Alkaline Sour Water Corrosion
- 581-Amine Corrosion
- 581-Amine Cracking
- 581-Atmospheric Tank Bottom Corrosion
- 581-Austenitic Component Atmospheric Cracking
- 581-Austenitic Component Cracking Under Insulation
- 581-Brittle Fracture
- 581-Caustic Cracking
- 581-Chloride Stress Corrosion Cracking
- 581-Cooling Water Corrosion
- 581-Ferritic Component Atmospheric Corrosion
- 581-Ferritic Component Corrosion Under Insulation
- 581-HIC/SOHIC - H2S
- 581-HIC/SOHIC - HF
- 581-High Temperature H2/H2S Corrosion
- 581-High Temperature Hydrogen Attack
- 581-High Temperature Oxidation
- 581-High Temperature Sulfidic and Napthenic Acid
- 581-Hydrochloric Acid Corrosion
- 581-Hdrofluoric Acid Corrosion
- 581-Hydrogen Stress Cracking
- 581-Internal Component Lining Damage
- 581-Low Alloy Steel Embrittlement
- 581-Other Cracking
- 581-Piping Mechanical Fatigue
- 581-Polythionic Acid Cracking
- 581-Sigma Phase Embrittlement
- 581-Soil Side Corrosion
- 581-Sulfide Stress Cracking
- 581-Sulfuric Acid Corrosion
Valid Fluids for an RBI 581 Risk Analysis
This topic provides a list of valid representative fluids and toxic fluids for RBI 581. On the datasheet of an RBI 581 Risk Analysis, in the Representative Fluid and Toxic Model boxes, if you select a fluid that is not valid for RBI 581, an error message appears when you calculate the analysis.
When you select a Representative Fluid that is valid for RBI 581, the Fluid Valid for 581 Analysis check box is selected, indicating that you have selected a valid fluid. Similarly, when you select a toxic model that is valid for RBI 581, the Toxic Fluid Valid for 581 Analysis check box is selected, indicating that you have selected a valid toxic fluid.
Valid Representative Fluids
The following Representative Fluids are valid for RBI 581:
- Acid
- ALCL3
- C1-C2
- C3-C4
- C6-C8
- C9-C12
- C13-16 (Diesel)
- C17-25 (Gas Oil)
- C25+ (Resid)
- C5
- Chlorine
- CO
- DEE
- EE
- EEA
- EG
- EO
- H2
- H2O (Water)
- H2S
- HCI
- HF
- MEOH (Methanol)
- NH3
- Nitric Acid
- NO2
- Phosgene
- PO
- Pyrophoric
- Steam
- Styrene (Aromic)
- TDI
Valid Toxic Models
The following Toxic Models are valid for RBI 581:
- ALCL3
- Chlorine
- CO
- EO
- EE
- HCl
- HF
- H2S
- NH3
- Nitric Acid
- NO2
- Phosgene
- Propylene Oxide
- TDI
RBI 581 Representative Fluids
New RBI 581 Representative Fluids
Fluid | MolWt | Liquid Density | BoilPt | Ambient State | Specific Heat Equation Reference | Ideal Gas Const A | Ideal Gas Const B | Ideal Gas Const C | Ideal Gas Const D | Ideal Gas Const E | AIT | Fluid Type 581 | Is Valid for 581 Analysis | Is valid toxic model for 581 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Acid-LP | 18 | 62.3 | 212 | Liquid | Note 3 | 2.76E+05 | -2.09E+03 | 8.125 | -1.41E-02 | 9.37E-06 | 0 | Type0 | Y | N |
Acid-MP | 18 | 62.3 | 212 | Liquid | Note 3 | 2.76E+05 | -2.09E+03 | 8.125 | -1.41E-02 | 9.37E-06 | 0 | Type0 | Y | N |
Acid-HP | 18 | 62.3 | 212 | Liquid | Note 3 | 2.76E+05 | -2.09E+03 | 8.125 | -1.41E-02 | 9.37E-06 | 0 | Type0 | Y | N |
C1-C2 | 23 | 15.639 | -193 | Gas | Note 1 | 12.3 | 1.150E-01 | -2.87E-05 | -1.30E-09 | 1036 | Type0 | Y | N | |
C3-C4 | 51 | 33.61 | -6.3 | Gas | Note 1 | 2.632 | 0.3188 | -1.347E-04 | 1.466E-08 | 696 | Type0 | Y | N | |
C6-C8 | 100 | 42.702 | 210 | Liquid | Note 1 | -5.146 | 6.762E-01 | -3.65E-04 | 7.658E-08 | 433 | Type0 | Y | N | |
C9-C12 | 149 | 45.823 | 364 | Liquid | Note 1 | -8.5 | 1.01E+00 | -5.56E-04 | 1.180E-07 | 406 | Type0 | Y | N |
Updated RBI 581 Representative Fluid Contents in APM Version V4.3.1.0.0
Fluid | MolWt | Liquid Density | BoilPt | Ambient State | Specific Heat Equation Reference | Ideal Gas Const A | Ideal Gas Const B | Ideal Gas Const C | Ideal Gas Const D | Ideal Gas Const E | AIT | Fluid Type 581 | Is Valid for 581 Analysis | Is valid toxic model for 581 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C13-16 (Diesel) | 205 | 47.728 | 502 | Liquid | Note 1 | -11.7 | 1.39E+00 | -7.72E-04 | 1.67E-07 | 396 | Type0 | Y | N | |
C17-25 (Gas Oil) | 280 | 48.383 | 651 | Liquid | Note 1 | -22.4 | 1.94E+00 | -1.12E-03 | -2.53E-07 | 396 | Type0 | Y | N | |
C25+ (Resid) | 422 | 56.187 | 981 | Liquid | Note 1 | -22.4 | 1.94E+00 | -1.12E-03 | -2.53E-07 | 396 | Type0 | Y | N | |
C5 | 72 | 39.03 | 97 | Liquid | Note 1 | -3.626 | 0.4873 | -2.60E-04 | 5.30E-08 | 544 | Type0 | Y | N | |
CO | 28 | 50 | -312 | Gas | Note 2 | 2.91E+04 | 8.77E+03 | 3.09E+03 | 8.46E+03 | 1.54E+03 | 1128 | Type1 | Y | Y |
EO | 44 | 55 | 51 | Gas | Note 2 | 3.35E+04 | 1.21E+05 | 1.61E+03 | 8.24E+04 | 7.37E+02 | 804 | Type1 | Y | Y |
H2 | 2 | 4.433 | -423 | Gas | Note 1 | 27.1 | 9.27E-03 | -1.38E-05 | 7.65E-09 | NULL | 752 | Type0 | Y | N |
H2O (Water) | 18 | 62.3 | 212 | Liquid | Note 3 | 2.76E+05 | -2.09E+03 | 8.125 | -1.41E-02 | 9.37E-06 | 0 | Type0 | Y | N |
H2S | 34 | 61.993 | -75 | Gas | Note 1 | 31.9 | 1.44E-03 | 2.43E-05 | -1.18E-08 | NULL | 500 | Type0 | Y | Y |
HCl | 36 | 74 | -121 | Gas | Note 1 | 29.244 | -2.62E-03 | 1.12E-06 | 4.97E-09 | -2.50E-12 | 3200 | Type0 | Y | Y |
HF | 20 | 60.37 | 68 | Gas | Note 1 | 29.1 | 6.61E-04 | -2.03E-06 | 2.50E-09 | NULL | 0 | Type0 | Y | Y |
MEOH (Methanol) | 32 | 50 | 149 | Liquid | Note 2 | 3.93E+04 | 8.79E+04 | 1.92E+03 | 5.37E+04 | 8.97E+02 | 867 | Type1 | Y | N |
NH3 | 17.03 | 38.55 | -28.2 | Gas | Note 1 | 27.26 | 2.31E-04 | 2.24E-07 | 2.17E-10 | 5.41E-14 | 3200 | Type0 | Y | Y |
Phosgene | 99 | 86 | 181 | Liquid | NULL | NULL | NULL | NULL | NULL | NULL | 0 | Type0 | Y | Y |
Steam | 18 | 62.3 | 212 | Gas | Note 2 | 3.34E+04 | 2.68E+04 | 2.61E+03 | 8.90E+03 | 1.17E+03 | 0 | Type0 | Y | N |
RBI 581 Representative Fluid Contents in APM Versions Older than V4.3.1.0.0
Fluid | MolWt | Liquid Density | BoilPt | Ambient State | Specific Heat Equation Reference | Ideal Gas Const A | Ideal Gas Const B | Ideal Gas Const C | Ideal Gas Const D | Ideal Gas Const E | AIT | Fluid Type 581 | Is Valid for 581 Analysis | Is valid toxic model for 581 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
C13-16 (Diesel) | 200 | 47 | 500 | Liquid | Note 1 | -11.7 | 1.39E+00 | -7.72E-04 | 1.67E-07 | 400 | Type0 | Y | N | |
C17-25 (Gas Oil) | 300 | 48 | 700 | Liquid | Note 1 | -22.4 | 1.94E+00 | -1.12E-03 | -2.53E-07 | 400 | Type0 | Y | N | |
C25+ (Resid) | 400 | 49 | 800 | Liquid | Note 1 | -22.4 | 1.94E+00 | -1.12E-03 | -2.53E-07 | 400 | Type0 | Y | N | |
C5 | 71 | 40 | 92 | Liquid | Note 1 | -3.626 | 0.4873 | -2.60E-04 | 5.30E-08 | 500 | Type0 | Y | N | |
CO | 28 | 50.79 | -312 | Gas | Note 2 | 2.91E+04 | 8.77E+03 | 3.09E+03 | 8.46E+03 | 1.54E+03 | 0 | Type1 | Y | Y |
EO | 44 | 55.37 | 56 | Gas | Note 2 | 3.35E+04 | 1.21E+05 | 1.61E+03 | 8.24E+04 | 7.37E+02 | 0 | Y | Y | |
H2 | 2 | 4.4 | -423 | Gas | Note 1 | 27.1 | 9.27E-03 | -1.38E-05 | 7.65E-09 | 500 | Type0 | Y | N | |
H2O (Water) | 18 | 62.4 | 212 | Liquid | Note 3 | 2.76E+05 | -2.09E+03 | 8.125 | -1.41E-02 | 9.37E-06 | 0 | Type0 | Y | N |
H2S | 34 | 6.64 | -76 | Gas | Note 1 | 31.9 | 1.44E-03 | 2.43E-05 | -1.18E-08 | 0 | Type0 | Y | Y | |
HCl | 36.47 | 74.5 | -114 | Gas | 0 | Type0 | Y | Y | ||||||
HF | 20 | 61.65 | 67 | Gas | Note 1 | 29.1 | 6.61E-04 | -2.03E-06 | 2.50E-09 | 0 | Type0 | Y | Y | |
MEOH (Methanol) | 32 | 49.6 | 148 | Liquid | Note 2 | 3.93E+04 | 8.79E+04 | 1.92E+03 | 5.37E+04 | 8.97E+02 | 400 | Type1 | Y | N |
NH3 | 17 | 50.9 | -28 | Gas | 0 | Type0 | N | Y | ||||||
Phosgene | 99 | 86.86 | 47 | Liquid | 0 | Type0 | Y | Y | ||||||
Steam | 18 | 62.4 | 212 | Gas | Note 3 | 3.34E+04 | 2.68E+04 | 2.61E+03 | 8.90E+03 | 1.17E+03 | 0 | Y | N |
New Component Damage Flammable Records
Fluid | Fluid Type | CAINLA | CAINLB | CAILA | CAILB | IAINLA | IAINLB | IAILA | IAILB |
---|---|---|---|---|---|---|---|---|---|
C1-C2 | Gas | 43 | 0.98 | 280 | 0.95 | 41 | 0.67 | 1079 | 0.62 |
C1-C2 | Liquid | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
C3-C4 | Gas | 49.48 | 1 | 313.6 | 1 | 27.96 | 0.72 | 522.9 | 0.63 |
C3-C4 | Liquid | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
C6-C8 | Gas | 29 | 0.98 | 312.4 | 1 | 13.98 | 0.66 | 275.7 | 0.61 |
C6-C8 | Liquid | 182 | 0.89 | 525 | 0.95 | 4.35 | 0.78 | 57 | 0.55 |
C9-C12 | Gas | 12 | 0.98 | 391 | 0.95 | 7.1 | 0.66 | 281 | 0.61 |
C9-C12 | Liquid | 130 | 0.9 | 560 | 0.95 | 3.3 | 0.76 | 6 | 0.53 |
Component Damage Flammable Fluid Contents in APM Version V4.3.1.0.0
Fluid | Fluid Type | CAINLA | CAINLB | CAILA | CAILB | IAINLA | IAINLB | IAILA | IAILB |
---|---|---|---|---|---|---|---|---|---|
EE | Liquid | 173.1 | 0 | 0 | 0 | 72.21 | 0 | 0 | 0 |
EEA | Liquid | 117 | 0 | 0 | 0 | 69 | 1 | 0 | 0 |
EG | Gas | 7.721 | 0.973 | 0 | 0 | 6.525 | 0.667 | 0 | 0 |
EG | Liquid | 108 | 0 | 0 | 0 | 69 | 0 | 0 | 0 |
Styrene (Aromatic) | Liquid | 103 | 0 | 0 | 0 | 70.12 | 0 | 701.2 | 0 |
Component Damage Flammable Fluid Contents in APM Versions Older Than V4.3.1.0.0
Fluid | Fluid Type | CAINLA | CAINLB | CAILA | CAILB | IAINLA | IAINLB | IAILA | IAILB |
---|---|---|---|---|---|---|---|---|---|
EE | Liquid | 173.1 | 1 | 0 | 0 | 72.21 | 1 | 0 | 0 |
EEA | Liquid | 117 | 1 | 0 | 0 | 69 | 1 | 0 | 0 |
EG | Gas | 7.721 | 0.973 | 0 | 0 | 6.524 | 0.667 | 0 | 0 |
EG | Liquid | 108 | 1 | 0 | 0 | 69 | 1 | 0 | 0 |
Styrene (Aromatic) | Liquid | 103 | 1 | 0 | 0 | 70.12 | 1 | 701.2 | 1 |
New Personal Injury Flammable CE Constants Records
Fluid | Fluid Type | CAINLA | CAINLB | CAILA | CAILB | IAINLA | IAINLB | IAILA | IAILB |
---|---|---|---|---|---|---|---|---|---|
Acid-HP | Gas | 6690 | 0.2469 | 0 | 0 | 0 | 0 | 0 | 0 |
Acid-HP | Liquid | 6690 | 0.2469 | 0 | 0 | 0 | 0 | 0 | 0 |
Acid-LP | Gas | 2699.5 | 0.2024 | 0 | 0 | 0 | 0 | 0 | 0 |
Acid-LP | Liquid | 2699.5 | 0.2024 | 0 | 0 | 0 | 0 | 0 | 0 |
Acid-MP | Gas | 3366.2 | 0.2878 | 0 | 0 | 0 | 0 | 0 | 0 |
Acid-MP | Liquid | 3366.2 | 0.2878 | 0 | 0 | 0 | 0 | 0 | 0 |
C1-C2 | Gas | 110 | 0.96 | 745 | 0.92 | 79 | 0.67 | 3100 | 0.63 |
C1-C2 | Liquid | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
C3-C4 | Gas | 125.2 | 1 | 836.7 | 1 | 57.72 | 0.75 | 1769 | 0.63 |
C3-C4 | Liquid | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
C6-C8 | Gas | 68 | 0.96 | 828.7 | 1 | 26.72 | 0.67 | 962.8 | 0.63 |
C6-C8 | Liquid | 516 | 0.89 | 1315 | 0.92 | 12.7 | 0.78 | 224 | 0.54 |
C9-C12 | Gas | 29 | 0.96 | 981 | 0.92 | 13 | 0.66 | 988 | 0.63 |
C9-C12 | Liquid | 373 | 0.89 | 1401 | 0.92 | 9.5 | 0.76 | 20 | 0.54 |
New Toxic Release Constants HFH2S Records
Fluid | Release Type | Continuous Release Duration | Constant C | Constant D |
---|---|---|---|---|
H2S | Continuous | 0 | 0 | 0 |
HF | Continuous | 0 | 0 | 0 |
Toxic Release Constants HFH2S in APM Version V4.3.1.0.0
Fluid | Release Type | Continuous Release Duration | Constant C | Constant D |
---|---|---|---|---|
H2S | Continuous | 1 | 0.228 | 0.7137 |
H2S | Continuous | 2 | 0.456 | 1.4273 |
H2S | Continuous | 3 | 0.6841 | 2.141 |
H2S | Continuous | 4 | 0.9121 | 2.8546 |
H2S | Continuous | 12.5 | 1.0977 | 3.908325 |
H2S | Continuous | 15 | 1.0924 | 3.97355 |
H2S | Continuous | 30 | 1.0879 | 4.21675 |
HF | Continuous | 1 | 0.24822 | 0.79372 |
HF | Continuous | 2 | 0.49644 | 1.58744 |
HF | Continuous | 3 | 0.74466 | 2.38116 |
HF | Continuous | 4 | 0.99288 | 3.17488 |
HF | Continuous | 12.5 | 1.24 | 4.1306 |
HF | Continuous | 15 | 1.239 | 4.1664 |
HF | Continuous | 20 | 1.0816 | 4.104 |
HF | Continuous | 30 | 1.23335 | 4.3003 |
Toxic Release Constants HFH2S in APM Version Older Than V4.3.1.0.0
Fluid | Release Type | Continuous Release Duration | Constant C | Constant D |
---|---|---|---|---|
H2S | Continuous | 1 | 0.24822 | 0.79372 |
H2S | Continuous | 2 | 0.49644 | 1.58744 |
H2S | Continuous | 3 | 0.74466 | 2.38116 |
H2S | Continuous | 4 | 0.99288 | 3.17488 |
H2S | Continuous | 12.5 | 1.24 | 4.1306 |
H2S | Continuous | 15 | 1.239 | 4.1664 |
H2S | Continuous | 30 | 1.23335 | 4.3003 |
HF | Continuous | 1 | 0.228 | 0.7137 |
HF | Continuous | 2 | 0.456 | 1.4273 |
HF | Continuous | 3 | 0.6841 | 2.141 |
HF | Continuous | 4 | 0.9121 | 2.8546 |
HF | Continuous | 12.5 | 1.0977 | 3.908325 |
HF | Continuous | 15 | 1.0924 | 3.97355 |
HF | Continuous | 20 | 1.0879 | 4.21675 |
HF | Continuous | 30 | 1.0816 | 4.104 |
New Toxic Consequence Equation Constants (Ammonia, Chlorine) Records
Fluid | Release Type | Continuous Release Duration | Constant C | Constant D |
---|---|---|---|---|
Chlorine | Continuous | 0 | 0 | 0 |
Chlorine | Continuous | 3.5 | 10605 | 0.7679 |
NH3 | Continuous | 0 | 0 | 0 |
NH3 | Continuous | 3.5 | 1883 | 0.8281 |
Toxic Consequence Equation Miscellaneous Chemicals in APM Version V4.3.1.0.0
Chemical | Release Duration | Gas Release Constant E | Gas Release Constant F | Liquid Release Constant E | Liquid Release Constant F |
---|---|---|---|---|---|
EE | 1.5 | 3.8 | 1.171 | 0 | 0 |
EO | 1.5 | 2.083 | 1.222 | 0 | 0 |
Phosgene | 1 | 4386.7 | 0.408 | 1161 | 0.3604 |
Phosgene | 2 | 8644.3 | 0.804 | 2287.9 | 0.7102 |
Phosgene | 5 | 22976 | 1.29 | 6857.1 | 1.1 |
Toxic Consequence Equation Miscellaneous Chemicals in APM Version Older Than V4.3.1.0.0
Chemical | Release Duration | Gas Release Constant E | Gas Release Constant F | Liquid Release Constant E | Liquid Release Constant F |
---|---|---|---|---|---|
EE | 2 | 3.8 | 1.171 | 0 | 0 |
EO | 2 | 2.1 | 1.222 | 0 | 0 |
Phosgene | 1 | 4386.7 | 0.4 | 1161 | 0.4 |
Phosgene | 2 | 8644.3 | 0.8 | 2287.9 | 0.7 |
Phosgene | 5 | 22976 | 1.29 | 21215 | 1.12 |
New Toxic Consequence Equation Miscellaneous Chemicals Records
Chemical | Release Duration | Gas Release Constant E | Gas Release Constant F | Liquid Release Constant E | Liquid Release Constant F |
---|---|---|---|---|---|
CO | 30 | 4131.4 | 1.1 | 0 | 0 |
EE | 30 | 137.9 | 1 | 30.1 | 1.1 |
EO | 30 | 2744.5 | 1.2 | 0 | 0 |
HCl | 30 | 2457.3 | 1.2 | 0 | 0 |
Phosgene | 30 | 176484 | 1.3 | 121101 | 1.2 |
Propylene Oxide | 30 | 2.8 | 1.2 | 115 | 1.1 |
TDI | 30 | 0 | 0 | 4865.4 | 1.1 |
RBI Risk Matrix Mapping
The records in the RBI Risk Matrix Mapping family are used to specify which Policies are used to populate the default Risk Matrix, using data contained in RBI 581 Risk Analyses and related records. The information in the following table reflects the baseline state and behavior of fields that exist in the RBI Risk Matrix Mapping family.
RBI Risk Matrix Mapping
Field ID | Field Caption | Data Type | Description | Behavior and Usage |
---|---|---|---|---|
MI_RMMPG_ANALY_FAMIL_C | Analysis Family | Character | The Family ID of the analysis. For baseline RBI Risk Matrix Mapping records, this will always correspond to MI_581RANAL (the RBI 581 Risk Analysis family). | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
MI_RMMPG_POLICY_NM_C | Policy Name | Character | The name of the Policy that will be used to populate the default Risk Matrix. | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
MI_RMMPG_RISK_CTG_C | Risk Category | Character | The Risk Category that will be populated on the default Risk Matrix (Operations or Safety). | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
MI_RMMPG_POLIC_IN_NODE_NM_C | Policy Input Node Name | Character | The name of the input node that will be used to deliver values from the Source Field and Family to the Policy. | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
MI_RMMPG_SOURCE_FML_C | Source Family | Character | The Family ID of the family from which values will be taken. | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
MI_RMMPG_SOURCE_FLD_C | Source Field | Character | The Field ID of the field that belongs to the Source Family from which values will be taken. | This field is populated automatically in baseline RBI Risk Matrix Mapping records. |
The Policy Input Nodes that are used by the RBI Risk Matrix Mapping family to populate the default Risk Matrix depend on the Risk Category that you choose. The information in the following tables indicates which policy nodes and input fields will be used when populating the default Risk Matrix.
Risk Category - Operations
The following table provides a list of policy nodes and input fields that are used to plot risk on the default Risk Matrix for the risk category Operations.
Policy Input Node | Source Family ID | Source Family Caption | Source Field ID | Source Field Caption |
---|---|---|---|---|
Financial Consequence | MI_RBI_EVN0 | RBI 581 Consequence Evaluation | MI_RBI_EVN0_CALCULATD_TTL_FC_N | Calculated Total Financial Consequence |
POF | MI_RBDEMECH | RBI Degradation Mechanisms | MI_RBDEMECH_TOTAL_PF_RBI_DTE_N | Total POF – RBI Date |
Risk Category | MI_RRSKMAP | Risk Analysis Mapping | MI_RRSKMAP_RISK_CTG_C | Risk Category |
Consequence of Failure (COF) Mapping Values: The following table provides the COF value based on the Total Financial Consequence (FC) value.
Category | COF Value | Range |
---|---|---|
Very High | 1000 | FC > 10,000,000 |
High | 500 | 1,000,000 < FC < 10,000,000 |
Medium | 100 | 100,000 < FC < 1,000,000 |
Low | 10 | 10,000 < FC < 100,000 |
Very Low | 1 | FC <= 10,000 |
Probability of Failure (POF) Mapping Values: The following table provides the POF value based on the POF value that is derived from Damage Mechanism records.
Category | POF Value | Range |
---|---|---|
Frequent | 5 | POF > 0.0306 |
Probable | 1 | 0.0306 < POF < 0.00306 |
Possible | 0.3 | 0.00306 < POF < 0.000306 |
Remote | 0.1 | 0.000306 < POF < 0.0000306 |
Improbable | 0.05 | POF <= 0.0000306 |
Risk Category - Safety
The following table provides a list of policy nodes and input fields that are used to plot risk on the default Risk Matrix for the risk category Safety.
Policy Input Node | Source Family ID | Source Family Caption | Source Field ID | Source Field Caption |
---|---|---|---|---|
Consequence Area | MI_RBI_EVN0 | RBI 581 Consequence Evaluation | MI_RBI_EVN0_FL_CEAR_INJ_N | Final Consequence Area |
POF | MI_RBDEMECH | RBI Degradation Mechanisms | MI_RBDEMECH_TOTAL_PF_RBI_DTE_N | Total POF – RBI Date |
Risk Category | MI_RRSKMAP | Risk Analysis Mapping | MI_RRSKMAP_RISK_CTG_C | Risk Category |
Consequence of Failure (COF) Mapping Values: The following table provides the COF value based on the Consequence Area (CA) value.
Category | COF Value | Range |
---|---|---|
Very High | 1000 | CA > 100,000 |
High | 500 | 10,000 < CA < 100,000 |
Medium | 100 | 1,000 < CA < 10,000 |
Low | 10 | 100 < CA < 1,000 |
Very Low | 1 | CA <= 100 |
Probability of Failure (POF) Mapping Values: The following table provides the POF value based on the POF value derived from Damage Mechanism records.
Category | POF Value | Range |
---|---|---|
Frequent | 5 | POF > .0306 |
Probable | 1 | .0306 < POF < .00306 |
Possible | .3 | .00306 < POF < .000306 |
Remote | .1 | .000306 < POF < .0000306 |
Improbable | .05 | POF <= .0000306 |
RBI Strategy Mapping Configuration
RBI Strategy Mapping Configuration Details
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Degradation Mechanism | Character | The value in the Degradation Mechanism field linked to the RBI Analysis for which you are generating RBI Recommendations. | This field is populated by default in each RBI Strategy Mapping Configuration that is delivered to the baseline APM database. |
Policy Name | Character | The Record ID of the Policy used to generate an RBI Recommendation. | This field is populated by default in each RBI Strategy Mapping Configuration that is delivered to the baseline APM database. |
RBI Strategy Mapping Details define the Policy Input nodes that are used to generate RBI Recommendation records automatically from RBI Analyses. The information in the table reflects the baseline state and behavior of fields in the RBI Strategy Mapping Details family.
RBI Strategy Mapping Details
Field | Data Type | Description | Behavior and Usage |
---|---|---|---|
Policy Input Node Name | Character | The ID of the Input node in the Policy that is defined by the RBI Strategy Mapping Configuration to which the RBI Strategy Mapping Details is linked. | This field is populated by default in each RBI Policy that is delivered to the baseline APM database. |
Source Family | Character | The family of the source record whose values are used to determine the output of the Input node. | This field is populated by default in each RBI Strategy Mapping Details that is delivered to the baseline APM database. |
Source Field | Character | The field whose source value is used to determine the output of the Input node. | This field is populated by default in each RBI Strategy Mapping Details that is delivered to the baseline APM database. |
RBI 581 Security Groups
The following table lists the baseline Security Groups available for users within this module, as well as the baseline Roles to which those Security Groups are assigned. In Cloud APM, Roles are assigned to Security Users through permission sets.
Security Group | Roles |
---|---|
RBI Security Groups | |
MI RBI Administrator |
MI Mechanical Integrity Administrator |
MI RBI Analyst |
MI Mechanical Integrity Administrator MI Mechanical Integrity Power |
MI RBI Viewer |
MI APM Viewer MI Mechanical Integrity Viewer |
RBI Policy Security Groups | |
MI RBI Calculation Policy Designer | None |
MI RBI Calculation Policy Viewer |
MI Mechanical Integrity Administrator MI Mechanical Integrity Power |
MI RBI Recommendation Policy Designer | None |
MI RBI Recommendation Policy Viewer |
MI Mechanical Integrity Administrator MI Mechanical Integrity Power |
MI RBI Risk Mapping Policy Designer | None |
MI RBI Risk Mapping Policy Viewer |
MI Mechanical Integrity Administrator MI Mechanical Integrity Power |
The baseline family-level privileges that exist for these Security Groups are summarized in the following table.
Security Group | Privileges to the Policy Family |
---|---|
MI RBI Calculation Policy Designer | View, Update, Insert, Delete |
MI RBI Calculation Policy Viewer | View |
MI RBI Recommendation Policy Designer | View, Update, Insert, Delete |
MI RBI Recommendation Policy Viewer | View |
MI RBI Risk Mapping Policy Designer | View, Update, Insert |
MI RBI Risk Mapping Policy Viewer | View |
For more information about the State Management process for Inspection Plans, refer to Compliance Management State Management.
The baseline family-level privileges that exist for the MI RBI Administrator, MI RBI Analyst, and MI RBI Viewer Security Groups are summarized in the following table.
Family | MI RBI Administrator | MI RBI Analyst | MI RBI Viewer |
---|---|---|---|
Entity Families | |||
Asset Group | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Compliance Recommendation | View | View, Update, Insert, Delete | View |
Consequence Evaluation Factors | View, Update, Insert, Delete | View | View |
Corrosion | View | View | View |
Corrosion Analysis Settings | View | View | View |
Criticality Consequence Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality Env. Crack. Deg. Mech. Eval. | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality Ext. Corr. Deg. Mech. Eval. | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality Int. Corr. Deg. Mech. Eval. | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality Other Damage Mech. Eval. | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Cylindrical Shell | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Exchanger Bundle | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Exchanger Header | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Exchanger Tube | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Piping | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Criticality RBI Component - Tank Bottom | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Data Mapping Column-Field Pair | View, Update, Insert, Delete | View | View |
Data Mapping Group | View, Update, Insert, Delete | View | View |
Data Mapping Query | View, Update, Insert, Delete | View | View |
Degradation Mechanisms Evaluation Factors | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Equipment | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Functional Location | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Grouping Element | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Inspection Plan | View | View, Update, Insert, Delete | View |
Inspection Plan Revision | View | View, Update, Insert, Delete | View |
Inspection Task | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Inventory Group Configuration | View, Update, Insert, Delete | View | View |
General Recommendation | View | View, Update, Insert, Delete | View |
Meridium Reference Tables | View, Update, Insert, Delete |
View | View |
Policy | View | View | View |
Potential Degradation Mechanisms | View, Update, Insert, Delete | View | View |
RBI 581 Admin Options | View, Update, Insert, Delete | View | View |
RBI 581 Brittle Fracture Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Consequence Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Cracking Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Damage Mechanism Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 External Cracking Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 External Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 HTHA Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Mechanical Fatigue Damage Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Risk Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI 581 Thinning and Lining Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Criticality Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Custom DM Evaluation Configuration | View, Update, Insert, Delete | View | View |
RBI Custom DM Evaluation Configuration Details | View, Update, Insert, Delete | View | View |
RBI Custom DM Evaluation Validation | View, Update, Insert, Delete | View | View |
RBI Custom DM Evaluation Validation Details | View, Update, Insert, Delete | View | View |
RBI Degradation Mechanisms | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Inspection Auto-Selection Criteria | View, Update, Insert, Delete | View | View |
RBI Recommendation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Risk Matrix Mapping | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Strategy Mapping Configuration | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI Strategy Mapping Details | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
RBI System | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Recommendation Revision | View | View, Update, Insert, Delete | View |
Reference Document | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Risk Assessment | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Risk Rank | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Risk Translation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
SAP System | View | View | View |
Strategy Logic Case | View, Update, Insert, Delete | View | View |
Strategy Reference Table | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Task Type | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Time Based Inspection Interval | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Time Based Inspection Setting | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Relationship Families | |||
Asset Has Inspection Plan | View | View, Update, Insert, Delete | View |
Belongs to a Unit | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Data Mapping has Column-Field Pair | View, Update, Insert, Delete | View | View |
Data Mapping has Query | View, Update, Insert, Delete | View | View |
Data Mapping has Subgroup | View, Update, Insert, Delete | View | View |
Has Asset Group | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Child RBI Criticality Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Consequence Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Consolidated Recommendations | View | View, Update, Insert, Delete | View |
Has Corrosion Analyses | View | View | View |
Has Corrosion Analysis Settings | View | View | View |
Has Datapoints | View | View | View |
Has Degradation Mechanisms | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has Inspections | View | View, Update, Insert, Delete | View |
Has Inspection Plan Revision | View | View, Update, Insert, Delete | View |
Has Inspection Scope | View | View | View |
Has Potential Degradation Mechanisms | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Components | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Criticality Analysis | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Custom DME Configuration | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Custom DME Validation | View, Update, Insert, Delete | View | View |
Has RBI Degradation Mechanisms Evaluation | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Strategy Mapping Configuration | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Has RBI Systems | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
Implements Compliance Recommendation | View | View, Update, Insert, Delete | View |
Inspection Plan Has Recommendations | View | View, Update, Insert, Delete | View |
Has Tasks | View, Update, Insert, Delete | View, Update, Insert, Delete | View |
The following families are not used elsewhere in the RBI module. Privileges to these families support integration with the Inspection Management module:
- Has Inspection Scope
- Has Time Based Inspection Interval
- Time Based Inspection Interval
- Time Based Inspection Setting
Specifically, certain features of the Time-Based Inspection Settings functionality, which you can use if the Inspection Management license is active, are facilitated by these privileges.
State Management for Inspection Plans
The following state changes can be applied to the Inspection Plans based on user Security Roles.

Details
- The Proposed state is the initial state of all Inspection Plans.
- When you change the state of an Inspection Plan from Approved to Modified, an Inspection Plan Revision History record is created.
Reserved States and Operations for Inspection Plans
The following tables indicate whether the baseline states and operations are reserved. You cannot remove or modify reserved states or operations.
State Caption | Reserved State | Security Roles |
---|---|---|
Approved | No | MI Inspection Plan Approver |
Modified | Yes |
|
Proposed | No |
|
Operation ID | Reserved Operation | Predecessor | Successor |
---|---|---|---|
MI_APPROVE | No | Proposed | Approved |
MI_APPV_MODIFIED | No | Modified | Approved |
MI_MODIFY | Yes | Approved | Modified |
RBI Recommendation State Management
The following state changes can be applied to RBI Recommendation.
The diagram below shows the workflow of the baseline State Management process as it applies to RBI Recommendations.
Reserved States and Operations for RBI Recommendations
State Caption | State ID | Reserved State |
---|---|---|
Proposed (Initial State) | MI_PENDING | Yes |
Approved | MI_ACCEPTED | Yes |
Consolidated | MI_CONSOLIDATED | Yes |
Superseded | MI_SUPERSEDED | Yes |
Not Required | MI_NOTREQUIRED | Yes |
Archived | MI_ARCHIVED | Yes |
Operation | Operation ID | Reserved Operation | Predecessor State | Successor State |
---|---|---|---|---|
Approve | MI_PROMOTE | Yes | Proposed | Approved |
Unlink from Master | MI_UN_PROMOTE | Yes | Approved | Proposed |
Mark Not Required | MI_NOTREQUIRED | Yes | Proposed | Not Required |
Supersede | MI_SUPERSEDE | Yes | Proposed | Superseded |
Unlink from Master | MI_UN_SUPERSEDE | Yes | Superseded | Proposed |
Consolidate | MI_CONSOLIDATE | Yes | Proposed | Consolidated |
Unlink from Master | MI_UN_CONSOLIDATE | Yes | Consolidated | Proposed |
Archived | MI_PARCHIVED | Yes | Proposed | Archived |
RBI URLs
There is one URL route associated with Risk Based Inspection: rbi. The following table describes the various paths that build on the route, and the elements that you can specify for each.
Element | Description | Accepted Value(s) | Notes |
---|---|---|---|
rbi/unit: Opens the Risk Based Inspection Overview page. rbi/unit/<UnitEntityKey>: Displays the selected unit on the Risk Based Inspection Overview page. | |||
<UnitEntityKey> | Specifies the level of the Asset Hierarchy for the RBI unit that you want to view. | Any Unit Entity Key that corresponds to an asset in the Asset Hierarchy. | The Unit Entity Key must be present in the URL to display the correct page. |
rbi/processunit/<ProcessUnitEntityKey>: Opens the Unit Summary page for the selected process unit. rbi/processunit/<ProcessUnitEntityKey>/corrosionloop/<CorrosionLoopEntityKey>: Displays the Corrosion Loop Overview section. rbi/processunit/<ProcessUnitEntityKey>/corrosionloop/<CorrosionLoopEntityKey>/component/<ComponentEntityKey>: Displays the selected Component Overview section. rbi/processunit/<ProcessUnitEntityKey>/corrosionloop/<CorrosionLoopEntityKey>/component/<ComponentEntityKey>/analysis/AnalysisEntityKey: Displays the selected Analysis Details section. rbi/processunit/<ProcessUnitEntityKey>/corrosionloop/<CorrosionLoopEntityKey>/component/<ComponentEntityKey>/protectedasset/<ProtectedAssetEntityKey>: Displays the selected protected asset on the Asset Summary page. rbi/processunit/<ProcessUnitEntityKey/corrosionloop/<CorrosionLoopEntityKey/component/<ComponentEntityKey/protectedcomponent/<ProtectedComponentEntityKey>: Displays the Component Overview section for the selected protected component. rbi/processunit/<ProcessUnitEntityKey>/corrosionloop/<CorrosionLoopEntityKey>/component/<ComponentEntityKey>/protectedcomponent/<ProtectedComponentEntityKey>/analysis/<AnalysisEntityKey>: Displays the Analysis Details section for the selected protected component. rbi/processunit/<ProcessUnitEntityKey>/asset/<Asset Entity Key>: Displays the selected Asset Overview section. rbi/processunit/<ProcessUnitEntityKey> /asset/<Asset Entity Key> /component/<ComponentEntityKey>: Displays the selected Component Details section. rbi/processunit/<ProcessUnitEntityKey>/asset/<AssetEntityKey>/component/<ComponentEntityKey>/analysis/<AnalysisEntityKey>: Displays the Analysis Details section for the selected analysis. rbi/processunit/<ProcessUnitEntityKey>/asset/<AssetEntityKey>/protectedcomponent/<ProtectedComponentEntityKey>/analysis/<AnalysisEntityKey>: Displays the Analysis Details section for the selected analysis. rbi/processunit/<ProcessUnitEntityKey>/asset/<AssetEntityKey>/component/<ComponentEntityKey>/protectedasset/<ProtectedAssetEntityKey>: Displays the Asset Overview section. rbi/processunit/<ProcessUnitEntityKey>/asset/<AssetEntityKey>/component/<ComponentEntityKey>/protectedcomponent/<ProtectedComponentEntityKey>: Displays the Component Details section. | |||
<ProcessUnitKey> | Specifies the RBI Process Unit that you want to view. | Any Process Unit Entity Key that corresponds to an asset in the RBI Tree. | The Process Unit Entity Key must be present in the URL to display the correct page. |
<CorrosionLoopEntityKey> | Specifies the Corrosion Loop that you want to view in the RBI Tree. | Any Corrosion Loop Entity Key that corresponds to a Corrosion Loop in the RBI Tree. | The Corrosion Loop Entity Key must be present in the URL to display the correct page. |
<ComponentEntityKey> | Specifies the RBI Component that you want to view in the RBI Tree. | Any Component Entity Key that corresponds to an RBI Component in the RBI Tree. | The Component Entity Key must be present in the URL to display the correct page. |
<AnalysisEntityKey> | Specifies the RBI Analysis that you want to view in the RBI Tree. | Any Analysis Entity Key that corresponds to an RBI Analysis in the RBI Tree. | The Analysis Entity Key must be present in the URL to display the correct page. |
<ProtectedAssetEntityKey> | Specifies the protected asset that you want to view in the RBI Tree. | Any Protected Asset Entity Key that corresponds to a protected asset in the RBI Tree. | The Protected Asset Entity Key must be present in the URL to display the correct page. |
<ProtectedComponentEntityKey> | Specifies the Protected Component that you want to view in the RBI Tree. | Any Protected Component Entity Key that corresponds to a Protected Component in the RBI Tree. | The protected Component Entity Key must be present in the URL to display the correct page. |
rbi/asset/<AssetEntityKey>: Displays the selected asset on the Asset Summary page. rbi/asset/<AssetEntityKey>/component/<ComponentEntityKey>: Displays the selected Component Details section of the Asset Summary page. rbi/asset<AssetEntityKey>/component/<ComponentEntityKey>/analysis/<AnalysisEntityKey>: Displays the Analysis Details section of the Asset Summary page. rbi/asset/<AssetEntityKey>/protectedcomponent/<ProtectedComponentEntityKey>/analysis/<AnalysisEntityKey>: Displays the Analysis Details section of the Asset Summary page. | |||
<AssetEntityKey> | Specifies the RBI asset that you want to view in the RBI Tree. | Any Asset Entity Key that corresponds to an asset in the RBI Tree. | The Asset Entity Key must be present in the URL to display the correct page. |
<ComponentEntityKey> | Specifies the RBI Component that you want to view in the RBI Tree. | Any Component Entity Key that corresponds to an RBI Component in the RBI Tree. | The Component Entity Key must be present in the URL to display the correct page. |
<AnalysisEntityKey> | Specifies the RBI Analysis that you want to view in the RBI Tree. | Any Analysis Entity Key that corresponds to an RBI Analysis in the RBI Tree. | The Analysis Entity Key must be present in the URL to display the correct page. |
rbi/<Context>/<ContextEntityKey>/isorisk: Displays the RBI 581 ISO-Risk Plot page for the selected process unit, asset, or corrosion loop. | |||
<Context> | Specifies whether the Entity Key that you have entered corresponds to a process unit, asset, or corrosion loop. |
| None |
<ContextEntityKey> | Specifies the Entity Key of the process unit (i.e., Functional Location), Asset, or the Corrosion Loop for which you want to access the RBI 581 ISO-Risk Plot page. | The Entity Key of a Functional Location (set as a process unit), Asset, or a Corrosion Loop in the RBI Tree. | The Entity Key must be present in the URL to display the correct page. |
rbi/<Context/<ContextEntityKey>/component/<ComponentEntityKey>/isorisk: Displays the RBI 581 ISO-Risk Plot page for the selected component linked to an asset or a corrosion loop. | |||
<Context> | Specifies whether the component is linked to an asset or a corrosion loop. |
| None |
<ContextEntityKey> | Specifies the Entity Key of the Asset or the Corrosion Loop that is linked to the Component for which you want to view the RBI 581 ISO-Risk Plot page. | The Entity Key of a Functional Location (set as a process unit), Asset, or a Corrosion Loop in the RBI Tree. | The Entity Key must be present in the URL to display the correct page. |
<ComponentEntityKey> | Specifies the Entity Key of the Component for which you want to access the RBI 581 ISO-Risk Plot page. | The Entity Key of the component. | The Entity Key must be present in the URL to display the correct page. |
rbi/corrosionloop/<CorrosionLoopEntityKey>: Displays the Corrosion Loop Summary page. | |||
<CorrosionLoopEntityKey> | Specifies the Corrosion Loop that you want to view in the RBI Tree. | Any Corrosion Loop Entity Key that corresponds to a Corrosion Loop in the RBI Tree. | The Corrosion Loop Entity Key must be present in the URL to display the correct page. |
rbi/evergreen/<ContextEntityKey>: Accesses the Ready for Evergreening tab in the Evergreening workspace. rbi/evergreen/<ContextEntityKey>/<JobKey>: Accesses the Created tab in the Evergreening workspace. rbi/rbi-581-inventory-groups/unit: Displays a list of Process Units with Inventory Groups. | |||
<ContextEntityKey> | Specifies the Entity Key of the process unit or Functional Location. | The Entity Key of a Functional Location or process unit in the RBI Tree. | The Entity Key must be present in the URL to display the correct page. A value of -1 can be used to access the home level of the Asset Hierarchy. |
<JobKey> | Specifies the scheduled job that processes an RBI analysis duplication. | The Job Key of a scheduled job for an RBI analysis duplication. | None. |
rbi/whatif/<ContextEntityKey>: Displays the Pending What-If Analysis Creation section in the Create What-If Analyses workspace. | |||
<ContextEntityKey> | Specifies the Entity Key of the process unit or Functional Location. | The Entity Key of a Functional Location or process unit in the RBI Tree. | The Entity Key must be present in the URL to display the correct page. A value of -1 can be used to access the home level of the Asset Hierarchy. |
URLs
Example URL | Destination |
---|---|
rbi/unit | The Risk Based Inspection Overview page. |
rbi/unit/2305330 | The Risk Based Inspection Overview page for the specified unit. |
rbi/processunit/64253024663 | The Unit Overview section for the specified process unit. |
rbi/processunit/64253024663/corrosionloop/64253024702 | The Corrosion Loop Overview section for the specified process unit. |
rbi/processunit/64253024663/corrosionloop/64253024702/component/64253024704 | The Component Overview section for the specified process unit. |
rbi/processUnit/64253028902/corrosionloop/64253028923/protectedcomponent/64253070084/analysis/64253070098 | The Analysis Details section for the specified protected component. |
rbi/processunit/64253024663/corrosionloop/64253024702/component/64253024704/analysis/64253024712 | The Analysis Details section for the specified process unit. |
rbi/processunit64253024663/corrosionloop/64253024702/component/64253024704/protectedasset/2509506 | The protected Asset Summary page for the specified process unit. |
rbi/processunit/64253024663/corrosionloop/64253024702/component/64253024704/protectedcomponent/64253024705 | The protected Component Overview page for the specified process unit. |
rbi/asset/2509505 | The Asset Summary page for the specified asset. |
rbi/asset/2509505/component/3476094 | The Component Details section of the Asset Summary page for the specified RBI Component. |
rbi/asset/2509505/component/3476094/analysis/3221498 | The Analysis Details section of the Asset Summary page for the specified RBI Analysis. |
rbi/corrosionloop/4842819 | The Corrosion Loop Summary page for the specified Corrosion Loop. |
rbi/25926450/isoriskanalysis/corrosionloop | The RBI 581 ISO Risk Plot page for the specified Corrosion Loop. |
rbi/evergreening/25926450 | The Ready for Evergreening or the Created tab in the Evergreening workspace. |
rbi/whatif/25926450 | The Pending What-If Analysis Creation section in the Create What-If Analyses workspace. |
rbi/processunit/dd09920f-b9c0-4acf-a306-839c5e23ce98/asset/c000085b-2eb6-4582-96ec-585f157911e7 | The Asset Overview page for the specified process unit. |
rbi/processunit/64262527107/asset/64262527140 | The Asset Overview page for the selected Asset in the Asset view on the Process Unit Tree. |
rbi/processunit/64262527107/asset/64262527140/component/64262527710 | The Component Details section of the selected Component in the Asset view on the Process Unit. |
rbi/processunit/64262527107/asset/64262527140/component/64262527710/analysis/64262527727 | The Analysis Details section for the selected analysis in the Asset view on the Process Unit Tree. |
rbi/rbi-581-inventory-groups/unit | Displays the list of process units with Inventory groups. |
Inspection Plan URLs
The following table describes the various paths that are used for the Inspection Plan workflow.
Element | Description | Accepted Value(s) | Notes |
---|---|---|---|
cm/asset/<assetKey>: Accesses the Inspection Plan for the specified asset. | |||
cm/plans: Accesses the Inspection Plan Management page. | |||
<assetKey> | Specifies the entity key of the asset record which you want to view. | Any asset key that is associated with an asset in the Asset Hierarchy | You should use the asset key of an asset that has an Inspection Plan created. If you select an asset that does not have an Inspection Plan, a warning message appears. |
URLs
Example URL | Destination |
---|---|
cm/asset/3290820029 | The Inspection Plan for the selected asset. |
RBI 581 System Code Tables
The following table lists the System Code Tables that are used by RBI 581.
Table ID | Table Description | Function |
581_AST_BOTTOM_TYPE | 581_AST_BOTTOM_TYPE | Populates the AST Bottom Type field in RBI 581 Thinning and Lining Evaluation records. |
581_AST_Cathodic Protection | 581_AST_Cathodic Protection | Populates the Cathodic Protection field in RBI 581 Thinning and Lining Evaluation records. |
581_AST_DRAINAGE_TYPE | 581_AST_DRAINAGE_TYPE | Populates the AST Drainage field in RBI 581 Thinning and Lining Evaluation records. |
581_AST_PAD_MAT_TYPE | 581_AST_PAD_MAT_TYPE | Populates the AST Pad field in RBI 581 Thinning and Lining Evaluation records. |
581_Coating_Quality | 581 Coating Quality |
Populates the Coating Quality field in the following records:
|
581_Coating_Type | 581_Coating_Type | Populates the Coating Type field in RBI 581 Thinning and Lining Evaluation records. |
581_CORR_TYPE | 581 Corrosion types | Populates the Selected Base Material Corrosion Rate and Selected Cladding Material Corrosion Rate fields in RBI 581 Thinning and Lining Evaluation records. |
581_Detection | 581 Detection System |
Populates the Detection System field in the following records:
|
581_Isolation | 581_Isolation |
Populates the Isolation System field in the following records:
|
581_Mitigation_System | Mitigation System |
Populates the Mitigation System field in the following records:
|
581_Primary_Soil_Type | 581_Primary_Soil_Type | Populates the Soil Type field in RBI 581 Thinning and Lining Evaluation records. |
581_Product_Side_Condition | 581_Product_Side_Condition | Populates the Product Side Condition field in RBI 581 Thinning and Lining Evaluation records. |
581_Release_Hole_Sizes | Release Hole Sizes | Provides the values for hole sizes in RBI 581 Consequence Evaluation records. |
CORROSION TYPES | Corrosion Types |
Populates the Thinning Type field in the following records:
|
FLUID TYPES | Fluid Types |
Populates the Initial Fluid Phase field in the following records:
|
FOUNDATION TYPES | Foundation Types |
Populates the Foundation Type field in the following records:
|
MI_581_Adjustment_Branch_Diameter | MI 581 Adjustment Branch Diameter | Populates the Branch Diameter field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Adjustment_Condition_for_Pipe | MI 581 Adjustment for Condition of Pipe | Populates the Pipe Condition field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Adjustment_Corrective_Action | MI 581 Adjustment Corrective Action | Populates the Corrective Action field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Adjustment_Joint_Type_Branch_ Design | MI 581 Adjustment Joint Type Branch Design | Populates the Joint Type or Branch Design field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Adjustment_Pipe_Complexity | MI 581 Adjustment Pipe Complexity | Populates the Pipe Complexity field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_AdminOption_Families | MI_581_AdminOption_Families | Populates the drop-down list box in the Target Family column in the RBI 581 Admin Options page. |
MI_581_Amine_Solution_Types | RBI 581 Amine Solution Types | Populates the Amine Solution Type field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Amine_Types | RBI 581 Amine Types |
Populates the Amine Type field in the following records:
|
MI_581_AST_STEAMCOIL_WATERDRWASOFF | MI_581_AST_STEAMCOIL_WATERDRWASOFF | Populates the AST Steam Coil Heater field and Water Product Draws field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Cathodic Protection Effectiveness Factors | MI 581 Cathodic Protection Effectiveness Factors | Populates the Cathodic Protection Effectiveness field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Caustic_Types | RBI 581 Caustic Types | Populates the Caustic Type field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Coating_Quality | RBI 581 Coating Quality | Populates the Immersion Grade Coating Quality field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Coefficient_Materials | RBI 581 Coefficient Y Materials List (Used to determine Coefficient Y) | Populates the Coefficient Y Material field in RBI 581 Risk Analysis records. |
MI_581_Component_Geometry_Types | RBI 581 Component Geometry Types |
Populates the Geometry Type field in the following records:
|
MI_581_Cooling_System | MI_581_Cooling_System | Populates the Cooling System Type field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Corrosion_Rate | MI 581 Corrosion Rate |
Populates the following fields:
|
MI_581_Cracking_Susceptibility | RBI 581 Cracking Susceptibility |
Populates the Susceptibility field in the following records:
|
MI_581_Cracking_Susceptibility_Types | RBI 581 Cracking Susceptibility Types |
Populates the Susceptibility Type field in the following records:
|
MI_581_Damage_States | RBI 581 Damage States |
Provides the damage states in the following records:
|
MI_581_Data_Confidence | RBI 581 Data Confidence Levels | Populates the Data Confidence field in RBI 581 Risk Analysis records. |
MI_581_Driving_Risk_Target | RBI 581 Driving Risk Targets for Inspection Planning | Populates the Driving Risk Target field in RBI 581 Risk Analysis records. |
MI_581_Environmental_Sensitivity | RBI 581 Environmental Sensitivity | Populates the Environmental Sensitivity field in RBI 581 Consequence Evaluation records. |
MI_581_Environmental_Severity | RBI 581 Environmental Severity | Populates the Environmental Severity field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Environmental_Severity | RBI 581 Failure Hole Size (gff as a function of Hole Size in calculating failures/yr) | Displays the hole sizes that are used in an RBI 581 Consequence Evaluation. |
MI_581_GOV_THINNING_DAMAGE | MI Gov Thinning Damage | Populates the Governing Thinning Damage Mechanism field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_H2S_Content_Of_Water | RBI 581 H2S Content of Water | Used to categorize H2S Content of Water based on a the value in the H2S Content of Water field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Heat_Treatment_History | RBI 581 Heat Treatment History | Populates the Thermal History (Heat Treatment History) field in RBI 581 Cracking Damage Evaluation records. |
MI_581_HTHA_Delta_Temperature | MI_581_HTHA_Delta_Temperature | Populates the Delta Temperature field in RBI 581 HTHA Damage Evaluation records. |
MI_581_HYDROCARBON_TYPES | MI 581 HYDROCARBON TYPES | Populates the Hydrocarbon Type field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Inspection_Effectiveness | RBI 581 Inspection Effectiveness |
Populates the Highest Effective Insp field in the following records:
Populates the Highest Effective Inspection Level field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Lining_Condition | RBI 581 Lining Conditions | Populates the Liner Condition field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Lining_Types_And_Resistance | RBI 581 Lining Types and Resistance |
Populates the Liner Type field in the following records:
|
MI_581_Material_Groups | RBI 581 Material Groups | Used to categorize the material of the component based on the value in the Base Material field in RBI Components. |
MI_581_Material_Temperature_Exemption_Curves | MI_581_Material_Temperature_Exemption_Curves | Populates the Material Exemption Curve field in RBI 581 Brittle Fracture Damage Evaluation records. |
MI_581_Max_Brinnell_Hardness | RBI 581 Max Brinnell Hardness | Used to categorize the value in the Maximum Brinnell Hardness field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Mechanical_Fatigue_Cyclic_Loading | MI 581 Mechanical Fatigue Cyclic Loading | Populates the Cyclic Loading field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Mechanical_Fatigue_Failures | MI 581 Mechanical Fatigue Failures | Populates the Previous Failure field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Mechanical_Fatigue_Shaking | MI 581 Mechanical Fatigue Shaking | Populates the Visible/Audible Shaking field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_Mechanical_Fatigue_Shaking_Duration | MI 581 Mechanical Fatigue Shaking Duration | Populates the Shaking Frequency field in RBI 581 Mechanical Fatigue Damage Evaluation records. |
MI_581_No_High_Effec_Insp | Number of Highest Level Effective Inspections | Populates the Number of Highest Effective Inspections field in various records. |
MI_581_ph_Water | RBI 581 ph Water | Used to categorize the values in the pH of Water field in RBI 581 Risk Analysis records. |
MI_581_Product_Form | RBI 581 Product Form | Populates the Product Form field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Recirculating_System | MI_581_Recirculating_System | Populates the Recirculating System Type field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Recorded_Settlement_Criteria | RBI 581 Recorded Settlement Criteria (API 653) | Populates the Settlement Adjustment Inspection field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_RISKSUMMARY | RBI 581 Risk Summary Type | Populates the Risk Summary for an RBI 581 Risk Analysis record. |
MI_581_Sigma_Percentage | MI 581 Sigma Percentage | Populates the Sigma Percentage field in RBI 581 Brittle Fracture Damage Evaluation records. |
MI_581_Soil_Condition | MI_581_Soil_Condition | Populates the Soil Condition field in RBI 581 Thinning and Lining records. |
MI_581_Soil_Types | RBI 581 Soil Types | Populates the Soil Type under Tank bottom field in RBI 581 Consequence Evaluation records. |
MI_581_Sulfur_Content_Of_Steel | RBI 581 Sulfur Content Of Steel | Populates the Sulfur Content of Steel field in RBI 581 Cracking Damage Evaluation records. |
MI_581_Water_Treatment_Type | MI_581_Water_Treatment_Type | Populates the Water Treatment Type field in RBI 581 Thinning and Lining Evaluation records. |
MI_581_Water_Type | MI_581_Water_Type | Populates the Water Type field in RBI 581 Thinning and Lining Evaluation records. |
MI_ATMOSPHERIC_CONDITION | Atmospheric Condition |
Populates the Atmospheric Condition field in the following records:
|
MI DEGRADATION MECHANISM TYPES MI_DEGRADATION_MECHANISM_TYPES | Degradation Mechanism Types | Populates the Degradation Mechanism field in Potential Degradation Mechanism records. |
MI_RBI_Area_Humidity | MI RBI Area Humidity | Populates the Area Humidity field in RBI Components. |
MI_RBI_CALC_CORRO_SRC | RBI Calculated CR Source | Populates the Source of Calculated Corrosion Rates field in RBI Components. |
MI_STRESS_LOOKUP_TABLE | MI_STRESS_LOOKUP_TABLE |
Populates the Stress Lookup Table field in the following records:
|
MI_YES_NO | MI Core, Yes-No | Populates various fields in the RBI 581 module. |
MI RBI COMPONENT FAMILIES System Code Table
The following table lists the Component Families and the Component Types that are supported for each Component Family in the MI RBI COMPONENT FAMILIES system code table.
Component Family | Supported Component Type |
---|---|
Criticality RBI Component-Cylindrical Shell |
|
Criticality RBI Component-Piping |
|
Criticality RBI Pipeline Segment |
|
Criticality RBI Component-Exchanger Bundle | Heat Exchanger-Bundle |
Criticality RBI Component-Exchanger Header |
|
Criticality RBI Component-Exchanger Tube | Air Cooled Exchanger-Tbs |
Criticality RBI Component-Pump Compressor Casing |
|
Criticality RBI Component-Tank Bottom |
|
Criticality PRD Component-Relief Valve |
|
Criticality PRD Component-Rupture Disk | Rupture Disk Only |
RBI 581 Risk Analysis State Assignments and Operations
The RBI 581 Risk Analysis uses specific states and operations from the baseline State Assignments of APM.
In RBI, State Configuration is used in the following families:
- RBI 581 Risk Analyses
- RBI Recommendations
RBI State Assignments and Operations Diagram

Notice that the some of the states are highlighted in Green. When an RBI Criticality Analysis is set to any of these states, the analysis is active. When an RBI Criticality Analysis is set to any of the states highlighted in Red, the analysis is inactive.
Additionally, in the diagram, you can see dotted lines and black lines.
- Dotted lines represent operations that are performed automatically when another RBI Criticality Analysis that is linked to the same RBI Component is set to Risk Completed.
- Black lines represent operations that you can perform manually.
Details
Initial State: The Created state is the initial state of all new RBI 581 Risk Analyses.
Datasheet Configuration: By default, states and operations will appear on the datasheet when you are viewing an RBI 581 Risk Analysis in RBI, the Record Manager, or the Bulk Data Form.
Reserved States and Operations: The following tables state whether or not the baseline states and operations are reserved. You cannot remove or modify reserved states or operations. You can, however, add your own states and operations to the State Assignment.
States and Operations | |
---|---|
States | Is Reserved? |
Approved |
Yes |
Accepted by ASM |
Yes |
Archived |
Yes |
Created |
No |
Implemented |
Yes |
Pending Approval |
Yes |
Re-Evaluating |
Yes |
Rejected |
No |
Risk Completed |
Yes |
Operations | Is Reserved? |
Archive (all Archive operations) |
Yes |
Implement |
No |
Finalize Risk |
No |
Reevaluate |
No |
Approve |
No |
Reject |
No |
Reimplement |
No |
Promote to ASM | Yes |
Submit for Approval | No |
State Assignment Roles: By default, no State Assignment Roles are assigned to any state in the RBI 581 Risk Analysis State Assignment.
Analysis Restrictions Based on State
The following table outlines the actions that you can perform on an RBI 581 RiskAnalysis based on its state.
Analysis State | Calculation is Allowed? | Analysis Can Be Deleted? | Analysis Fields Can Be Modified? | RBI Degradation Mechanisms Can Be Added or Deleted? | RBI Recommendations Can Be Created? |
---|---|---|---|---|---|
Created |
Yes |
Yes |
Yes |
Yes |
No |
Risk Completed |
No |
No |
No |
No |
Yes |
Pending Approval |
No |
No |
No |
No |
No |
Approved |
No |
No |
No |
No |
No |
Implemented |
No |
No |
No |
No |
No |
Archived |
No |
No |
No |
No |
No |
Rejected |
No |
No |
No |
No |
No |
Re-Evaluating |
No |
No |
No |
No |
No |
Accepted by ASM |
No |
No |
No |
No |
No |
If an RBI 581 Risk Analysis is set to Risk Completed, however, the value in the Mitigated Risk field in the RBI Degradation Mechanism to which it is linked can be modified.
RBI Site Filtering
Site Filtering
Consider an organization that has three sites, Site X, Site Y, and Site Z.
Scenario 1: User assigned to only Site X.
This user can access or modify records that are linked to assets only in Site X. However, this user can access all the Potential Degradation Mechanisms in the database.
Scenario 2: User assigned to only Site X and Site Y.
This user can access or modify records that are linked to assets only in Site X or Site Y. However, this user can access all the Potential Degradation Mechanisms in the database.
Scenario 3: Super User
This user can access or modify records that are linked to assets in Site X, Site Y, or Site Z.