RBI Policies
RBI Policies
An RBI Policy allows you to develop and execute strategies based on historical data and dynamic data, which is obtained by monitoring conditions in real time. The policies used in RBI are categorized as follows:
- Policies used to calculate an analysis
- Policies used to generate recommendations
- Policies used in risk mapping
- Policies used to suggest PDMs
These policies appear in the Module Workflow Policies section of the Policy Designer Overview page.
Policies used to Calculate an RBI 581 Risk Analysis
This topic provides a list of Policies used by each family in RBI 581 to calculate an RBI 581 Risk Analysis.
If you want to design a policy, you must be a member of the following Security Groups:
-
MI Policy Designer
-and-
- MI RBI Calculation Policy Designer
If you want to view a policy, you must be a member of the following Security Groups:
-
MI Policy Viewer
-and-
- MI RBI Calculation Policy Viewer
Family: RBI 581 Cracking Damage Evaluation
Degradation Mechanism | Policy |
---|---|
581-Sulfide Stress Cracking 581-HIC/SOHIC-H2S | RBI 581 Calculate Environmental Severity |
581-HIC/SOHIC-H2S | RBI 581 Calculate Susceptibility - HIC/SOHIC H2S |
581-Amine Cracking | RBI 581 Calculate Susceptibility - Amine Cracking |
581-Caustic Cracking | RBI 581 Calculate Susceptibility - Caustic |
581-HIC/SOHIC-HF | RBI 581 Calculate Susceptibility - HIC/SOHIC HF |
581-Hydrogen Stress Cracking 581-HIC/SOHIC-HF | RBI 581 Calculate Susceptibility - HSC HF |
581-Polythionic Acid Cracking | RBI 581 Calculate Susceptibility - PASCC |
581-Sulfide Stress Cracking | RBI 581 Calculated Susceptibility - SSC |
Family: RBI 581 External Cracking Damage Evaluation
The following table provides a list of Policies that are used by RBI 581 External Cracking Damage Evaluation.
Degradation Mechanism | Policy |
---|---|
581-Austenitic Component Cracking Under Insulation | RBI 581 Calculate Susceptibility - Austenitic CUI |
581-Austenitic Component Atmospheric Cracking | RBI 581 Calculate Susceptibility - Austenitic |
Family: RBI 581 Mechanical Fatigue Damage Evaluation
The following table provides a list of Policies that are used by RBI 581 Mechanical Fatigue Damage Evaluation.
Degradation Mechanism | Policy |
---|---|
581-Piping Mechanical Fatigue | RBI 581 Mechanical Fatigue Pipe Damage Evaluation |
Family: RBI 581 Thinning and Lining Evaluation
The following table provides a list of Policies that are used by RBI 581 Thinning and Lining Evaluation.
Degradation Mechanism | Policy |
---|---|
581-Amine Corrosion | RBI 581 Amine Corrosion Rate |
581-Acid Sour Water Corrosion | RBI 581 Acid Sour Corrosion Rate |
581-Alkaline Sour Water Corrosion | RBI 581 Alkaline Sour Water Corrosion Rate |
581-Atmospheric Tank Bottom Corrosion | RBI 581 AST Bottom Corrosion Rate |
RBI 581 Damage Factor - AST Bottom Thinning | |
581-Cooling Water Corrosion | RBI 581 Cooling Water Corrosion Rate Estimation |
581-Soil Side Corrosion | RBI 581 Soil Side Corrosion Rate Calculation |
581-High Temperature H2/H2S Corrosion | RBI 581 H2-H2S Corrosion Rate |
581-Sulfuric Acid Corrosion | RBI 581 H2SO4 Corrosion Rate |
581-Hydrochloric Acid Corrosion | RBI 581 HCL Corrosion Rate |
581-High Temperature Oxidation | RBI 581 HT Oxidation Corrosion Rate |
581-Hydrofluoric Acid Corrosion | RBI 581 Hydrofluoric Acid Corrosion Rate |
581-High Temperature Sulfidic and Naphthenic Acid Corrosion | RBI 581 Sulfidic and Naphthenic Corrosion Rate |
Policies used to Generate Recommendations
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Policies used in Risk Mapping
This following policies are used in risk mapping in RBI 581:
- 581-DEF-RISK_MAPPING-OPERATIONS
- 581-DEF-RISK_MAPPING-SAFETY
If you want to design a policy, you must be a member of the following Security Groups:
-
MI Policy Designer
-and-
- RBI Risk Mapping Policy Designer
If you want to view a policy, you must be a member of the following Security Groups:
-
MI Policy Viewer
-and-
- RBI Risk Mapping Policy Viewer
Policies Used to Suggest PDMs
- 581-Atmospheric Tank Bottom Corrosion
- 581-Cooling Water Corrosion
- 581-Soil Side Corrosion
- 581-Internal Component Lining Damage
- 581-High Temperature Oxidation
- 581-High Temperature Sulfidic and Naphthenic Acid
- 581-Sulfuric Acid Corrosion
- 581-Hydrofluoric Acid Corrosion
- 581-Hydrochloric Acid Corrosion
You can add sub-policies for all other Damage Mechanism types that you want to screen.
You must be a member of the MI Policy Designer Security Groups to modify the design of a policy.
You must be a member of the MI Policy Viewer Security Groups to view a policy.
RBI 581 DM Screening - Thinning and Lining policy follows the below guidelines. If there are adequate measures to eliminate or minimize corrosion you can deselect the suggested PDMs from linking.
Suggested Thinning DM | Available field in RBI Component | Screening Criteria | Notes |
---|---|---|---|
581-High Temperature Sulfidic and Naphthenic Acid | Operating Temperature | Operating temperature shall be greater than 400 degrees Fahrenheit | Majority of all Base Materials are suspected. Thus, system is not checking Base Material field. |
Sulphur Concentration | Process Fluid shall contain sulphur compounds | ||
581-High Temperature Oxidation | Operating Temperature | Operating temperature shall be greater than 900 degrees Fahrenheit | |
Is Air or Oxident Present? | Air or Oxidant shall be present | ||
581-Hydrochloric Acid Corrosion | Process Fluid | The representative fluid shall be HCL | |
Free Water | Presence of Water shall be detected | ||
pH of Water | Reported pH shall less than 7 | ||
581-Hydrofluoric Acid Corrosion | Process Fluid | The representative fluid shall be HF | |
581-Sulfuric Acid Corrosion | Process Fluid | The representative fluid shall be H2SO4 (Sulfuric Acid) | |
581-Cooling Water Corrosion | Cooling System Type | Presence of a Cooling water system | Defining a Cooling system Type in RBI component shall screen the component for soil side corrosion. |
581-Soil Side Corrosion | Soil Type 581 | Equipment is partially or fully exposed to soil. | Defining a Soil Type in RBI component shall screen the component for soil side corrosion. |
581-Internal Component Lining Damage | Liner Present | A liner provided to protect the base material shall be present. | NA |
581-Atmospheric Tank Bottom Corrosion | Component Type | Component Type shall be Tank Bottom | Tank Bottom is suspected since it is expected to be degraded from either process side or soil side. |
Policies and Fields Used to Calculate Corrosion Rate
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic
Policies and Fields Used to Calculate Susceptibility
This topic has been intentionally excluded from the APM product documentation website. Contact APM Support Team: https://digitalsupport.ge.com/ to get access to this topic