Overview
As an operator, you can use the Line Overview application to review summary of a
particular machine such as:
- Availability
- Downtime event on the machine

For a machine, when the:
Availability is: | Downtime is: | It Indicates that: |
---|---|---|
100% | 0 minutes | There are no downtime events recorded. |
0% or below 100% | > 0 minutes | There are downtime events recorded. |