About

What is Repower?

Repower enhances older turbines by replacing the drivetrains and rotors with upgraded components and the latest controls technology. GE Vernova estimates that approximately 10,500 legacy turbines in the United States alone are eligible for Repower. This could potentially add as much as 2.6 GW more capacity to the grid.

Repower solutions

Products tailored to improve your existing wind farm

1.6 MW-97m Repower

Provides new, upgraded drivetrain and extended rotors
wind-repower-solution.png

The 1.6 MW-97m is our Repower solution for 1.5 MW-77m, 1.6 MW-82.5m, and 1.6 MW-87m turbines. It upgrades the drivetrain and rotor for a more reliable, proven product solution with high availability and reliability.

  1.6 MW-97m
Name plate 1.6 MW
Rotor diameter (m) 97
Frequency (Hz) 60
Hub height (m) 80
100

1.9 MW-127m Repower

Utilizes the same machine head and rotor as the US-leading GE Vernova 2.8 MW-127m turbine.
wind-repower-solution.jpg

The 1.9 MW-127m is our Repower solution for the 1.6 MW-100, 1.7 MW-100m, and 1.7 MW-103m turbines. Using equipment from the workhorse 2.8 MW-127m turbine, GE Vernova  provides a full machine head, rotor, and downtower assembly (DTA) replacement to help improve AEP by as much as 20%.

  1.9 MW-127m
Name plate 1.9 MW
Rotor diameter (m) 127
Frequency (Hz) 60
Hub height (m) 83

Flexible, customized

Wind services

Help avoid potential downtime and system underperformance with GE Vernova’s wind farm services–available to help simplify fleet operations and maintain superior performance.

Contact us 

Ready to Repower your wind turbines?