Available units

6 MW turbines

6.1 MW-158m

Offering an intelligent combination of innovative and proven technologies great for numerous market conditions—including logistics-constrained sites

With more than 1,500 units currently installed in 20 different countries, GE Vernova’s 6.1 MW-158m boasts the highest total operating hours among similar sized turbines outside of China. As a leading global workhorse in the industry, it's designed to enhance performance, transportation, and logistics in a variety of site conditions.

wind-6mw-turbine.jpg
  6.1 MW-158m
Name plate 4.8 MW to 6.1 MW
Rotor diameter 158m
Frequency 50/60 Hz
Hub height - 50 Hz 96m
101m
121m
150m
161m
Hub height - 60 Hz 101m
117m
Noise level 107.5–98 dBA*
Cut in - Cut out wind speeds 3 m/s - 25 m/s
Blade tech 77.4m, E-glass and carbon fiber reinforced polyester; split and single-piece blade
Drivetrain tech Single main bearing with 3 points suspension drive train
Electrical System Doubly-fed induction generator (DFIG); uptower electrical system
IEC wind class IIS / IIIS
Normal operating temperature range -15°C – +40°C
2025 model update
  • US domestic introduction


*-With low-noise trailing edge

 

6.0 MW-164m

Configured to optimize performance in low-wind conditions

Leveraging the same architecture as the proven 6.1 MW-158m turbine (see above) with an upgraded, more efficient 164m rotor ideal for low-wind-speed sites. This rotor helps boost turbine energy production by as much as 6% over the 6.1 MW-158m turbine.

wind-6mw-turbine-164.jpg
  6.0 MW-164m
Name plate 6.0 MW
Rotor diameter 164m
Frequency 50 Hz
Hub height 166m
167m
Noise level 107 dBA* (with serrations)
Cut in - Cut out wind speeds 3 m/s - 25 m/s
Blade tech 80.4m E-glass and carbon fiber reinforced polyester; single-piece blade
Drivetrain tech Single main bearing with 3 points suspension drivetrain
Electrical System DFIG; uptower electrical system
IEC wind class IIS
Design standard IEC 61400-5:2020
Normal operating temperature range -15°C – +40°C


*-With low-noise trailing edge

 

Featured video

Building GE Vernova’s 6 MW wind turbine in the US

See how we introduced high-tech manufacturing of our largest onshore wind turbine to our iconic manufacturing facility in Schenectady, New York, to help deliver on our mission of electrifying and decarbonizing the world.

Flexible, customized

Wind services

Help avoid potential downtime and system underperformance with GE Vernova’s wind farm services–available to help simplify fleet operations and maintain superior performance.

Contact us

Want to learn more about our 6 MW turbines?