High Voltage Direct Current (HVDC) systems enable utilities to move more power further, efficiently integrate renewables, interconnect grids, and improve network performance. HVDC systems utilize power electronics technology to convert AC and DC voltage and are ideal for supporting existing systems or building new power highways.
GE Vernova provides solutions that offer grid operators the ability to provide reactive power support, enhance controllability, improve stability and increase power transfer capability of AC transmission systems.
Substation and Electrical Infrastructure Projects for Utility and Industrial Customers.
GE Vernova offers solutions for a variety of substation projects and applications, including Modular Substation Automation Systems, utility and industrial substation projects, as well as DC substation solutions.
Energy storage is the backbone of the modern power system, delivering reliable, high quality energy for utilities, data centers, industry, and communities. It unlocks the full potential of renewable and clean energy, ensuring critical operations stay continuously online in an always on economy while accelerating the electrification of everything.
Integrated electrical systems provide energy where the grid doesn’t reach, meeting increasing power demands while improving resilience and efficiency.
The energy landscape today is changing, this is being led by the current industry trends of Decarbonization, Digitization, Decentralization and Electrification. Discover how GE Vernova is working with utility, consumer and industrial customers to design and deploy tailored Microgrid and Distributed Energy Resource (DER) Management solutions.
GE Vernova delivers advanced power stability and flexibility solutions that help utilities and electro-intensive industries meet grid connection requirements and evolving regulatory standards. Our portfolio is designed to enhance grid performance, compliance, and resilience.
Innovations to Decarbonize the Electrical Grid. GRiDEA is our portfolio of decarbonization solutions that empower grid operators to address their net-zero objectives.
GE Vernova offers a wide range of transformer solutions for the utility, industrial, commercial, residential and energy markets. These solutions feature flexible, reliable and robust designs to support a wide range of applications. With units operating in some of the most demanding electrical environments around the world, We design and delivers transformer solutions that provide among the highest level of performance and reliability to meet rigorous operating requirements.
GE Vernova provides GIS solutions from 50 kV to 800 kV, along with secondary products to maximize switchgear and network operation. The portfolio includes a full range of SF₆ GIS as well as g³ (SF₆-free) GIS at 145 kV and 420 kV voltage levels for utilities and industries worldwide.
GE Vernova is one of the top circuit breaker suppliers in the world. Our products include a range of live tank circuit breakers (up to 800 kV), dead tank circuit breakers (up to 550 kV), as well as hybrid and compact switchgear assemblies. We also provide solutions for power generation applications with our generator circuit breakers for installations up to 1,500 MW.
GE Vernova is a global market leader for disconnectors (disconnect switches) since 1960, with 8 product facilities in 7 countries and hundreds of thousands installations in more than 130 countries around the world. The portfolio includes disconnectors for AC applications (up to 1,200 kV), for DC applications (up to 1,000 kV) and for railway applications. We also offer power connectors to connect two or more conductors for a continuous electrical path.
GE Vernova is an industry leader in the design and manufacturing of high, medium and low voltage instrument transformers. With more than 100 years of experience, We offer a broad array of standard and high accuracy models for revenue metering and system protection applications. The portfolio of instrument transformers ranges from low voltage at 600 V suitable for industrial and high accuracy revenue metering, all the way up to high voltage at 1,200 kV. The portfolio also includes line traps and digital instrument transformers.
For a century, utilities have relied on us to deliver electrical products and services to meet their quality, durability and performance needs. Our capacitor and reactor product lines are an integral part of our portfolio. GE Vernova provides power capacitors that meet ANSI, IEEE and IEC standards, and our low voltage capacitors are UL listed. Ratings range from 1 kvar to 500 MVAR, and from 240 volts to 500 KV.
GE Vernova provides a broad range of bushings and surge arresters to help protect electrical assets. The bushings portfolio includes AC and DC solutions that enable long life, high reliability and installation flexibility. GE Vernova’s Tranquell surge arresters are ideal for distribution and EHV applications up to 612kV, and are available as polymer and porcelain station and intermediate class IEEE/ANSI C62.11.
Our SF₆-free switchgear range features the same ratings and same dimensional footprint as the state-of-the-art SF₆ equipment, with a drastically reduced carbon footprint.
Drawing on more than 125 years of engineering heritage, GE Vernova offers rotating machine solutions designed for performance, reliability, and industrial scale.
Digital Native Products are not just an evolution of existing switchgear but a transformation in how GE Vernova conceives and builds primary equipment for the grid.Digital Native Products are designed with digital capabilities embedded, enabling a compact and standard design and are mechanically engineered to reach the accuracy required by advanced monitoring and control solutions. Products are ready to connect and operate quickly and effectively. Discover the various monitoring and control solutions that can be incorporate in Digital Native Products.
GE Vernova delivers advanced power electronics solutions that help electrify industries, optimize performance, and improve reliability. Our integrated portfolio supports critical applications with the technology and services needed to power a more efficient and sustainable future.
Safely and securely accelerate operations with tailored automation systems that enhance control, reduce risk and add value.
GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization. The portfolio is designed to enable utilities and industrial customers to ensure a stable, efficient energy supply amidst the growing integration of renewable energy sources and aging infrastructure.
GE Vernova's comprehensive portfolio of solutions for implementing and managing a substation.
GE Vernova’s Protection, Control, and Metering solutions deliver precise, high-performance automation for today’s evolving grid. From advanced relays to multifunction meters, our portfolio helps utilities enhance reliability, streamline operations, and accelerate the energy transition. Backed by decades of expertise and global reach, we provide the products to protect assets, optimize performance, and power a more sustainable future.
GE Vernova offers a wide range of solutions to monitor and manage critical assets on the electrical grid, detect and diagnose issues and provide expert information and services to customers. Our asset monitoring and diagnostics portfolio includes solutions for single- and multi-gas transformer DGA, enhanced transformer solutions and switchgear monitoring, as well as software and services.
GE Vernova's Critical Infrastructure Communications (CIC) solutions deliver secure, resilient, and scalable networks that ensure operational continuity in even the most demanding environments. We help customers reduce downtime, enhance safety, and improve situational awareness through end-to-end communication solutions built for reliability and performance. This translates into greater efficiency, regulatory compliance, and peace of mind for mission-critical operations.
The collection of required asset condition data from the field on a large scale for GE Vernova and 3rd party electrical equipment is a key step in building a robust Asset Performance Management strategy. Grid Services specialists are constantly evaluating and implementing new innovative inspection technologies applying strict processes and methods. The digital inspections methods are designed to improve the efficiency of data collection, oil analysis and online monitoring. All new approaches to capture data are integrated into the EnergyAPM ecosystem for automatic data transfer.
GE Vernova's Asset Lifecycle Management services combine a large set of methodologies to collect condition data off and online, consulting and asset optimization services using digital technology to improve the monitoring, recording and analysis of asset operations and predict asset behavior.
GE Vernova’s innovative and high-quality services help maintain and optimize high-voltage electrical assets throughout their entire lifecycle. Leveraging the design and manufacturing knowledge of our engineers, the customized service solutions ensure substations and networks perform as planned. Experts deliver services for applications across the power system, keeping assets up-to-date, safe, reliable and efficient while improving customers’ return-on-investment.
GE Vernova provides a full range of services & support tailored to meet a broad range of power system needs across utility and industrial applications. With deep domain knowledge and industry expertise GE Vernova’s service application engineers and technical specialists can help plan, design, operate, maintain, and modernize your protection, control, monitoring and automation systems.
GE Vernova provides comprehensive services throughout the systems lifecycle. The services can be provided by our local team and with the support of our global Competence Centers when the equipment is installed, during the warranty period and beyond.
Our certified laboratories enable manufacturers and customers leverage deep domain expertise and advanced testing and analysis facilities to develop enhanced high-voltage products, certify their capabilities before market introductions and apply preventive maintenance to avoid unexpected interruptions and ensure the reliability of your operations.
Our product range covers from the smallest medium voltage electrical rotating machines to custom made large units, up to 80 MW, as well as their operating and protection controls. Our aftermarket fleet of over 70,000 rotating machine assets, spread over 150 countries worldwide, that we’ve served for a century. Our experience in all energy, industry and transportation sectors is broad and deep.
We connect the physical world with data to proactively detect and forecast the behavior of your assets by offering Digital Suite, Service 360 & Cyber security.
Our MV drives portfolio ranges from 100 kW to more than 100 MW and from 3.8 up to 13.8 kV voltages. It allows for higher operating efficiency, power availability, plant throughput, operational precision, and process yield. Our LV drives portfolio ranges from of 0.25kW to more than 6MW and from 270 up to 900VAC voltages which includes fully and doubly fed wind converters, marinized drives, metal and mining drives, Cranes, test benches, meeting the needs of critical electrification systems.
Utilities today seek to create and connect new sources of power generation to meet growing global demand, while also managing grid reliability, costs and regulatory factors.
Water is central not just to the economy, but to life. As a result, water treatment systems demand secure, dependable power to ensure process uptime. From the grid-connected substation to reliable electrical protection, control, and power quality metering, GE Vernova offers tailored solutions to keep critical plants operational and meet the unique needs of the water and wastewater industry.
As power systems become increasingly interconnected and complex, utilities need solutions that optimize energy transmission and management while improving reliability.
Data centers – and the information they store – are becoming increasingly integral to the way we live our lives every day. With rising demand also come rising costs. And more importantly, the information in these centers must remain secure while simultaneously accessible. We provide data centers with electrical infrastructure solutions from the input utility source to the IT server racks. This includes high-voltage switchgear and transformers, medium and low voltage electrical equipment, automatic transfer switches, switchboards, UPS systems, critical power PDUs, static transfer switches, and overhead busway. This chain of electrification products provides high quality and reliable products and services for the entire lifecycle of a data center.
The oil and gas industry is evolving at a rate never seen before, facing shifting pricing levels, ever-changing regulatory requirements, and increased environmental consciousness. Through reliable, safe, and innovative solutions and a holistic service offering, GE Vernova can help the energy sector thrive in this changing reality.
Modernizing and digitizing the distribution grid is imperative for utilities and customers to enhance power system stability and safety, while increasingly integrating distributed power and demand response.
The industry is changing. Simultaneously, so are your utility’s needs. Operational effectiveness, power stability, and critical asset management are key priorities – whether in pulp and paper, steel, or data centers. GE Vernova’s holistic portfolio of products and services are designed with reliability, innovation, and sustainability at the forefront, helping you face the energy transition with ease.
Mining companies require secure communications, efficient asset performance management, and dependable, innovative technology to protect their critical assets. GE Vernova offers a broad product portfolio to help you through each step of the mining process – safely and reliably.
November 4, 2025
Besides playing a major role in power plant protection, Generator Circuit Breakers (GCBs) offer more flexibility for plant operation and enable the implementation of efficient solutions to reduce investment cost. Maintenance, energy efficiency and carbon footprint are now also enhanced thanks to GCB architecture improvements.
Generator circuit breakers are power plant devices located between the generator (which produces electricity at a voltage of around 15-25 kV) and the step-up transformer (which increases this voltage up to the grid transmission voltage – 200 kV to 800 kV). They play a key role in the protection of the transformer and the generator in case of fault (short circuit on the power transmission system), and their major function in normal operation is to connect and disconnect the generator to and from the grid with high availability and reliability. For decades, generator circuit breakers have existed for generator ratings ranging from 50 MVA to 1,400 MVA. More than 7,000 units are in service today throughout the world, and they have improved the overall life cycle cost of power plants through efficient protection of generators and transformers and simplifying synchronization to the grid.
What concerns a power producer is to generate and deliver energy. With a GCB, a producer can gain flexibility by making the plant’s strategic connections safer; it can also reduce the effects of a generator or transformer failure by reducing its duration. “Equipment today has reached a very low failure rate, but a rare phenomenon can still have disastrous effects,” says Jean-Marc Willième, Senior Expert at GE Vernova's Grid Solutions’ High-Voltage Switchgear Research Center in France.
“Generator circuit breakers are something of an insurance policy: as long as everything goes well, it could be seen as an unnecessary cost, but when things go wrong, what a relief to have it there!” A financial study, based on life cycle cost, has compared the situation of power plants with and without a generator circuit breaker. Analyzing the risk of fault, which includes, on the one hand, the cost of not producing, and on the other hand, the cost of a GCB solution, it validated the installation of GCBs. “A typical example, based on a 400 MW power plant, demonstrates that the generator circuit breaker solution is cost-effective if, during 20 years, the presence of the breaker has avoided less than 14 hours of outage,” explains Willième. Moreover, if some cost reductions in generator circuit breaker schemes are taken into account, such as eliminating HV circuit breakers and HV/MV transformers and replacing them by a GCB and an MV/MV transformer to feed auxiliaries (see sidebar 2), “savings could be identified from the very beginning of the project”.
In the world of circuit breakers, breaking capability is a very important feature to have adequately specified in case of a major fault in a power plant. This kind of failure is extremely rare, but has very heavy consequences, so the design of the interrupting chamber – the heart of the generator circuit breaker – is a crucial factor.
GCBs are something of an insurance policy.
GE Vernova's Grid Solutions business has continually developed and improved this mechanism. Thanks to the thermally assisted puffer-type technology, it is possible to interrupt short-circuit currents of at least 160 kA with a spring-operating mechanism. Some years ago, a CIGRE study on high-voltage circuit breaker failures and defects in service revealed that the availability of the circuit breakers depends mainly on the reliability of the operating mechanism, and that the most reliable mechanism, by far, is the full spring mechanism.
For its latest generation of GCBs, Grid Solutions has enhanced its spring-operating mechanism to make it simpler, save energy and reduce stresses and impacts during operation. As a result, the improvement in reliability and availability of the generator circuit breakers using spring mechanisms is now accessible for power plants up to 1,400 MVA. Generator circuit breakers originally used air blast technology for electric arc extinction. Air blast was progressively replaced in the mid-80s by sulphur hexafluoride (SF6) technology, where the SF6 is used instead of compressed air.
To reduce life cycle cost, the conception of a GCB focuses on the status of the arcing contacts, which suffer heavy wear when operating and can be considered as strategic for the breaker. However, “another important feature of the generator circuit breaker is its capability in terms of rated current,” says Willième. The most reliable mechanism, by far, is the full spring mechanism. Although this is around one-tenth of the breaking capability, manufacturers have to carefully design their breaker around this issue. “As the main current specification is related to a function that is active almost 100 % of the operational lifetime of the generator circuit breaker, what is needed is a current-carrying capability with losses as low as possible.” This concern is reinforced by the fact that circuit breakers are traditionally associated in series with line disconnectors, whose role is to provide personnel with visible safety during maintenance. Unfortunately, disconnectors also have permanent disadvantages: they are a source of loss during energy production phases; they also increase the occurrence rate of minor risks such as mechanical failure, and major risks such as thermal runaway of contacts; consequently, they need more maintenance. The sizing of both circuit breaker and disconnector for loss reduction requires the full attention of the designer. This is reinforced by the fact that the environmental footprint of electrical equipment is mainly related to the energy dissipated during the total generator circuit breaker's life operation, rather than to the energy or material consumed during manufacturing process. “The most efficient way to avoid energy waste in this equipment is to reduce energy sources by design,” Willième points out.
The classical SF6 circuit-breaker layout is not 100 % effective regarding loss reduction. As SF6 pressurized volume is linked to contact sizing, designers have to make compromises between Joule loss reduction and minimizing SF6 volume. Another drawback is that the main contacts are in the same environment as the arcing contacts and consequently are subjected to the hot, current-breaking gas flow as well as corrosive SF6 by-products. “An innovative architecture – the FKGA2 – avoids these compromises by allowing the main contacts to be completely isolated from the heated current-breaking SF6 gases, contaminated particles and the associated by-products within the interrupter chamber,” explains Willième. Their lifetime is therefore independent of the breaking events experienced by the interrupter chamber. The integration of the circuit-breaker main contacts and disconnector function into a single piece of equipment is particularly effective in decreasing losses: the electrical resistance is far less compared to the classical solution (circuit breaker and disconnector in line), so heat dissipation is reduced throughout the equipment lifetime. Additional benefits include a reduction of the equipment’s total phase length; hence less material is used, and manufacturing processes are reduced, resulting in less impact on the environment. The combination of these different factors, including reduction of SF6 volume, leads to a significant decrease in the equipment’s environmental footprint.
Use of multi-physics optimization for designing circuit breakersThe development of digital simulation tools and the exponential increase in computer power allow engineers to greatly accelerate the design of industrial applications such as high voltage breakers. They can pre-evaluate a design on computer models to examine its behavior for different operating conditions and therefore optimize the product before the first prototype is built and tested. As a result, test duration and cost can be substantially reduced. “Generator circuit breakers are extreme products due to the very high currents imposed by their position on the network,” says Gwenael Marquezin, HV Switchgear Expertise Development Manager. “Improving their design for higher performance and efficiency, making them more robust and compact (such as in the FKG series), leads to increasingly complex problems to solve as design constraints are closer to the limits.” Therefore, “multi-physics simulations are necessary to better understand and evaluate the combination of physical constraints and their effects on the breaker’s behavior, performance and lifecycle. ” Besides the complex simulations of breaking tests, generator circuit breaker designers rely on the simulation teams to recognize such effects as the electromagnetic forces generated by the high short-circuit currents, Joule power and related temperature rise due to the high nominal current, seismic response of the equipment, etc. However, beyond theoretical knowledge, these teams “must possess the practical competencies to be able to cast a very critical eye at simulation results, their significance and correlation with test results.” Dielectric, thermal and mechanical phenomena involved in the circuit-breaker design are nowadays relatively well understood; others, like coupled electromagnetic and fluid approaches, are highly complex and require extra care.
This station is among the best performing power plants in the world with low NOx, SO2 and CO2 emissions. It features a high operational flexibility, since it can run at base load and part loads as well as in two-shift operation mode. It is designed around two GT26 combined cycle modules rated at 435 MW each for a gross output of 870 MW at 59 % efficiency.
Beyond environmental considerations, power plant owners are concerned by the reliability and availability ratio of their plant and by the immediate negative consequences of a failure. For this reason, it is crucial to detect the predictive signs of future failure at the earliest possible stage. As the main contacts are a major contributor for the transmission of the energy produced by the power plant, it is a big advantage to be able to easily observe the main contacts throughout the equipment’s lifetime in order to detect any trace of abnormal wear on the contact surface. The value of having accessibility to the main contacts is enhanced by the fact that contact resistance measurement cannot alone be considered as reliable evidence of an increase in temperature. Furthermore, the new joint IEEE-IEC GCB standard draft recommends visual inspection of main contacts as an efficient “verification of the capability of the generator circuit breaker to carry the rated normal current”. Heat dissipation is reduced throughout the equipment lifetime.
Contact inspection consumes a large portion of maintenance time with a classical breaker architecture, where main contacts are hidden in a sealed envelope containing SF6 gas under pressure and subjected to hot gas flow; currently it is only possible to inspect the contacts during complete overhaul sessions of several weeks. By segregating the main contacts from the interrupting SF6 gas, the new FKGA2 provides simple access from outside the breaker during a short, normally scheduled power plant shutdown. The main contact inspection is considerably easier than with the conventional GCB architecture and, when necessary, parts replacement is also significantly less burdensome.
Generator circuit breaker solutions – lower cost, flexible and more protective There are two major options when designing the electrical single-line diagram for a power plant:the block diagram scheme: the generator output is directly connected to the Generator Step-Up Transformer (GSUT), and the connection of the unit to the grid is through an HV circuit breaker; this scheme requires a Station Service Transformer (SST) to feed the unit auxiliaries when the generator is not connected to the grid;the generator circuit breaker scheme: the HV circuit breaker always remains closed and the unit auxiliaries are permanently fed through the GSUT and the Unit Auxiliary Transformer (UAT).For the user, the GCB scheme has three main advantages:it is a more economical solution, as the generator circuit breaker’s cost is made up for by the savings from avoiding an SST and its associated connection to the HV grid;it avoids auxiliary power supply changeovers at unit starting and stopping; for large power plants these changeovers may be complex and induce important transients if the 2 supplies are not in phase;generator circuit breakers enable fast elimination of faults (80 ms) on the energy transmission system (GSUT, UAT, busbars), and therefore limits the consequences of the fault, whereas with the block diagram scheme, the generator will continue to feed the fault for several seconds until the generator is fully de-excited.
Generator circuit breaker solutions – lower cost, flexible and more protective There are two major options when designing the electrical single-line diagram for a power plant:
For the user, the GCB scheme has three main advantages: