Live Tank Circuit Breakers
Live tank circuit breakers

Available in both single or three pole operated design and tested according to international standards, our live tank circuit breaker portfolio ranges from 36 kV up to 800 kV.

Dead Tank Circuit Breakers
Dead Tank Circuit Breakers

GE Vernova's dead tank circuit breakers are available for single or three pole operation, qualified to IEEE and IEC standards and available from 38 kV up to 550 kV.

Hybrid Switchgear
Hybrid Switchgear

GE Vernova's HYpact is a hybrid, compact switchgear assembly designed for space and cost savings.

caba
Compact Switchgear

GE Vernova’s modular compact switchgear system combines a circuit breaker, disconnector and other equipment on a common frame.

cat
Generator Circuit Breakers

Flexible generator circuit breaker solutions for new and refurbished power plants up to 50,000 A and 1,500 MW.

HVDC Switches
HVDC Switches

GE Vernova's offers fast switches developed based on the highest standards of performance, ratings, user convenience and reliability for all HVDC applications up to 800 kV.

CapMD on capacitor banks
Asset Monitoring

Systems to monitor and control critical HV equipment