Breadcrumb Home Services HV Switchgear Testing CERDA Test Lab – France CERDA Testing Laboratory Certified and Independent CERDA Testing Laboratory - Certified and Independent Located in Villeurbanne, France, CERDA was established in 1929. CERDA and GE Vernova share the same site, allowing proximity and partnership for research and engineering of new equipment.Quality and ConfidentialityTo demonstrate its committment to quality, neutrality and impartiality, CERDA is recognized and accredited by a number of organizations, and tests according to a variety of standards.COFRAC accredited (N°1-0260 and 1-6988) for testing equipment according to ISO/IEC 17025ASEFA certified to provide a full certification with inspectorESEF and STL national and international association memberships for full netrality and impartialityTests are performed according to IEC, IEEE, EN, VDE, GOST, FURNAS, GB, DL and other standards or customer specifications Download Brochure Request a Test HIGH POWER TESTING High Power Testing The high power testing laboratory at CERDA provides the full short circuit test program according to international and regional standards, and is equipped with modern and reliable measurement tools. Testing PortfolioBasic Short-Circuit Test Duties :Full pole : 800 kV / 63 kA / 50-60 HzHalf pole : 1,200 kV / 63 kA / 50-60 HzShort Line Fault Tests Duties: Up to 63 kACapacitive Current Switching Tests:550 kV / 63 kA / 50-60 Hz full poleOut-Of-Phase Making & Breaking Tests:Making : 300 kV full poleBreaking : 550 kV full poleInternal Arc Tests :Up to 80 kADC Short-Circuit Tests :Up to 40 kA, up to 200 kV full pole Technical CapabilitiesGenerator Output: Up to 2 x 2,500 MVA + 3,000 MVAShort-Circuit Current :Up to 100 kA, single-phaseMaximum TRV for Synthetic Tests :1,200 kVFrequency:50-60 Hz; 16 Hz 2-3Testing Halls:Three synthetic testing halls MEDIUM POWER TESTING Medium Power Testing The medium power station is equipped with two transformers with 23 MVA each, and it can reach up to 46 MVA in combination. This laboratory is able to perform tests from 10 V to 850 V and up to 4,000 A, when coupled with one regulator transformer. Medium Power Testing PortfolioShort Time Current Withstand:Up to 80 kA rms for 3 seconds, 160 kA peakDisconnector Busbar Transfer Current:Up to 8,000 AEarthing Switch:Breaking and making of inductive currentsCapacitive and Inductive Tests of earthing switches Technical CapabilitiesTransformers:2 x 23 MVA - up to 2,000 V + 1300 MVAUp to 260 kVRegulator transformer:10 V to 850 V, up to 4,000 APower factor < 0.15LV Test Range:10 V to 850 V, up to 8,000 A, single-phaseHV Test Rang :Up to 260 kV HIGH-VOLTAGE DIELECTRIC TEST LAB High Voltage Testing The high voltage testing laboratory offers several possibilities for short and long term insulation testing, and is equipped with three power frequency transformers and one impulse generator bank. All tests can be performed also under rainy conditions for outdoor equipment. The laboratory provides the necessary tools to measure Radio Interference Voltages (RIV) as well as Partial Discharge (PD).High Voltage Testing PortfolioAC power frequency testsSwitching impulse testsLightning impulse testsDC dielectric testsCombined voltage tests (BIAS)Chopped wave testsPD and RIV TestDry and Wet ConditionsBus Current Switching TestsTechnical CapabilitiesPower frequency: Up to 1,2 MV 50 HzLightning Impulse: Up to 2,5 MVSwitching Impulse: Up to 1,6 MVDC Voltage: Up to 1 MV DCPartial Discharge: Up to 750 kVRIV testing: Up to 550 kV TEMPERATURE RISE TESTING Temperature Rise Testing This test laboratory can simulate the impact of the equipment on the environment e.g. the energy losses or radiation under nominal current applications. It is made of two independent, parallel testing rooms with its own current generator and allows to record up to 200 x PT1000 temperature sensors together. The ambient temperature can be controlled up to 40 °C.Temperature Rise Testing PortfolioShort term temperature rise testsLong term temperature rise testsCalculation of temperature rise values based on the resistance measurement of the current transformersTechnical CapabilitiesTests in AC – Single-Phase (50/60 Hz) - up to 50 kATests in AC – Three-Phase (50/60 Hz) - up to 10 kATests in DC - up to 4 kA CLIMATIC & MECHANICAL TESTING Climatic & Mechanical Testing The climatic chamber is equipped with one room, which can reproduce extreme environmental conditions and temperatures from -60 °C to +60 °C. Additionally the laboratory is equipped for leakage measurement by accumulation for gases such as SF6, CF4 or g3 – green gas for grid.Climatic & Mechanical Testing PortfolioMechanical operationsSevere ice conditionsTightnessTechnical CapabilitiesTemperature range: -60 °C to +60° CTesting room dimensions: 11 x 6 x 6.8 m (D x W x H) Contact Us CERDA is located in Villeurbanne, Lyon. Office hours are 8 am to 5 pm weekdays. Availability for our next test slots starting from Q2 2027CERDA Testing Laboratory21, rue Cyprian69 100 Villeurbanne, FranceRequest a Test Download Brochure View location in Google Maps