Breadcrumb Home Systems Power Stability Flexibility Medium Voltage DC Transmission System Medium Voltage DC Transmission system Highly efficient onshore to offshore electrification solution Overview While oil & gas companies are globally looking at reducing their carbon emissions, electrifying the offshore platforms appears as an interesting option for the players of the upstream sector. Electrification has developed a system based on its lates Based on our modular multilevel converter technology, our onshore to offshore electrification solution is available for:Distance over 100 kmPower over 100 MW, up to 300 MWDC voltage up to 300 kV 200 MW MVDC transmission system We propose the complete system engineering including grid harmonics study and mechanical shaft analysis.For an optimized experience, Electrification offers real-time simulation service for design & fast commissioning. Available topologies Active Front End (AFE), with bi-directional, active and reactive power controlTransformer-less up to 132 kV for footprint, reliability and efficiency optimization and improved grid quality Benefits High efficiency: 99%High availability, with N+1 or N+2 power cells redundancyLower submarine cable cost compared to AC transmissionUnmanned solution/no maintenanceHigh power densityGrid quality improvementNo filter needed on the grid side: cost efficiency, compactness No reactive power compensation neededNo need for a dedicated converter platform thanks to modularity & compactnessLow carbon emissionsImmunity against fault level thanks to DC decouplingFull flexibility available in terms of power demandEnable the integration of offshore renewable resourcesFull controllability thanks to EMS/PMS Technology MM7 Modular Multilevel Converters View Product MM7 Modular Multilevel Converters View Product Energy Management System (EMS) View Solution Energy Management System (EMS) View Solution