header background

GridBeats™ Substation Monitoring

Build the foundation for a more reliable, resilient, 
and sustainable grid

Description

Substations form the heart of the grid. Despite access to abundant data, turning that data into actionable insights remains a key barrier:

Growing asset stress
Growing asset stress

Traditional static models are hindering grid visibility, and growing demand is forcing assets to operate closer to the limit

Security and compliance
gaps
Security and compliance
gaps

Physical, air-based interference, along with cyber threats, are growing fast

Lagging reliability
indicators
Lagging reliability
indicators

Operational blind spots and delayed detection of abnormal operating conditions

Siloed visibility and
decision making
Siloed visibility and
decision making

Fragmented monitoring infrastructure across domains and end users

Ambiguity in data governance
Ambiguity in data governance

Data accessibility, resolution, storage issues, and communication failures

GridBeats™ Substation Monitoring turns substations into intelligent assets by making them visible, predictable, and actionable. Our suite of sensor solutions continuously monitors the performance of critical electrical assets and collects real-time data to provide operational status and asset utilization insights.

Substation Monitoring is part of GridBeats™, a portfolio of software-defined automation solutions for grid digitalization that’s designed to improve adaptability, visibility, and control over the grid.

Data Fusion: The Foundation of Smarter Analytics

Data Fusion refers to the structured integration of heterogeneous, time-synchronized data streams from substations. By combining electrical, thermal, chemical, mechanical, visual, weather and cyber data into a unified, contextualized representation, operators can achieve higher-level situational awareness, diagnostics, and prescriptive decision-making.

Card Image
A Visionary approach to substation monitoring
The electrical infrastructure is under more stress than ever, while traditional monitoring was built for a much simpler grid. It is time for a new approach.

For years, monitoring has followed the same model: deploy sensors, set thresholds, and wait for alarms. But in today's increasingly complex and dynamic grid environment, that model is no longer enough for operators.

  • Data and analytics help your next investment toward the highest-risk, highest-impact issues
  • Right-sized solutions tailored to your challenges, aligned with different personas and underlying technologies
Card Image

Note: Diagram is based on a sample use case. RCA: Root Cause Analysis BIL: Basic Insulation Level

Data Fusion

Combine multiple data streams into one coherent, contextualized view

Edge Computing

Feed multiple applications with unified high-quality data through leveraging multi-science data fusion and diagnostics​

Connection & Data Alignment
  • Bring together substation data across systems and vendors

  • Leverage time normalization, multi-resolution, and data alignment​
Contextualization

Enrich data with asset, topology, and operational context

Role‑Defined Outcomes

Deliver the right insight to the right role at the right time

Explainability

Ensuring insights are transparent, trusted, and defensible

The Value of GridBeats™ Substation Monitoring

Quantified customer value
25-40%

Reduction in unplanned outages ($500K-$3M avoided per outage)

10-20%

Extra capacity unlocked via dynamic facility rating — capex deferral

25%

Lower maintenance cost via condition-based / predictive maintenance

40-70%

Alarm reduction through context-aware corellation

Regulatory Compliance & Supply Continuity

Utilities carry legal obligations to maintain supply continuity, regardless of whether the initiating event is deliberate, accidental, or environmental. GridBeats™ Substation Monitoring enables continuous monitoring, providing the visibility, audit trails, and operational evidence regulators expect.

Smart grid and DER enablement 

High-resolution, bidirectional substation data is the foundation for managing distributed energy resources, including solar, wind, EV charging, and energy storage. GridBeats™ Substation Monitoring delivers the real-time visibility required for smarter grid operations, transforming your substations into intelligent, responsive nodes within a modern, flexible grid.

Business Case for Predictive Monitoring

Predictive and condition-based maintenance approaches consistently outperform reactive maintenance models across cost, reliability, safety, and asset life metrics. Avoid costly failures, lost revenue, and reputational damage — where a single transformer fire alone can result in millions in losses.

High-Value Return on Investment 

While edge infrastructure and sensor deployment require upfront investment, the long-term operational and financial benefits are significant. Industry data shows predictive maintenance strategies can substantially reduce maintenance costs and unplanned downtime.

For Operations Teams

  • One clear answer. Not alarm overload.
  • Context-aware alarm intelligence. 
  • Faster, safer decisions under pressure.
Read More right arrow

For Asset & Maintenance Teams

  • Know the true health of every asset. 
Act only when it matters.
  • Move beyond fixed maintenance schedules.
  • Fewer truck rolls, lower labor costs, 
and faster resolution.
Read More right arrow

For Planning & Engineering Teams

  • Plan with the full picture.
  • Unlock what you already own.
Read More right arrow
USE CASES
Card Image
Video Thumbnail
Play Icon

LEARN MORE

Discover more about GridBeats™ Substation Monitoring.

WE’RE HERE TO HELP YOU

GridBeats™ is a portfolio of software-defined automation solutions for grid digitalization, developed by GE Vernova's Grid Automation with an unmatched heritage of transforming physical infrastructure with digital technology.



It gives you the resilience, visibility, and flexibility to solve your challenges today - and meet the demands of tomorrow.



Fill in the form to find out how we can help you on your digitalization journey.