GE Vernova’s FLEXRESERVOIR Solution

GE Vernova’s FLEXRESERVOIR solution brings together our latest containerized solution RESTORE DC block, electrification system FLEXINVERTER and energy management system FLEXIQ – all backed by the most bankable systems integrator in the industry. As a vertically integrated OEM and backed by our performance guarantees, GE Vernova’s FLEXRESERVOIR delivers the highest lifetime value and lowest risk for your energy storage project.

READ THE LATEST PRESS RELEASE

FLEXRESERVOIR

GE Vernova’s FLEXRESERVOIR Solution

GE Vernova’s FLEXRESERVOIR solution brings together our latest containerized solution RESTORE DC block, electrification system FLEXINVERTER and energy management system FLEXIQ – all backed by the most bankable systems integrator in the industry. As a vertically integrated OEM and backed by our performance guarantees, GE Vernova’s FLEXRESERVOIR delivers the highest lifetime value and lowest risk for your energy storage project.

READ THE LATEST PRESS RELEASE

Innovations in system design and operations will be crucial for further reducing LCOS as battery costs decrease and cell energy densities plateau.

Our CAPEX reduction strategy relies on improving site energy density (integrating the most energy dense and cost-effective battery packs), optimizing equipment usage, and simplifying BOP design.
From an OPEX perspective we focus on reducing the cost of auxiliary power (up to 1/3rd of the OPEX cost of the project), developing augmentation options that leverage the latest battery technology, and lowering the cost of capital.

Coupled with usage-based performance guarantees, our customers can take advantage of emerging market opportunities, knowing that GE Vernova will be there to support and maintain the assets.

Everything we do at GE Vernova is guided by the SQDC framework – safety first, quality, delivery and then cost
Our latest 5MWh, liquid cooled RESTORE DC Block is no exception. All aspects of safety from fire to environmental and employee safety, to protection from cyber-attacks, form the foundation our design process.
RESTORE DC Block also features many digital innovations – intelligent thermal management, high speed edge analytics for accurate estimation of states of -charge, -health and -safety and zero-touch commissioning.

Nameplate Capacity
5MWh
Duration2-8 hrs
Battery packLFP, 314Ah cell, Liquid cooled
Container design20ft ISO high cube
Cycle life25 years (1 cycle/day average, 0.25Cp)
RTE>93%
Min/Max operating temp-30°C to 50°C
Site layoutCapable of back-to-back and side-to-side installation
AugmentationAC and DC
Capacity guaranteeUsage based
System Optimization
  • PCS ratings and voltages designed to achieve lowest $/kWh for the AC block, by maximizing battery useable capacity, for durations of 2-8 hrs
  • Optimized layouts for high site level energy density
  • Simplified auxiliary distribution circuits for BOP savings
Developer services
  • System simulation, economic analysis & optimization
  • Grid model development
  • Scope tailored from equipment only to full turnkey based on customer needs
  • Integrate multiple technologies to deliver advanced use cases like blackstart
  • Partnerships on HV equipment, Financing, Bid optimization / energy trading
Long term support
  • Lower cost of auxiliary power and demand charges via smart thermal management
  • Usage based performance guarantees offers the flexibility to respond to market signals and maximize asset value
  • Augmentation: AC and DC augmentation options with no-risk integration of new battery technologies
  • Software upgrades: Maintain grid compliance, participate in new energy markets and stay protected against with emerging cyber risks
A comprehensive approach to safety
  • Fire: Compliant to NFPA 855, 68, 69 with options for clean agent fire suppression and water deluge + Real time tracking of state of safety
  • EHS: Uses low GHG impact materials and includes safety features for field technician
  • Cyber: Secure supply chain and risk management and mitigation practices aligned to IEC 62443 and NERC CIP