EnerVista Viewpoint Monitoring is an easy to setup and powerful data monitoring and recording software application that provides an overall, integrated view of an electrical system.

With minimal device communication configuration, it collects critical real-time and historical disturbance data to assist with analyzing past or impending power system events.

Key Benefits
  • Easy start up and configuration saves time and cost by integrating devices using pre-programmed memory maps
  • Automatically generated, user friendly monitoring screens provide remote equipment visibility
  • Reduced integration time through automatic detection and configuration of UR devices
  • Reduced fault analysis effort by centralizing critical fault data digitally
  • Records and trends power equipment load levels for load analysis
  • Remote viewing of Viewpoint Monitoring system using ViewNodes or Terminal Services in Microsoft Windows Server 2019/2022 (Remote access requires Microsoft Windows Server Remote Desktop Services (User or Device) purchased separately)

EnerVista Viewpoint Monitoring

Easy to Use Monitoring and Data Recording Software

EnerVista Viewpoint Monitoring is an easy to setup and powerful data monitoring and recording software application that provides an overall, integrated view of an electrical system.

With minimal device communication configuration, it collects critical real-time and historical disturbance data to assist with analyzing past or impending power system events.

Key Benefits
  • Easy start up and configuration saves time and cost by integrating devices using pre-programmed memory maps
  • Automatically generated, user friendly monitoring screens provide remote equipment visibility
  • Reduced integration time through automatic detection and configuration of UR devices
  • Reduced fault analysis effort by centralizing critical fault data digitally
  • Records and trends power equipment load levels for load analysis
  • Remote viewing of Viewpoint Monitoring system using ViewNodes or Terminal Services in Microsoft Windows Server 2019/2022 (Remote access requires Microsoft Windows Server Remote Desktop Services (User or Device) purchased separately)

Key Features

  • Monitor up to 1000 devices (20000 data points) or 500 devices (65000 data points)
  • User friendly drag-and-drop construction of single-line monitoring screens
  • Pre-configured memory maps of GE Vernova’s Multilin™ devices
  • Single-line monitoring and control
  • Trending of up to 5000 power system data points with 1 minute resolution
  • Communicate with third-party Modbus compliant field devices
  • Plug-and-Play analysis of power system equipment
  • Automatic collection of events and waveforms from GE Vernova’s Multilin devices
  • Annunciator alarming with visual, audio and email notification
  • Diagnose waveform fault data recorded in power system devices
Viewpoint Monitoring Advantage

Viewpoint Monitoring Reduces Commissioning Effort Saving Time and Cost

The following is an example of connecting and communicating with a 869 Motor Protection Relay to monitor relay and motor data:

monitoring-img

View motor status using digital, analog and RTD inputs View motor status using digital inputs, analog inputs and RTD inputs.

Plug-and-Play Motor Monitoring

Use Viewpoint Monitoring to Monitor Motor Protection Equipment

Monitor critical information such as:

  • Number of motor starts
  • Learned motor starting current
  • Motor running hours
  • History of motor trips
  • Electrical Signature Analysis (ESA)
  • Motor temperature

Supported Devices:

  • M60 Motor Protection System
  • 239 Motor Protection System
  • 859 Motor Protection System
  • MM200/MM300 Motor Management System
  • 869 Motor Protection System
  • MM2/MM3 Intelligent MCC Controller
  • 469 Motor Protection System
  • SPM Synchronous Motor Protection System
  • 369 Motor Protection System
  • RRTD Remote RTD Module
  • 269 Motor Protection System
 
Monitor total harmonic content in each phase for all windings Monitor total harmonic content in each phase for all windings.

Plug-and-Play Transformer Monitoring

Use Viewpoint Monitoring to Monitor Transformer Protection Equipment

Monitor critical information such as:

  • Transformer energization status
  • Real time power quantities (amps, transformer loading, demand)
  • Current harmonic analysis
  • Accumulated loss of life
  • Tap changer position
  • Hottest transformer winding temperature

Supported Devices:

  • T60 Transformer Protection System
  • 845 Transformer Protection System
  • T35 Transformer Protection System
  • 745 Transformer Protection System
Improve maintenance efficiency by analyzing trip operations. Improve maintenance efficiency by analyzing trip operations.

Plug-and-Play Generator Monitoring

Use Viewpoint Monitoring to Monitor Generator Protection Equipment

Monitor critical information such as:

  • Generator loading
  • Real time power quantities (amps, volts)
  • Generator running hours
  • Generator temperature
  • Cause of trip data
  • History of generator trips

Supported Devices:

  • G60 Generator Protection System
  • 889 Generator Protection System
  • G30 Transformer Generator System
  • 489 Generator Protection System
Easily monitor synchronism levels needed for reclosing of circuit breakers. Easily monitor synchronism levels needed for reclosing of circuit breakers.

Plug-and-Play Feeder Monitoring

Use Viewpoint Monitoring to Monitor Feeder Protection Equipment

Monitor critical information such as:

  • Breaker status
  • Accumulated breaker arcing current
  • Real time power quantities (amps, volts, demand, energy)
  • Synchronism data

Supported Devices:

  • 850 Feeder Protection System
  • 350 Feeder Protection System
  • F60 Feeder Protection System
  • F35 Multiple Feeder Protection System
  • 750/760 Feeder Protection System
  • MIFII Feeder Protection System
  • 735/737 Feeder Protection System
 
Monitor breaker equipment with predefined screens. Monitor breaker equipment with predefined screens.

Plug-and-Play Breaker Monitoring

Use Viewpoint Monitoring to Monitor Breaker Equipment

Monitor critical information such as:

  • Breaker status
  • Number of breaker trip operations
  • Real time current, voltage and power levels

Supported Devices:

  • MVT MicroVersa Trip Unit
  • EMVT Enhanced Microversa Trip Unit
  • GTU EntelliGuard TU Trip Unit
  • Entellisys Low-Voltage Switchgear
Instantly view the power quality status for critical devices. Monitor the power quality status for critical devices.

Plug-and-Play Power Quality Monitoring

Use Viewpoint Monitoring to Monitor Power Quality Equipment and Measure Usage

Monitor critical information such as:

  • Power quality and equipment status
  • Load unbalances using real time and maximum and minimum values
  • Consumption and cost of energy using inputs from revenue meters
  • Amount of total harmonic distortion on the power system

Supported Devices:

  • PQM / PQM II Power Quality Meter
  • EPM 7000/7000P/7100 Electronic Power Meter
  • EPM 2000/2200 Electronic Power Meter
  • EPM 9450/9650/9700 Electronic Power Meter
  • EPM 4600 Electronic Power Meter
  • EPM 9800 Electronic Power Meter
  • EPM 5200/5300/5350 Electronic Power Meter
  • EPM 9900/9900P Electronic Power Meter
  • EPM 6000/6100 Electronic Power Meter
 
Monitor the status of critical backup assets. Monitor the status of critical backup assets.

Plug-and-Play Backup Power Monitoring

Use Viewpoint Monitoring to Monitor Critical Backup Assets

Monitor critical information such as:

  • Availability of normal and emergency power sources
  • Status of power source connections
  • Real time voltages and frequency
  • Switch status, timer settings and control switch position
  • Stored events and exerciser schedules

Supported Devices:

  • MX150 Controller
  • Lan Pro UPS
  • MX250 Controller
  • SG-Series UPS
  • MX350 Controller
 
 

Single-Line Monitoring and Control

View the Power System Status on Customizable Single-Line Diagrams

Viewpoint Monitoring provides the tools to easily create customized single-line diagrams providing monitoring and control. This powerful tool will communicate with supported devices and put the facility's energy system at your fingertips from either a local or a remote location.

Create single-line screens Easily create customized screens to monitor the power system state

Easily Create Customized Single-Line Monitoring Screens

  • Create single-line diagrams using user-friendly, drag-and-drop tools with standardized symbols and components representing power system assets (transformers, breakers, CT's and PT's)
  • Import graphics to customize single-line diagrams and increase usability
  • Display power system values and status with minimal configuration through pre­loaded memory maps
  • Create customized or "virtual" monitoring points using the powerful Formula Editor
Monitor Power System Devices Monitor the motors status and loading throughout the facility from a centralized location locally or remotely.

Monitor Power System Devices

  • Provide a system-wide view of the power system on one single-line monitoring screen
  • Analyze the magnitude of critical power quantities measured by devices
  • Generate alarm warnings when measured values exceed configurable critical levels
  • Create links to multiple monitoring screens to analyze power system equipment with greater detail
Control Power System Equipment Monitor the status of the entire power system and control components from one screen.

Control Power System Equipment

  • Send commands to devices to control and change the status of power system equipment (breakers, switches, isolators)
  • Enforces required two-step verification process to the operator sending the command
  • Validates user's permissions by requiring passwords to be sent to protection relays or other devices before operation occurs

Annunciator Alarming

Receive Reliable Notification of System Alarms from Devices on the Network

Viewpoint Monitoring Annunciator Alarming actively monitors measured values and generates alarms. Alarms can be configured to be activated whenever a digital status changes state, or an analog value changes beyond any programmed threshold. Alarms can be delivered through multiple visual, audio, or e-mail notification channels. Furthermore, the Monitoring and Alarm Sentry ensures annunciators and alarms are always active.

tab5 Reliable notification of system alarms in a single visual dashboard view

Audio Notification

  • Separate sounds for alert status and alarm status
  • Audio notification of alarms and alerts continue until the alarm state is acknowledged by an operator

Visual Notification

  • Annunciator screen shows the status of the monitored point
  • The alarmed point will flash in a color chosen by the user until the alarm is reset by the operator

Email Notification

  • Alarming of any monitored point can automatically generate an email to notify users of the alarm
  • A different email address can be entered for each monitored point

Monitoring and Alarm Sentry

  • Ensures annunciators and alarms are always active, even when the annunciator screens or the Viewpoint Monitoring software is closed in error

Reliable Alarm Notification

  • Create alarms on monitored digital and/or analog data points
  • Configured alarm warnings delivered through Audio, Visual or Email Notification channels

Automatic Event and Waveform Retrieval

Automated archiving of event and waveform data from GE Vernova's Multilin devices ensures availability of detailed information for diagnosing power system events.

Event records Create comprehensive, centralized, system-wide sequence of event records for analysis of power system faults.

Event Logging

The event records from GE Vernova Multilin devices can be automatically downloaded from each device and stored in a centralized, system-wide, sequence of event record. Viewpoint Monitoring will continually poll each GE Vernova Multilin device to see if any new events have been added to that device's event record. Once a new event has been detected, the event record will be downloaded and the new events will be stored in the system-wide sequence of events record.

Event Viewing

The Event Viewer centrally stores and displays information about preset and configured systems events. Each event in the record contains the following information. This data can be sorted by any of the fields indicated below:

  • Event Time
  • Event Type
  • Source Name
  • Source Type
  • Event Cause

Waveform Archiving

The waveform (oscillography) files from GE Vernova's Multilin devices can be automatically downloaded from each device and stored on your hard drive. Similar to Event Logging, Viewpoint Monitoring will continually poll each GE Vernova Multilin device to see if any new waveform files have been created. Once a new waveform has been detected, the file will be downloaded by Viewpoint Monitoring to the centralized data repository.

Waveform Viewing

View and analyze waveform fault data that has been recorded from a power system device in a time-based, phasor quantity or tabular view. This Waveform View utility provides functionality to:

  • Merge and overlay waveforms that were recorded from multiple devices
  • Identify the harmonic content in the monitored parameters
tab6 View and analyze waveform fault data retrieved from devices.
tab8 Log power level data from multiple devices at one time.

Trending Reports

Create a Historical Archive of Monitored Data from Multiple Devices

Data Logging

  • Log and trend the value of monitored analog or digital points
  • View logged data for a pre-configured, customized recorded time period

Records

  • Create up to 100 customized records
  • Store up to 50 points per record for 5000 points logged in total

Chart

  • View logged data in a pre-configured, customized date range for trending analysis

Archiving Data

  • Manually archive recorded data for storage onto network data repositories to reduce risk of data loss and decrease data storage requirements on local workstations

Exporting and Printing Data

  • Export data into an Excel format for easy data manipulation and analysis
  • Print data that is logged in trending reports
single line diagrams
Easily integrate third-party devices into single-line diagrams, annunciator alarms, and trending reports.

Third-Party Device Support

Viewpoint Monitoring supports communication with third-party (non-GE Vernova) devices that utilize Modbus RTU or Modbus TCP/IP, providing a simple way to simple way to integrate these devices. 

Viewpoint Monitoring provides support for third-party devices as follows:

Single-Line Diagrams

  • Read the status of digital point 
  • Read the value of analog data 
  • Send commands to control power system equipment

Annunciator Panel

  • Present an alarm when analog value surpasses a preset level or condition 
  • Present an alarm when a digital point(s) change state

Trending Reports

  • Log the value of analog points over prolonged time periods 
  • Log the status of digital points on a device

tab9 Available remote access/monitoring

EnerVista Viewpoint Monitoring – Remote Access/Monitoring

Remote access to a EnerVista Viewpoint Monitoring instance is optionally available through EnerVista Viewpoint Monitoring ViewNodes (requires separate ViewNodes license) or Windows Server Remote Desktop Services (requires Windows Server option and Windows Remote Desktop Services (RDS) license from Microsoft).

EnerVista Viewpoint Monitoring ViewNodes

Install ViewNode client software on a remote workstation with up to 10 concurrent ViewNode clients accessing a EnerVista Viewpoint Monitoring instance.

Windows Server Remote Desktop Services

  • Connect up to 5 workstations (1 admin; 4 users) to a single Viewpoint Monitoring system using Terminal Services in Microsoft Windows Server 2019/2022.
  • Implement security access through user accounts with configurable permissions
    • Plug-and-Play screens
    • One-Line diagrams
    • Annunciator panels / trending reports
    • Events
    • Waveforms
Enervista viewpoint monitoring
Available remote access/monitoring

OPC Server Option

Viewpoint Monitoring can send the data that is being read from the relays and meters to any third-party OPC compliant automation or monitoring system. With Viewpoint Monitoring’s pre-configured memory maps of GE Vernova Multilin devices the time, effort and cost required to import essential data into your monitoring, automation and control systems is significantly reduced. 

Integrate the data retrieved by Viewpoint Monitoring into a larger monitoring or automation system.

  • Send up to 65000 data points to an OPC Client 
  • Supports the entire library of devices that comes with Viewpoint Monitoring 
  • Provides the ability to send data from third-party devices added to the Viewpoint Monitoring database

System Requirements

COMPONENTREQUIREMENT
Supported Operating Systems
  • Windows® 11 64 bit
  • Windows® 10 64 bit
  • Windows® Server 2022*
  • Windows® Server 2019*
Supported Databases
  • SQL Server 2019 Express
  • SQL Server 2019
Computer and Processor

Recommended workstation:

  • Intel® Core™ i3 CPU or higher
  • Speakers (to support audible alarms)
Memory4 GB of RAM (minimum)

* Remote access requires Microsoft Windows Server Remote Desktop Services (User or Device) purchased separately

Supported Devices
DEVICE FAMILYDEVICEFIRMWARE
ATSMX1505.4x, 6.0x
MX2505.4x, 6.0x
MX350Up to 1.20
UPSUPS, UPS LP, UPS SG1.0
Trip Units/SwitchgearSpectra MicroVersa Trip 5.1x5.1x
Enhanced MicroVersa Trip C 4.1x4.1x
Enhanced MicroVersa Trip D 4.1x4.1x
GTU (EntelliGuard TU Trip Unit)7.0x
ELVS (Entellisys)5.0x
MET12.02.02
Meters/SwitchesPQM3.3x to 3.6x
PQMII1.0x to 2.2x
EPM 1000 
EPM 2000 
EPM 2200 
EPM 4000 
EPM 4600S 
EPM 4600T 
EPM 5000P 
EPM 5300P 
EPM 5350P 
EPM 6000 
EPM 6000T 
EPM 6010 
EPM 6100 
EPM 7000 
EPM 7000T 
EPM 7000P 
EPM 7000PT 
EPM 7100 
EPM 9450Q 
EPM 9650Q 
EPM 9700 
EPM 9800 
EPM 9900 
EPM 9900P 
ML24003.0x

 

 

DEVICE DAMILYDEVICEFIRMWARE
Distribution Feeder3 Series 3501.2x to 2.5x
DGCM Field RTU4.0x
F352.6x to 8.7x
F602.6x to 8.7x
F6501.6x to 7.7x
MIF 22.40
735/7371.5x
750/7603.6x to 7.4x
G304.4x to 8.7x
G602.6x to 8.7x
8 Series 8501.1x to 2.9x
Multilin Agile08
Generator4891.3x to 4.03x
8 Series 8891.1x to 2.9x
D303.0x to 8.7x
D602.6x to 8.7x
D90Plus1.8x
Line Current Differential ProtectionL305.6x to 8.7x
L602.6x to 8.7x
L902.6x to 8.7x
Transformer7452.4x to 5.2x
T352.6x to 8.7x
T602.6x to 8.7x
3 Series 3451.3x to 2.5x
8 Series 8451.4x to 2.9x
Motor2392.3x to 2.7x
269+6.0x
3 Series 3391.3x to 2.5x
3691.6x to 3.6x
4692.5x to 5.2x
8 Series 8594.0x
8 Series 8691.3x to 2.9x
MM2001.0x to 1.2x
MM3001.2x to 1.70
MMII4.0x to 5.2x
MMIII1.0 to 1.2x
RRTD1.4x, 1.5x
SPM2.0x, 2.1x
M602.6x to 8.7x
NetworkN603.4x to 8.7x
BusB302.6x to 8.7x
B904.8x to 8.7x
SpecializedC302.6x to 8.7x
C602.6x to 8.7x
C90Plus1.6x to 1.8x
U90Plus1.1
MiscellaneousMRPO1.0
FIRETRACER1.0
VERSAMAX1.0
 

* EPM1000 and EPM4000 are not available in the IED Dashboard.