sb1
SB-1 Control & Transfer Switch 

Type SB-1 Switches are rotary, cam-operated devices for the control of electrically operated circuit breakers, small motors, magnetic switches and similar devices. Another important use is for the transfer of current and potential for meters, instruments, and relays. Also, there are many general control applications for which this switch can be used.

More Info sb1 Buy Now sb1
sb9
SB-9 Master Control Switch 

The SB-9 master control switches are recommended for applications requiring a large number of repetitive operations with positive positioning on each operation.

More Info sb9 Buy Now sb9
sb10
SB-10 Control & Transfer Switch 

The SB-10 switch provides two electrically separate and mechanically independent switches in one device. It utilizes both lateral and rotary contacts all constructed on the same switch.

More Info sb10
SBM
SBM Control & Transfer Switch 

The SBM switch is a rotary cam-operated device for panel mounting only and for applications where space is at a premium.

More Info SBM Buy Now SBM