FT
Series FT Test Switches

 An industry standard for CT & VT isolation for instrument transformer and connected device testing.
Up to 10 poles; Numerous configurations available
Typically mounted on switchgear and relay panels
10 pole test plug available; UL and cUL recognized.
Rated 600 volts and 30 amps continuous

More Info FT Buy Now FT
RT
Series RT Test Switches 

Up to three Series FT switches can be assembled on various size 19” wide panels. 
One piece clear cover standard
Panels available in choice of colors and materials
Typically rack mounted in relay panels
UL & cUL recognized

More Info RT Buy Now RT
PK-2
PK-2 Test Blocks & Plugs 

Type PK-2 test blocks are essentially 4-pole and 6-pole jacks, provided with molded Textolite covers that have internal plug contacts, which make a through connection when the cover is in place. The contacts in the blocks are of the line-pressure type and provide positive contact with minimum contact resistance

More Info PK-2 Buy Now PK-2