Motor Protection Legacy

Optimized motor protection to ensure maximum process uptime.

MiCOM Agile P24x - Legacy

P24x is under last-time buy. Orders may be placed until 5th November 2027 and will be fulfilled based upon availability....

Agile P24xM - Legacy

...

MM2 Intelligent MCC Controller - Legacy

Manufacturing for MM2 has been discontinued. As an alternative, please refer to MM300E.The Motor Manager II (MM2) combines control functions and...

MM3 Intelligent MCC Controller - Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the MM200 and MM300 relays. The Motor Manager 3 (MM3) combines control functions...

MMC Digital Motor Protection Relay - Legacy

Manufacturing for this product has been discontinued. For more information, contact us.Type MMC 1000 digital relays are microprocessor-based motor protectors...

MPM Motor Protection Meter - Legacy

Manufacturing for this product as been discontinued. As an alternative, please refer to the Multilin 369.The MPM provides additional metering...

SPM - Legacy

Manufacturing for SPM has been discontinued. As an alternative, please consider the 869 with integrated SPM.The SPM controls starting, synchronizing,...

239 Motor Protection Relay - Legacy

Manufacturing for 239 has been discontinued. . As an alternative, please refer to the 339, 859, 869 or P24 Agile...

269 and 269Plus - LEGACY

...

Multilin 369 - Legacy

Manufacturing for the 369 has been discontinued. As an alternative, please refer to 859.Designed for medium voltage motors, the 369...

Multilin 469 - Legacy

Manufacturing for 469 has been discontinued. As an alternative, please refer to the 859 or 869 relays.The SR469 Motor Protection...

LM10 Modular Low Voltage Motor Protection – Legacy

Manufacturing for this product has been discontinued. As an alternative, please refer to the MM300 relays.The GE Vernova Multilin LM10 Low Voltage Motor...

MM200 – Legacy

Manufacturing for the MM200 has been discontinued. As an alternative, please refer to MM300 Enhanced.The MM200 integrates protection, control and multiple...

Not finding the Motor Protection that you’re looking for? View Active Motor Protection