Breadcrumb Home Automation & Control Our automation and control systems help customers to lower operating costs, reduce risk and accelerate operational performance by supporting optimized processes and energy usage. Underpinned by High Performance Controls Electrification’s electric power systems are underpinned by high-performance controls, executing fast information processing across automation and power electronics platforms, and enabling connectivity with customers’ operational systems.Our solutions deploy machine-to-machine communications protocols and web technologies to facilitate high speed data use, interfaces and integration with customers’ existing OT (operational technology) and IT infrastructures. Applications Reliable and secure components are assembled into modular, flexible and scalable automation solutions for applications in marine, renewables, energy and industrial sectors. Technologies for Industrial Automation High Performance Controller (HPCi) Freely-programmable with a real-time, multi-tasking operating system.Application development environment and tools with highly-modular software for future technology transition, e.g. next-generation processors.Supporting Ethernet TCP/IP, EtherCAT, Profinet, OPC-UA, IEC61850 and other industrial standards.Enhanced cyber security measures to meet industrial control system standards IEC 62443 4-1 and IEC62443 4-2 SL1, and IEC61508process integrity.Comprehensive network/fieldbus interfaces to 3rd-party equipment.Easy connection to the Digital Suite’s remote monitoring and diagnostics and APM to help maximize plant availability Power Electronic Controller (PECe) Controller for low and medium voltage drives with specialist power interface electronics and high-performance networks.Efficiency: Full range of drive topologies/control strategies for optimizing energy usage.Performance: Fast optimized digital control for complete range of drive applications.Availability and reliability: Robust system with redundant configurations, advanced diagnostics and remote monitoring.Interfaces: comprehensive range of network/fieldbus interfaces for connecting to 3rd-party equipment P80-Pilot Engineering server with multiple clients, covering all programmable devices in systems and products, interfacing to dedicated engineering PCs or HMI client PCs.Single source of truth: all project documentation files and source code in a central placeClients launch tools to run locally, with integrity and security through check-out/in, object locking, version control and role-based user authentication.Enables remote expert support by close integration with Electrification Visor system.Simplifies maintenance by holding the correct versions of software engineering tools as part of the permanent site installation. Technology Visor View Product Visor View Product Digital Suite View Solution Digital Suite View Solution Energy Management System View Solution Energy Management System View Solution Microgrids View Solution Microgrids View Solution Stories Electrification’s Technology Powering the World’s Largest Crane Vessel, Sleipnir View Article Electrification Provides SeaStream Dynamic Positioning System to Pukyong National University’s Training Vessel View Article Electrification to Provide Full Propulsion System Solution to the Chilean Navy’s Icebreaker View Article 2 / 3