Overview

Electrification’s Voltage Source inverters (VSI) are available for Electrical Submersible Pumps (ESP) systems, for offshore and onshore applications.

When combined with an electrical submersible moto-pump, either based on induction or permanent magnet technology, our MV6 or MV7 drives based solution presents many advantages:

  • No need for a step-up transformer thanks to our equipment’s capacity to provide the required voltage, up to 13.8 kV
  • With less equipment needed, our solutions are more compact –gain in weight and footprint– and more reliable
  • Capability to drive several motors with a single unit


 

Electrical Submersible Pumps system

Card Image

Power capacity

  • Up to 10 MW with a single VSI drive panel
  • Up to and 13.8 kV output motor voltage
  • N+1 power cells redundancy

Available topologies

  • Diode Front End (DFE)
  • Active Front End (AFE) with reactive power generation & power factor control up to unit
  • Transformer-less up to 13.8 kV –for reduced footprint, higher reliability, efficiency and improved grid quality

It is available with air-or water-cooling system. We also propose grid harmonics study and cable study.

Benefits

High efficiency

95%+

Full flexibility

Speed range from 0 to 105%

Full flexibility available in terms of power demand,

 up to 10 MW

Very high starting and operating reliability and availability

starting time <1 min

Emission-free solutions

Fit with environmental restrictions

Minimum maintenance period

over life cycle

Low operation maintenance cost
Suitable for most areas

incl. with limited power availability

Real-time simulation

for efficient commissioning

Technology

MV6 Drives (VSI)

View Product right arrow

MV7 Drives (VSI)

View Product right arrow