Overview

White paper

Electrification provides efficient and reliable converter equipment as well as the excitation system for synchronous machines. Our converter equipment is fulfilling all grid requirements e.g. LVRT/HVRT and harmonic contents, supporting the efficiency of your operations. Particularly for hydro applications, our variable speed solution provides additional flexibility to the grid, delivering 100% of pumping power adjustment. With our solution, existing Fixed PSPP can be revamped to variable speed applications. Electrification’s variable speed applications with a Fully Fed topology provide a power in pump mode variation and a higher dynamic power control, supporting and optimizing grid stabilization.

System capability

  • Synchronous generator/motor
  • Full reversible four quadrants operation
  • Variable speed in turbine and motor modes
  • Power adjustment in a wide range
  • Statcom mode
  • MV7 product line 6 kV voltage level
  • MM7 product line based on MMC technology
  • Water-cooled
  • Easy maintenance

Electrification provides efficient and reliable converter equipment as well as the excitation system for synchronous machines. Our converter equipment is fulfilling all grid requirements e.g. LVRT/HVRT and harmonic contents, supporting the efficiency of your operations. Particularly for hydro applications, our variable speed solution provides additional flexibility to the grid, delivering 100% of pumping power adjustment. With our solution, existing Fixed PSPP can be revamped to variable speed applications. Electrification’s variable speed applications with a Fully Fed topology provide a power in pump mode variation and a higher dynamic power control, supporting and optimizing grid stabilization.

System capability

  • Synchronous generator/motor
  • Full reversible four quadrants operation
  • Variable speed in turbine and motor modes
  • Power adjustment in a wide range
  • Statcom mode
  • MV7 product line 6 kV voltage level
  • MM7 product line based on MMC technology
  • Water-cooled
  • Easy maintenance

Technology

MV7 Variable Frequency Drives
View Product right arrow
MM7 Modular Multilevel Drives
View Product right arrow

Technology