Tr-iot - Specifications

  • Model JCW-0C Standard
    216 KB | 2025-11-12
  • Model JAD-AC for High Accuracy Applications
    0.42 MB | 2025-07-11
    Model: JAD-AC (0.15 Class)
  • Model JAK-AC for Hight Accuracy Applications
    0.45 MB | 2025-07-09
    Model: JAK-AC;(0.15 Class). Window Size 1.50", 2.60", 3.06"
  • Model JCR-0C Standard
    0.33 MB | 2025-07-09
    Model: JCR-0C; Window Size 1.13", 1.50", 2.00"
  • Model JCD-0C
    0.33 MB | 2025-07-09
    Model: JCD-0C; Window Size 8.13"
  • Model JAD-0C Standard
    0.57 MB | 2025-05-29
  • Model JAK-0C Standard
    0.79 MB | 2025-05-22
    Model: JAK-0C; Window Size 1.50", 2.60", 3.06"
  • Model JAD-0C with Cross Shaped Window
    0.32 MB | 2025-05-16
    Model: JAD-0C; Window: Cross Shape
  • Model JCP-0C Standard
    0.24 MB | 2025-05-09
    Model: JCP-0C; Window Size 5.38"