Tr-iwt - Specifications

  • Model JAI-0C Standard
    0.37 MB | 2025-07-10
    Model: JAI-0C. Window Diameter: 2.06", 3.00"
  • Model JCB-0CC Standard
    0.29 MB | 2025-06-09
    Model: JCB-0CC; Window Size: 7.25", 8.13"
  • Model JAS-0C Standard
    0.21 MB | 2025-06-09
    Model: JAS-0C; Window Size: 4.00"
  • Model JAB-AC for High Accuracy Applications
    0.24 MB | 2025-06-01
    Model: JAB-AC (0.15 Class). Window Size: 4.50" x 3.50"
  • Model JAH-0C Standard
    0.25 MB | 2025-06-01
    Model: JAH-0C; Window Size: 4.00", 5.00"
  • Model JAB-0C CT for High Temp Applications
    0.25 MB | 2025-05-29
    Model: JAB-0CV (High temperature). Window Size: 4.50" x 3.50"
  • Model JAB-0C Multiple Taps
    0.16 MB | 2025-05-09
    Model: JAB-0C; Multi-Tap. Window Size: 4.50" x 3.50"
  • Model JCS-0C Standard
    0.74 MB | 2025-05-08
    Model: JCS-0C; Window Size: 2.50",4.88",5.25"; Recommended replacement for JAF-0