Breadcrumb Home Service Cybersecurity Cybersecurity Services Overview Protect your critical electrical infrastructure with GE Vernova Cybersecurity Solutions With the rapid digitalization of the grid, utility, power generation and industrial operators require cybersecurity solutions to monitor and protect grid asset and systems from increased severity and frequency of cyber attacks. GE Vernova adopted a “defense in depth” approach, providing innovative cybersecurity solutions designed to increase operational integrity, comply with regulations and control costs of security. Rely on a robust cybersecurity partner At GE Vernova, we place multiple layers of security controls throughout our systems and a security by design approach into our products, systems and solutions. It enables us and our customers to be proactively protected against and respond to a dynamic cyber threat landscape. Long-standing experience in OT cybersecurity GE Vernova started the development of a compliant eco-system since cybersecurity requirements were added to NERC CIP standard Power grid and industrial control systems expertise With over a century of OEM experience, GE Vernova installed 50,000+ substation automation systems and 3M+ protection and control relays globally Comprehensive integration capabilities GE Vernova's cybersecurity solutions facilitate the integration of GE Vernova and other OEM equipment using standard protocols including LDAP, RADIUS and SYSLOG Involvement in international cyber organizations GE Vernova's cybersecurity matter experts actively participate in CIGRE and IEC working groups developing today and future standards Certified solutions and processes GE Vernova's Electrification protection, automation and control solutions are certified IEC62443-3-3 and the integration process is certified IEC62443-2-4 SECURED PRODUCTS AND SOLUTIONS GE Vernova brings state of the art cybersecurity features to our protection and control relays, SCADA HMI, substation gateways and network devices. Our products are designed with a defense in depth approach, covering NIST's identification, detection, prevention, respond and recover functions, allowing our customers to comply to NERC CIP, NESA IAS and EU NIS directive.Our technology team follows an IEC62443-4-1 certified secure development lifecycle process to ensure that security present at every stage of the design, and our protection relays manufacturing plants are certified ISO27001 to maintain security at the manufacturing stage.GE Vernova monitors threats and vulnerabilities are regularly published product security advisories and security updates. Our Product Security Incident Response Team (PSIRT) can be reached at www.GEVernova.com/security to report vulnerabilities. Holistic Approach to Industrial Control Systems Cybersecurity We are committed. GE Vernova's Electrification Protection, Automation and Control solutions are certified IEC62443-4-1 and the integration process is certified IEC62443-2-4Key Features:Centralized users, roles, and password managementCentralized logging of security events through SYSLOGIntrusion detection systemNetwork segregation with VLANs and Firewallscentralized anti malware managementSecurity updatesKey Benefits:Increased security with multi layered approachInteroperability with use of standard protocolsFaster incident response with enhanced monitoring capabilitiesAssists in compliance for regulatory and international standards, such as NERC Business Optimizing cybersecurity posture improvements with a 4 steps process Our services include a comprehensive portfolio of methods and tools to quickly improve cybersecurity without the need to change your process. Based on major security frameworks such as NIST, NERC CIP, DoE, and IEC62443, our solutions lie on top of the industry standard security approach.Our cybersecurity team works with you to identify the target outcomes in a security assessment workshop. The process starts with understanding the current situation, identifying threat scenarios, existing mitigation measures and risks. Risk reduction measures are then identified and grouped in a security roadmap. The solution can include various tools and processes focused on fast deployment and outage reduction. The system is then monitored for the system's life. Read More Learn How Customers Already Protected Their Grid Infrastructure Centralized user management and network monitoring A transmission utility in Middle-East efficiently prevents potential cybersecurity incidents and accurately monitor its network traffic Read More Regulatory compliance A wind farm operator in Europe implemented a security architecture validated by the country authority Read More Security protection against malwares A power generator plant operator updated its system against malware with no operation outage Read More Cybersecurity Certified Products and Processes IEC 62443-2-4 Secure Service Provider Process Certification IEC 62443-2-4Secure Service Provider Process CertificationGE Vernova's Grid Solutions has achieved the IEC 62443-2-4 certification as per the International Electrotechnical Commission (standard) for Electrical Equipment (IECEE) Certification Body Scheme.The certification ensures that GE Vernova follows cybersecurity best practices as defined by the standard when we plan, design and execute Industrial Automation and Control System (IACS) projects. Certificate IEC 62443-3-3 Product Capability Assessment Certification IEC 62443-3-3Product Capability Assessment CertificationGE Vernova's Grid Solutions has achieved the IEC 62443-3-3 certification as per the International Electrotechnical Commission (standard) for Electrical Equipment (IECEE) Certification Body Scheme.The certification ensures that substation protection, automation and control solutions of GE Vernova's Grid Solutions follow the security requirements for industrial automation and control systems (IACS) related to the seven foundational requirements defined in IEC 62443‑1‑1 and assign system security levels to the system under consideration. The certification is delivered with a Secure Deployment Guide which documents the installation steps and best practices to optimize the system security. Certificate IEC 62443-4-1 Secure Development Lifecycle Process Certification IEC 62443-4-1Secure Development Lifecycle Process CertificationGE Vernova has achieved IEC 62443-4-1 certification as per the International Electrotechnical Commission (standard) for Electrical Equipment (IECEE) Certification Body Scheme.This certification ensures that GE Vernova has defined, implemented and enforced a secure development lifecycle process across all the product's lifespan - from the design to the end-of-life cycle. Certificate