Subscription
No
Has legacy products
Off

Acta Marine CSOVs

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

Tide Class fast fleet tankers

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

America-class/Wasp-class amphibious assault ships

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

Type 26/Global Combat Ship

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

Queen Elizabeth-class aircraft carriers

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

Harry DeWolf Case Study

First name
KHAN
Last name
SALMA IMRAN

Member for

6 months 2 weeks
Company
GE Vernova
Full Name
SALMAIMRAN KHAN
Industry Type
Job Function
Relationship to GE Vernova
User Phone
9999999999
Country/Territory
India
Email Frequency
daily
YES! I would like Grid Solutions to occasionally contact me with relevant product news and offers by e-mail.
No

Shore power supplies, port of Brest

First name
Simon
Last name
TOUSSAINT

Member for

3 years
Body

Commissioning milestone in 2023 for innovative SeaGreen™ shore power system at the busy port of Brest, France.

The Brest ESID (Defence Infrastructure Service Establishment) has a new, unique Shore Power System equipped by GE Vernova’s Power Conversion business.

It is delivering critical electric power to ships in port. The equipment helps to significantly reduce the port’s carbon and noise emissions.

Shore power applications have very specific demands, including the ability to accommodate repeat, frequent cycles of connection and disconnection from shore to ship, so converters especially semiconductors must be robust. The GE Vernova technology is resilient to component failure, making it safe and reliable.

With its dynamic power management capability, Power Conversion’s system is particularly adaptive. The conversion systems can rapidly, automatically reconfigure for different ships berthed in port, without interruption to electrical power supply.

For example, if a dock needs more power than its allocated converter’s capacity, another converter automatically connects to ensure continuity of service. This feature gives extraordinary flexibility, protection and safety.

Providing 50:60Hz frequency conversion between the port main 20kV network and 6.6kV vessel power networks.

Frequency conversion is carried out by static frequency converter sets over two sites:

Site 1: set of four power conversion systems, each 3.55MVA
Site 2: set of two power conversion systems, each 3.55MVA

Port of Brest, shore power system

Each 50/60Hz converter system with capacitors includes:

  • Transformer room for 24-pulse 4.4MVA input transformer,
  • MV7315 static frequency converter comprising skid-mounted cabinets with:
    • 50/60Hz frequency conversion with integrated system automation
    • Voltage maintenance function via a DC/DC chopper with integrated automation and control
  • Capacitive storage system,
  • 4.1MVA output transformer installed in the transformer room,
  • Effective air-cooling for heat dissipation of static converter losses,
  • Control system cubicle alongside the converter PLC cabinet for user HMI functionality.

Safety & availability

  • 20 KV protection, grid side of the frequency converter system.
  • 6.6 KV protection between frequency converters and vessel.
  • Capability to limit overcurrent with safe turn off under all operating and failure conditions.
  • Voltage maintenance function with capacitive storage system maintains supply to the 60Hz vessel power network if there is a voltage dip on the 50Hz network.
  • Vessel 60Hz power supply is maintained for a maximum power of 3.55MVA for a duration less than or equal to 500ms.
  • Automation systems that synchronize, connect or disconnect converters developed, operated and tested successfully with vessels.