GE Vernova’s Grid Solutions has discontinued sales of EPM 2000. As an alternative, please refer to EPM 2200.

The EPM 2000 meter measures more than 40 electrical power parameters providing a low-cost, multifunction monitoring solution for industrial and power generation applications. EPM 2000 can easily be mounted in a panel for generator monitoring, substation automation and more. Meter can also provide data to RTUs, PLCs and other control devices.

Features & Benefits 

  • Economical meter for Circuit Monitoring of Panels, Main Feeds, Branch Circuits, Gensets & equipment with communications
  • True RMS measurement
  • Universal operation - 50 / 60 Hz, user programmable for high, medium or low voltage circuits
  • DIN Standard 96 x 96 mm size for easy installation in new and retrofit Panels

Applications 

  • Continuous metering of electrical loads such as generator panels, feeders, switchgear, etc.
  • Low and Medium voltage applications

Monitoring & Metering 

  • Measures 3-phase real time amps, volts, power, energy, power factor and frequency
  • Monitors equipment "run hours", "on hours" and interruptions (outages)

User Interface 

  • Brilliant 3 line LED Display
  • Auto Scrolling feature
  • Standard RS-485 Modbus communications

EPM 2000 - Legacy

Digital Power Meter

GE Vernova’s Grid Solutions has discontinued sales of EPM 2000. As an alternative, please refer to EPM 2200.

The EPM 2000 meter measures more than 40 electrical power parameters providing a low-cost, multifunction monitoring solution for industrial and power generation applications. EPM 2000 can easily be mounted in a panel for generator monitoring, substation automation and more. Meter can also provide data to RTUs, PLCs and other control devices.

Features & Benefits 

  • Economical meter for Circuit Monitoring of Panels, Main Feeds, Branch Circuits, Gensets & equipment with communications
  • True RMS measurement
  • Universal operation - 50 / 60 Hz, user programmable for high, medium or low voltage circuits
  • DIN Standard 96 x 96 mm size for easy installation in new and retrofit Panels

Applications 

  • Continuous metering of electrical loads such as generator panels, feeders, switchgear, etc.
  • Low and Medium voltage applications

Monitoring & Metering 

  • Measures 3-phase real time amps, volts, power, energy, power factor and frequency
  • Monitors equipment "run hours", "on hours" and interruptions (outages)

User Interface 

  • Brilliant 3 line LED Display
  • Auto Scrolling feature
  • Standard RS-485 Modbus communications