Multilin 350
Intuitive and innovative feeder protection system
The Multilin™ 350 is a member of the Multilin 3 Series protective relay platform and has been designed for the protection, control and management of feeders or related applications as a primary or backup protection device. This cost-effective protective device is used to perform advanced feeder protection, control and monitoring for low, medium and high voltage applications. The 350 also offers enhanced features such as integrated arc flash protection, metering, monitoring and diagnostics, preventative maintenance, advanced communications and security.
The 350 protection relay chassis used with a draw out relay is available separately, for use as a partial replacement or in test environments. The draw out relay with no chassis is also available to order as a spare unit.
Key Benefits
- Cost-effective and flexible protection and control
- Field-proven algorithms and reliable protection to avoid unwanted trips or under-protection
- Ease of use and standardization with one-step setup and universal CT inputs
- Environmental monitoring system to monitor operating conditions and plan preventative maintenance
- Advanced power system and switchgear diagnostics
- Flexible communications with multiple ports and protocols allowing seamless integration
- Arc flash mitigation via zone inter-tripping, flex curves and multiple elements and setting groups
- Integrated arc flash detection using light sensors supervised by over current to reduce incident energy and damage
- Powerful Security and hierarchical password control for centralized management
- Application flexibility with the use of programmable logic elements
- Drawout design simplifies, commissioning and maintenance, thereby increasing process uptime
- Increased network availability with zero failover time through IEC® 62439-3 PRP and HSR support
- Precise time synchronization through IEEE® 1588 (Precise Time Protocol (PTP)) support
- Robust design exceeding industry standards, with Automotive Grade components and advanced testing procedures such as accelerated life cycle testing
- Simplified migration of legacy MII Family relays to the 3 Series platform
- Intuitive configuration software and user-friendly logic configuration tool
Applications
- Primary protection and control for medium and high voltage utility and industrial overhead or cable feeder applications
- Protection of small and medium size distribution transformers
- Back-up protection of various HV applications
- Capacitor bank protection
- Advanced control applications including Cold Load Pickup, multi-shot recloser and multiple setting groups
Multilin 350
Intuitive and innovative feeder protection system
The Multilin™ 350 is a member of the Multilin 3 Series protective relay platform and has been designed for the protection, control and management of feeders or related applications as a primary or backup protection device. This cost-effective protective device is used to perform advanced feeder protection, control and monitoring for low, medium and high voltage applications. The 350 also offers enhanced features such as integrated arc flash protection, metering, monitoring and diagnostics, preventative maintenance, advanced communications and security.
The 350 protection relay chassis used with a draw out relay is available separately, for use as a partial replacement or in test environments. The draw out relay with no chassis is also available to order as a spare unit.
Key Benefits
- Cost-effective and flexible protection and control
- Field-proven algorithms and reliable protection to avoid unwanted trips or under-protection
- Ease of use and standardization with one-step setup and universal CT inputs
- Environmental monitoring system to monitor operating conditions and plan preventative maintenance
- Advanced power system and switchgear diagnostics
- Flexible communications with multiple ports and protocols allowing seamless integration
- Arc flash mitigation via zone inter-tripping, flex curves and multiple elements and setting groups
- Integrated arc flash detection using light sensors supervised by over current to reduce incident energy and damage
- Powerful Security and hierarchical password control for centralized management
- Application flexibility with the use of programmable logic elements
- Drawout design simplifies, commissioning and maintenance, thereby increasing process uptime
- Increased network availability with zero failover time through IEC® 62439-3 PRP and HSR support
- Precise time synchronization through IEEE® 1588 (Precise Time Protocol (PTP)) support
- Robust design exceeding industry standards, with Automotive Grade components and advanced testing procedures such as accelerated life cycle testing
- Simplified migration of legacy MII Family relays to the 3 Series platform
- Intuitive configuration software and user-friendly logic configuration tool
Applications
- Primary protection and control for medium and high voltage utility and industrial overhead or cable feeder applications
- Protection of small and medium size distribution transformers
- Back-up protection of various HV applications
- Capacitor bank protection
- Advanced control applications including Cold Load Pickup, multi-shot recloser and multiple setting groups
Key Features
- Comprehensive current, voltage and frequency protection functions
- Directional Power and Wattmetric Ground Fault
- Wide variety of protection curves
- Synchrocheck, CLP, 2nd Harmonic Blocking, Breaker Failure and Lockout functions
- Cold Load Pick Up
- Breaker failure, overload
- Autoreclose
- Integrated arc flash protection
Protection & Control
The 350 relay is a member of the 3 Series family of Multilin relays. This protective device is used to perform primary or back-up circuit protection on medium or high voltage feeders or transformers and down stream protection for utility and industrial switchgear. The 350 can be used for a wide variety of protection applications in power systems such as HV/MV or MV/LV transformer protection or capacitor bank protection. The basic protection provided by this relay includes multiple phase, ground, and neutral time and instantaneous overcurrent elements for coordination with upstream and downstream devices. Now it is enhanced with integrated arc flash detection functionality using light sensors supervised by over current to reduce incident energy and equipment damage. Additionally, the device provides essential feeder control features such as cold load pick up blocking, 2nd harmonic blocking, breaker failure, synchrocheck and autoreclose.
The robust 350 streamlines user work flow processes and simplifies engineering tasks such as configuration, wiring, testing, commissioning and maintenance.
Multilin 350 feeder protection relay functional block diagram

Device Number | 61850 Logical Node | Description |
---|---|---|
24 | PVPH | Volts per Hertz |
25 | RSYN | Synchrocheck |
27_1 | psseqPTUV | Positive Sequence Undervoltage |
27P | phsPTU | Phase Undervoltage |
27X | auxPTUV | Auxiliary Undervoltage |
32 | PDOP | Directional Power |
32N | ndPDOP | Wattmetric Ground Fault |
I1/I2 OR 46BC | Broken Conductor | |
49 | PTTR | Thermal Overload |
50_2 | ngseqPIOC | Negative Sequence Overcurrent |
50BF | RBRF | Breaker Failure |
50G/SG | gndPIOC/hsePIOC | Ground (or Sensitive Ground) Instantaneous Overcurrent |
50N | ndPIOC | Neutral Instantaneous Overcurrent |
50P | phsPIOC | Phase Instantaneous Overcurrent |
51_2 | ngseqPTOC | Negative Sequence Time Overcurrent |
51N | ndPTOC | Neutral Time Overcurrent |
Device Number | 61850 Logical Node | Description |
---|---|---|
51G/SG | gndPTOC/hsePTOC | Ground (or Sensitive Ground) Time Overcurrent |
51P | phsPTOC | Phase Time Overcurrent |
59_2 | ngseqPTOV | Negative Sequence Overvoltage |
59N | ndPTOV | Neutral Overvoltage |
59P | phsPTOV | Phase Overvoltage |
59X | auxPTOV | Auxiliary Overvoltage |
60CTS | CT Supervision | |
67G/SG | gndRDIR | Ground (or Sensitive Ground) Directional Element |
67N | ndRDIR | Neutral Directional Element |
67P | phsRDIR | Phase Directional Element |
79 | RREC | Autoreclose |
81O | PTOF | Overfrequency |
81U | PTUF | Underfrequency |
86 | Lockout | |
CLP | Cold Load Pickup | |
VTFF (60VTS) | Voltage Fuse Failure |

Key Features
- Comprehensive metering
- Event Recorder: 256 events (1ms time stamping)
- Programmable oscillography up to 32 samples per cycle and digital states and Fault Report
- Relay health diagnostics
- Breaker monitoring and CT/VT supervision
- Security and password control
- SNTP, IRIG-B or IEEE 1588 time synchronization
Power System Troubleshooting
Analyze power system disturbances with transient fault recorder and event records

Metering, Monitoring & Diagnostics
IEEE 1588 (Precise Time Protocol) and IRIG-B:
IEEE 1588 synchronizes time between different nodes on an Ethernet network when precise time synchronization is required, and IRIG-B allows time stamping of events to be synchronized among connected devices within 1 millisecond.
Trip/Close Coil Monitoring
The 350 can be used to monitor the integrity of both the breaker trip and closing coils and circuits. The supervision inputs monitor both the auxiliary voltage levels, while the outputs monitor the continuity of the trip and/or closing circuits, by applying a small current through the circuits.
Advanced Device Health Diagnostic:
These diagnostic tests monitor for conditions that could impact and present device status via SCADA communications and front panel display.
Advanced Device Health Diagnostic:
These diagnostic tests monitor for conditions that could impact and present device status via SCADA communications and front panel display.
Key Features
- Front USB and rear serial, Ethernet, fiber and dual port options for seamless redundancy (IEC 62439-3, PRP & HSR)
- Multiple communication protocols supporting industry leading standards
Advanced Communications
The 350 incorporates the latest communication technologies, making it the easiest and the most flexible feeder protection relay for use and integration into new and existing infrastructures. The 350 relay provides the user with one front USB and one rear RS485 communication port. Also available with the 350 is a rear communication port with Ethernet Fiber and Copper. For configurations requiring PRP and HSR redundancy protocols, the 350 provides two rear Fiber ports. Through the use of these ports, continuous monitoring and control from a remote computer, SCADA system or PLC is possible.
The 350 provides optional Parallel Redundancy Protocol (PRP) and High Availability Seamless Ring (HSR) according to the IEC 62439-3 standard that defines two protocols to increase network availability by reducing failover time to zero. Both ports are capable of simultaneously supporting the following protocols: Modbus TCP/ IP, IEC 61850, DNP3 or IEC 60870-5-104, IEEE 1588, SNTP and OPC-UA.
Link Loss Alert (LLA) function detects any issue with one port and switch to the other one in case of failure.
The 350 supports popular industry-leading standard protocols enabling easy, direct integration into electrical SCADA and HMI systems. The protocols supported by the 350 include:
- IEC 61850
- IEC 61850 GOOSE
- DNP 3.0
- Modbus RTU
- Modbus TCP/IP
- IEC 60870-5-103
- IEC 60870-5-104
- PRP & HSR (IEC 62439-3)
- Link Loss Alert (LLA)
- OPC-UA
- IEEE 1588 for time synchronization
Example of redundant HSR and PRP Architecture

EnerVista Software
The EnerVista suite is an industry leading set of software programs that simplifies every aspect of using the 350 relay. The EnerVista suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate the information measured into DCS or SCADA monitoring systems. Convenient COMTRADE and sequence of event viewers are an integral part of the 350 set up software and are included to ensure proper protection and system. Learn More

Access Control
With the Security Audit Trail reporting feature, available in GE Vernova’s ViewPoint Monitoring software, operators are able to obtain Event logging reports of key activities such as configuration changes. These pre-formatted reports can be used to help ensure device and protection system integrity and perform forensic auditing of activities and changes for compliance.

Key Features
- 4 line display for easy viewing of key data
- 12/10 LED indicators for quick diagnostics
- Programmable LED indicators for specific targets
- Draw out or non draw out design options
Hardware
Inputs and Outputs
The 350 features the following inputs and outputs for monitoring and control of typical feeder applications:
- 10 contact Inputs with programmable thresholds
- 2 Form A outputs for breaker trip and close with coil monitoring and 5 Form C output relays
Drawout & Non-Drawout Construction
The 350 is offered in both a drawout or a nondrawout construction. In the drawout case design the 350 simplifies installation and improves site safety as the need to open switchgear doors or rewire the device after testing is eliminated.
The 350 protection relay chassis used with a draw out relay is available separately, for use as a partial replacement or in test environments. The draw out relay with no chassis is also available to order as a spare unit.
Application Flexibility & Ease of Wiring
Removable terminals ease wiring and in-system testing or troubleshooting.

Drawout

Non-drawout
User Interface

Retrofit Existing Multilin MII Family Devices
Traditionally, retrofitting or upgrading an existing relay has been a challenging and time consuming task often requiring re-engineering, panel modifications and re-wiring. Similar features and form factor of some models of MII family devices allow users to replace their existing relays with 3 Series relays with enhanced protection and control features and advanced communications.
The SR3 Enervista Setup software allows users to create new setting files based on existing MIFII and MIVII setting files and can be uploaded to a 350 relay with a compatible model number. Retrofit is smooth and simplified with minor wiring or switchgear modifications.
