HGA Hinged Armature Auxiliary Relay
The Type HGA hinged armature auxiliary relays are designed to provide additional contacts, higher contact carrying and interrupting ratings, timing, interlocking, electrical separation, or other auxiliary functions.
Features and Benefits
- Molded case with 4 mounting options
- Drawout case available
Applications
- Contact multiplication
Protection and Control
- Standard, low and variable time pickup available
- AC undervoltage (low dropout)
Available HGA models:
- HGA11
- HGA14
- HGA17
Manufacturing for the following HGA models have been discontinued:
- HGA18 - Manufacturing for HGA18 has been discontinued.
- HGA26 - Manufacturing for HGA26 has been discontinued. As an alternative, please refer to the HGA11 or HGA14.
- HGA33 - Manufacturing for HGA33 has been discontinued. As an alternative, please refer to the HGA11 or HGA14
- HGA34 - Manufacturing for HGA34 has been discontinued. As an alternative, please refer to HGA11 or HGA33
- HGA35 - Manufacturing for HGA35 has been discontinued. As an alternative, please refer to HGA11, HGA14, or HGA17.
- HGA99 - Manufacturing for HGA99 has been discontinued. As an alternative, please refer to HGA11, HGA14, or HGA17.
HGA Hinged Armature Auxiliary Relay
The Type HGA hinged armature auxiliary relays are designed to provide additional contacts, higher contact carrying and interrupting ratings, timing, interlocking, electrical separation, or other auxiliary functions.
Features and Benefits
- Molded case with 4 mounting options
- Drawout case available
Applications
- Contact multiplication
Protection and Control
- Standard, low and variable time pickup available
- AC undervoltage (low dropout)
Available HGA models:
- HGA11
- HGA14
- HGA17
Manufacturing for the following HGA models have been discontinued:
- HGA18 - Manufacturing for HGA18 has been discontinued.
- HGA26 - Manufacturing for HGA26 has been discontinued. As an alternative, please refer to the HGA11 or HGA14.
- HGA33 - Manufacturing for HGA33 has been discontinued. As an alternative, please refer to the HGA11 or HGA14
- HGA34 - Manufacturing for HGA34 has been discontinued. As an alternative, please refer to HGA11 or HGA33
- HGA35 - Manufacturing for HGA35 has been discontinued. As an alternative, please refer to HGA11, HGA14, or HGA17.
- HGA99 - Manufacturing for HGA99 has been discontinued. As an alternative, please refer to HGA11, HGA14, or HGA17.