MiCOM Agile P847 - Legacy
Phasor Measurement Unit
Manufacturing for the P847 as been discontinued. As an alternative, please refer to N60, DR60, and RPV311.
The P847 Phasor Measurement Unit forms part of GE Vernova’s system monitoring and control. It is used to measure power system data in real time and report to the PDC (Phasor Data Concentrator) for visualization, data storage and most importantly for running a variety of ‘on line’ and ‘off line’ applications in systems analysis and control. The ultimate goal is to run the system economically and preserve system stability following major disturbances.
The P847 is GPS synchronized externally through a fiber-optic input (1PPS) and connected to an accurate IRIG-B source (P594/RT430). The PMU function is designed to support IEEE C37.118 – 2011 (2014 amendment) with enhanced performance under off-nominal and dynamic system conditions due to an advanced frequency tracking algorithm.
Basic description:
- Measures accurate, time-synchronized power system data
- A key component of wide area monitoring, protection and control systems (WAMPACs)
- Applications include: state estimation, situational awareness, stability monitoring, forensic analysis, network resynchronization
- Available in 3 CT/3 VT, 6 CT/6 VT or 12 CT/6 VT configurations
- Supports IEEE C37.118.2 synchrophasor protocols – TCP/IP, UDP unicast and UDP multicast (commanded or spontaneous)
- Dual streaming of phasors via 2 independently configurable Ethernet ports
Overall differentiation factors:
- Stand-alone PMU function in hardware familiar, hardened and well-proven in the substation environment
- 2014 standard compliant - essential to ensure correct PMU response under dynamic system events when the PMU is most needed
- Real-time monitoring and control of the power system, especially when coupled with GE Vernova's e-terra and Psymetrix PhasorPoint solutions
- Set and commissioned within the same MiCOM S1 Agile tool suite as per MiCOM P40 protection relays
Key customer benefits:
- Real time monitoring and control of the power system
- Improved accuracy, latency and reporting rates versus SCADA data
- Flexible communications
- Graphical programmable scheme logic (PSL) eases protection scheme creation, and avoids the need for external logic controllers
Main characteristics:
- Transmits IEEE C37.118-2005 synchrophasor data at up to 60 frames per second
- Available with a full suite of back-up protection functions
- IEC 61850 or DNP3 Ethernet station bus communication
- Transmitted time-tagged signals are phase currents, voltages, their derivatives, frequency, rate of change of frequency plus binary signals
MiCOM Agile P847 - Legacy
Phasor Measurement Unit
Manufacturing for the P847 as been discontinued. As an alternative, please refer to N60, DR60, and RPV311.
The P847 Phasor Measurement Unit forms part of GE Vernova’s system monitoring and control. It is used to measure power system data in real time and report to the PDC (Phasor Data Concentrator) for visualization, data storage and most importantly for running a variety of ‘on line’ and ‘off line’ applications in systems analysis and control. The ultimate goal is to run the system economically and preserve system stability following major disturbances.
The P847 is GPS synchronized externally through a fiber-optic input (1PPS) and connected to an accurate IRIG-B source (P594/RT430). The PMU function is designed to support IEEE C37.118 – 2011 (2014 amendment) with enhanced performance under off-nominal and dynamic system conditions due to an advanced frequency tracking algorithm.
Basic description:
- Measures accurate, time-synchronized power system data
- A key component of wide area monitoring, protection and control systems (WAMPACs)
- Applications include: state estimation, situational awareness, stability monitoring, forensic analysis, network resynchronization
- Available in 3 CT/3 VT, 6 CT/6 VT or 12 CT/6 VT configurations
- Supports IEEE C37.118.2 synchrophasor protocols – TCP/IP, UDP unicast and UDP multicast (commanded or spontaneous)
- Dual streaming of phasors via 2 independently configurable Ethernet ports
Overall differentiation factors:
- Stand-alone PMU function in hardware familiar, hardened and well-proven in the substation environment
- 2014 standard compliant - essential to ensure correct PMU response under dynamic system events when the PMU is most needed
- Real-time monitoring and control of the power system, especially when coupled with GE Vernova's e-terra and Psymetrix PhasorPoint solutions
- Set and commissioned within the same MiCOM S1 Agile tool suite as per MiCOM P40 protection relays
Key customer benefits:
- Real time monitoring and control of the power system
- Improved accuracy, latency and reporting rates versus SCADA data
- Flexible communications
- Graphical programmable scheme logic (PSL) eases protection scheme creation, and avoids the need for external logic controllers
Main characteristics:
- Transmits IEEE C37.118-2005 synchrophasor data at up to 60 frames per second
- Available with a full suite of back-up protection functions
- IEC 61850 or DNP3 Ethernet station bus communication
- Transmitted time-tagged signals are phase currents, voltages, their derivatives, frequency, rate of change of frequency plus binary signals
What's New
The new software features:
- 2014 standard compliant - essential to ensure correct PMU response under dynamic system events when the PMU is most needed
- Supports IEEE C37.118.2 synchrophasor protocols – TCP/IP, UDP unicast and UDP multicast (commanded or spontaneous)
- Dual streaming of phasors via 2 independently configurable Ethernet ports
Overview
- Stand-alone PMU function in hardware familiar, hardened and well-proven in the substation environment
- 2014 standard compliant - essential to ensure correct PMU response under dynamic system events when the PMU is most needed
- Real-time monitoring and control of the power system, especially when coupled with GE Vernova’s e-terra and Psymetrix PhasorPoint solutions
- Set and commissioned within the same MiCOM S1 Agile tool suite as per MiCOM P40 protection relays
- Transmits IEEE C37.118-2005 synchrophasor data at up to 60 frames per second
- Available with a full suite of back-up protection functions
- IEC 61850 or DNP3 Ethernet station bus communication
- Transmitted time-tagged signals are phase currents, voltages, their derivatives, frequency, rate of change of frequency plus binary signals
Key customer benefits:
- Real time monitoring and control of the power system
- Improved accuracy, latency and reporting rates versus SCADA data
- Flexible communications
- Graphical programmable scheme logic (PSL) eases scheme creation, and avoids the need for external logic controllers
- Field proven device with over 2500 PMU’s are in service up to 765 kV Voltage level
MiCOM S1 Agile
Key benefits:
- Powerful, free of charge, PC toolsuite
- Optimum management of the installed base, structured as per the substation topology
- Intuitive and versatile interface with file management facilities
- Logical structure based on substation, voltage level and bay
- Version control and cross-checking facilities for IED settings
- Real-time measurement visualization – MiCOM S1 Agile extends to all MiCOM Agile IEDs - including P847 PMU and busbar schemes
Engineering Tool Suite
S1 Agile is the truly universal PC tool for MiCOM Agile relay, assemble all tools in a palette for simple entry, with intuitive navigation via fewer mouse-clicks. No-longer are separate tools required for redundant Ethernet configuration, phasor measurement unit commissioning, busbar scheme operational dashboards, programmable curve profiles or automatic disturbance record extraction – applications are embedded. MiCOM S1 Agile supports all existing MiCOM, K-Series and Modulex, including a utility for automatic conversion of setting files from previous generations of numerical relays like K-series and MiCOM P20 to the latest P40 Agile models.
To move to the future, with no loss of functionality, no loss of device support, and full compatibility with your installed base and system architecture – request a copy of S1 Agile with the contact form link below.
Key features in the MiCOM S1 family:
- GE Vernova’s integrated engineering tool that provides users with access to automation IED configuration and record data
- Integrated configuration and monitoring features
- Send and extract setting files
- Event and disturbance record extraction and analysis
MiCOM S1 Agile software request
To receive the MiCOM S1 Agile, please use our Contact form. This will also ensure that you are kept up-to-date with the latest enhancements, including updates and bug fixes.
Refurbishment Solutions
Refurbishment Solutions – “If It’s Blue Think to Renew”
GE Vernova’s latest MiCOM P847 offer an ideal path to refurbish an older installed base of MiCOM P847 PMU’s. Advantageously, users can benefit from the advancements made in protection, control, communications, hardware that have taken place in the intervening years. The new P40 retains form, fit and function compatibility but delivers the latest platform and software ready for today’s environment, and for future-proofed application for the decades ahead.
Contact us for advice and support