Manufacturing has been discontinued for G30 relays. As an alternative, please refer to G60 or P343 or P345.

Built on the industry-leading UR platform, the G30 provides advanced protection for small to medium-sized steam, hydraulic and combustion-turbine generators. The G30 is also well suited for applications where both the generator and transformer are in the same zone of protection, providing the required protection in one device. The G30 provides advanced communication with an integrated managed Ethernet switch, while supporting standard communication protocols including IEC 61850.

Key Benefits
  • Complete protection for small to medium-sized generators and transformers
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Combined generator and transformer protection
  • Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
  • Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
  • High-speed peer-to-peer communications allowing reduction of relay-to-relay wiring and associated installation costs
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
  • Small to medium-sized generators typically driven be steam, gas or hydraulic turbines
  • Distributed generation (DG) interconnect protection
  • Combined generator and transformer in the zone of protection
  • Pumped storage generators

Multilin G30 – Legacy

Generator Protection Systems

Manufacturing has been discontinued for G30 relays. As an alternative, please refer to G60 or P343 or P345.

Built on the industry-leading UR platform, the G30 provides advanced protection for small to medium-sized steam, hydraulic and combustion-turbine generators. The G30 is also well suited for applications where both the generator and transformer are in the same zone of protection, providing the required protection in one device. The G30 provides advanced communication with an integrated managed Ethernet switch, while supporting standard communication protocols including IEC 61850.

Key Benefits
  • Complete protection for small to medium-sized generators and transformers
  • Advanced IEC 61850 Ed. 1 and Ed. 2 certified implementation, complete settings via SCL files and flexible process bus support (IEC 61850-9-2LE, IEC 61869 or IEC 61850-9-2 Hardfiber) ensures interoperability, device managing optimization and reduced cost of ownership
  • Routable GOOSE (R-GOOSE) enables GOOSE messages going beyond the substation, which enables wide area protection and control applications
  • Combined generator and transformer protection
  • Advanced Cyber security features “CyberSentryTM” that helps meet modern industry requirements
  • Application flexibility with multiple I/O options including high density I/O, programmable logic, modularity, and specific customization
  • High-speed peer-to-peer communications allowing reduction of relay-to-relay wiring and associated installation costs
  • An integrated large, full color display, provides real-time visualization and control of the protected bay, via a bay mimic as well as annunciator functionality and graphical visualization of phasors
Applications
  • Small to medium-sized generators typically driven be steam, gas or hydraulic turbines
  • Distributed generation (DG) interconnect protection
  • Combined generator and transformer in the zone of protection
  • Pumped storage generators

Communications icon
New and Enhanced Communication Capabilities
  • New process bus module supports IEC 61869 sample values, PTP master capabilities and SV switching (FW 7.9x)
  • New UR process bus modules supporting IEC61850-9-2LE Merging Units (FW 7.8x) Module Training available here
  • Support switchable IEC 61850 Ed. 1 and Ed. 2 and redundant SNTP (FW 7.7x)
  • New UR front panel with integrated 7” color, graphical display - providing operators with enhanced situational awareness (FW 7.6x)
  • High density I/O module supporting up to 120 inputs or up to 72 contact outputs – eliminating the need for additional discrete devices (FW 7.6x)
Communications icon
Cyber Security - CyberSentry UR (FW v7.xx)

CyberSentryTM enables UR devices to deliver full cyber security features that help customers to comply with cyber security requirements (NERC CIP, IEEE 1686, IEC 62443, etc):

  • Secured firmware upgrade: FW file includes hash code that enables authentication prior to being used for upgrading UR Relay (FW 7.9x)
Communications icon
Fully Compatible with IEC 61850-9-2LE or IEC61869 process bus schemes:
  • Can connect to up to 8 merging units over -9-2LE or 61869
  • Supports PRP, HSR, dual HSR and point-to-point process bus topology
  • Provides support for GE Vernova’s IEC 61850 HardFiber Process Bus Solution
Communications icon
Extended Oscillography Records (FW v7.xx)
  • Increased number of digital and analog channels (FW 7.90)
  • Supports IEEE C37.111-1999/2013, IEC 60255-24 Ed 2.0 COMTRADE 2013 standard (FW v7.40)
  • Configurable events allow for records of up to 45s at 64 samples per cycle
Communications icon
New and Enhanced Protection and Control Functionality
  • New Inrush detection element (FW 8.0)
  • Expanded Bay Controller Capabilities – providing a one box solution (FW 7.6x)

Key Features

  • Overall unit differential including transformer
  • Restricted ground fault, thermal overload protection, directional, time, instantaneous, phase, neutral, negative sequence and ground overcurrent protection
  • Split-phase protection
  • Loss of excitation, overexcitation plus dedicated harmonic/inrush detection
  • Third harmonic neutral undervoltage
  • Generator unbalance
  • Reverse and low forward power
  • Accidental energization
  • Synchronism check
  • Phase sequence reversal for pumped storage

Protection & Control

The G30 generator protection system provides comprehensive protection for small to medium-sized steam, hydraulic and combustion-turbine generators as well as applications that have both the generator and transformer in the same zone of protection. The G30 is ideal for protecting single and multi-pole generators with single or split-phase winding configurations of generators. The G30 includes advanced automation and communication capabilities, extensive I/O options, and powerful fault recording features that can simplify fault and disturbance troubleshooting and minimize generator downtime. As part of the UR family, the G30 provides superior protection and control.

Functional Block Diagram
G30 Block Diagram
ANSI® Device Numbers & Functions

 

Device NumberFunction
24Volts Per Hertz
25Synchrocheck
27PPhase Undervoltage
27TNThird Harmonic Neutral Undervoltage
27XAuxiliary Undervoltage
32Sensitive Directional Power
40Loss of Field Relay
46Generator Unbalance
49Thermal Overload
50GGround Instantaneous Overcurrent
    
Device NumberFunction
50NNeutral Instantaneous Overcurrent
50PPhase Instantaneous Overcurrent
50SPSplit Phase Instantaneous Overcurrent
50/27Accidental Energization
51GGround Time Overcurrent
51NNeutral Time Overcurrent
51PVPhase Time Overcurrent with Voltage Restraint
59NPhase Overvoltage
59XAuxiliary Overvoltage
    
Device NumberFunction
59_2Negative Sequence Overvoltage
67_2Negative Sequence Directional Overcurrent
67NNeutral Directional Overcurrent
67PPhase Directional Overcurrent
81OOverfrequency
81RRate of Change of Frequency
81UUnderfrequency
81RGFRestricted ground fault
87GTGenerator/Transformer Differential
 Harmonic/Inrush detection

Key Features

  • Metering - current, voltage, power, energy, frequency
  • Oscillography – analog and digital parameters at 64 samples/cycle
  • Event Recorder - 1024 time tagged events with 0.5ms scan of digital inputs
  • Data Logger - 16 channels with sampling rate up to 1 sample / cycle
  • Setting for security audit trails for tracking changes to G30 configurations
Monitoring & Diagnostics
Monitoring & Diagnostics The G30 is the single point for protection, control, metering, and monitoring in one integrated device that can easily be connected directly into HMI or SCADA monitoring and control systems like Viewpoint Monitoring as shown.
Advanced Automation

The G30 incorporates advanced automation features including powerful FlexLogic™ programmable logic, communication, and SCADA capabilities that far surpass what is found in the average generator relay. The G30 integrates seamlessly with other UR relays for complete system protection, including unit and auxiliary transformers, and balance of plant protection.

FlexLogic™ diagram FlexLogic allows for the customization of the G30 to operate and control the breakers and other auxiliary devices needed to fit most generator protection schemes and applications.

Key Features

Complete IEC 61850 Process Bus solution providing resource optimization and minimizing total P & C life cycle costs

  • Three independent 100Mbps Ethernet ports enable purpose specific LAN support that eliminates latency effect of heavy traffic protocols on mission critical communication services
  • Embedded IEEE 1588 time-synch protocol support eliminates dedicated IRIG-B wiring requirements for IEDs
  • Direct I/O secures high-speed exchange of binary data between URs
  • Increase network availability by reducing failover time to zero through IEC62439-3 PRP, HSR or dual HSR support

Advanced Communications

The G30 provides advanced communications technologies for remote data and engineering access, making it the easiest and most flexible generator protection relay to use and integrate into new and existing infrastructures. Direct support for fiber optic Ethernet provides high-bandwidth communications allowing for low-latency controls and high-speed file transfers of relay fault and event record information. The available three independent and redundant Ethernet options provide the means to create fault tolerant communication architectures in an easy, cost-effective manner.

The G30 supports the most popular industry standard protocols enabling easy, direct integration into DCS and SCADA systems.

  • IEC 61850-9-2LE or IEC 61869 point-to-point or networked or IEC61850-9-2 Hardfiber process bus support
  • DNP 3.0 (serial & TCP/IP)
  • Ethernet Global Data (EGD)
  • IEC 60870-5-103 and IEC 60870-5-104
  • Modbus RTU, Modbus TCP/IP
  • HTTP, TFTP, SFTP and MMS file transfer
  • Redundant SNTP and IEEE 1588 for time synchronization
  • PRP as per IEC 62439-3
  • Supports Routable GOOSE (R-GOOSE)

Interoperability with Enbedded IEC 61850

Use the G30 with integrated IEC 61850 to lower costs associated with generator protection, control and automation. GE Vernova’s leadership in 
IEC 61850 comes from thousands of installed devices and follows on years of development experience with UCA 2.0.

HardFiber system

The G30’s IEC 61850 Process Bus module is designed to interface with the Multilin HardFiber System, allowing bi-directional IEC 61850 fiber optic communications. The HardFiber System is designed to integrate seamlessly with existing Universal Relay applications, including protection functions, FlexLogic, metering and communications. Learn more

The G30 can also connect to GE Vernova MU320 or third-party merging units using standard IEC 61869 or IEC 61850-9-2LE communication protocols.

Cyber Security - CyberSentry™ UR (FW v7.4xx)

CyberSentry enables UR devices to deliver full cyber security features that help customers to comply with NERC CIP and NITIR 7628 cyber security requirements through supporting the following core features:

Secure FW upgrade

UR FW files v7.9 and up now include a hash code that allows for authentication prior to being used for upgrading UR devices.

Password Complexity

Supporting up to 20 alpha- numeric or special characters, UR passwords exceed NERC CIP requirements for password complexity. Individual passwords per role are available.

AAA Server Support (Radius)

Enables integration with centrally managed authentication and accounting of all user activities and uses modern industry best practices and standards that meet and exceed NERC CIP requirements for authentication and password management.

Role Based Access Control (RBAC)

Efficiently administrate users and roles within UR devices. The new and advanced access functions allow users to configure up to five roles for up to eight configurable users with independent passwords. The standard “Remote Authentication Dial In User Service” (Radius) is used for authentication. 

Event Recorder (Syslog for SEM)

Capture all cyber security related events within a SOE element (login, logout, invalid password attempts, remote/local access, user in session, settings change, FW update, etc), and then serve and classify data by security level using standard Syslog data format. This enables UR devices integration with established SEM (Security Event Management) systems.

EnerVista™ Software

The EnerVista™ suite is an industry-leading set of software programs that simplifies every aspect of using the G30 relay. The EnerVista™ suite provides all the tools to monitor the status of the protected asset, maintain the relay, and integrate information measured by the G30 into DCS or SCADA monitoring systems. Convenient COMTRADE and Sequence of Events viewers are an integral part of the UR setup software included with every UR relay, to carry out postmortem event analysis and ensure proper protection system operation. Learn More

Enervista Software