NGA Auxiliary Relay
The Type NGA15 is the general designation for a family of telephone- type DC auxiliary relays mounted in a small molded case similar to Type HGA relays. These auxiliary relays are available with several different contact arrangements and operating times. All models are continuously rated. Some have a surge limiting diode circuit for the operating coil as noted in the Selection Guide.
Features and Benefits
- Telephone type unit
- Small molded case
- Front or back connections available
- Surge limiting available
Applications
- Contact multiplication
Protection and Control
- Various pickup and dropout times available
Available NGA Relays
- NGA15
Manufacturing for the following models has been discontinued :
- NGA 19 - Manufacturing for the NGA 19 has been discontinued. As an alternative, please refer to PRiMA or NGA 15.
- NGA 99 - Manufacturing for the NGA 99 has been discontinued. As an alternative, please refer to NGA 15.
NGA Auxiliary Relay
The Type NGA15 is the general designation for a family of telephone- type DC auxiliary relays mounted in a small molded case similar to Type HGA relays. These auxiliary relays are available with several different contact arrangements and operating times. All models are continuously rated. Some have a surge limiting diode circuit for the operating coil as noted in the Selection Guide.
Features and Benefits
- Telephone type unit
- Small molded case
- Front or back connections available
- Surge limiting available
Applications
- Contact multiplication
Protection and Control
- Various pickup and dropout times available
Available NGA Relays
- NGA15
Manufacturing for the following models has been discontinued :
- NGA 19 - Manufacturing for the NGA 19 has been discontinued. As an alternative, please refer to PRiMA or NGA 15.
- NGA 99 - Manufacturing for the NGA 99 has been discontinued. As an alternative, please refer to NGA 15.