T210 up to 800 kV
Gas-Insulated Substations up to 800 kV
GE Vernova's T210 GIS is a field-proven solution with high availability that meets the challenges of networks up to 800 kV for power generation, transmission, distribution, tertiary and heavy industry applications. The T210 is one of the most compact GIS solutions available at 800 kV with a footprint 65% below the market average. It is comprised of small, light components making it easy to handle.
The T210 is environmentally friendly and features one of the lowest gas weights on the market along with an advanced SF₆ sealing system. Full digital monitoring control and protection capabilities enable smart grid integration.
Building on GE Vernova's GIS experience of more than 50 years, the T210 provides high availability and current transformers outside SF₆.
T210 up to 800 kV
Gas-Insulated Substations up to 800 kV
GE Vernova's T210 GIS is a field-proven solution with high availability that meets the challenges of networks up to 800 kV for power generation, transmission, distribution, tertiary and heavy industry applications. The T210 is one of the most compact GIS solutions available at 800 kV with a footprint 65% below the market average. It is comprised of small, light components making it easy to handle.
The T210 is environmentally friendly and features one of the lowest gas weights on the market along with an advanced SF₆ sealing system. Full digital monitoring control and protection capabilities enable smart grid integration.
Building on GE Vernova's GIS experience of more than 50 years, the T210 provides high availability and current transformers outside SF₆.
Customer Benefits
Main Characteristics
Environment friendliness
- Lowest gas weight on the market
- First-in-class SF₆ sealing system
High availability
- Design grounded by 50 years of experience
- Current transformers outside SF₆
Low costs of land and civil works
- Most compact GIS: footprint 65% below market average
Shortest site works
- Light and small components, easy to handle
Smart grid features
- full-digital monitoring, control and protection
Specifications
| General ratings | |
| Reference electrotechnical standards | IEEE/IEC |
| Voltages | 765/800 kV |
| Withstand voltages | |
| - Short-duration power-frequency, phase-to-earth / across isolating distance | 960/1270 kV |
| - Switching impulse, phase-to-earth / across open switching device | 1550/1200 (+653) kVp |
| - Lightning impulse, phase-to-earth / across isolating distance | 2100 /2100 (+460) kVp |
| Continuous current | 5000 A |
| Short-time withstand current | 50 kA |
| Peak withstand current | 125 kAp |
| Circuit-breaker ratings | |
| First-pole-to-clear factor | 1.3 |
| Short-circuit breaking current | 50 kA |
| Short-circuit making current | 125 kAp |
| Breaking time | <45ms |
| Pre-insertion resistor rating | >340 Ω |
| Mechanical endurance | M2 class |
| Disconnector ratings | |
| Bus-transfer current switching capability | 1600/40 (3200/300 option) A/V |
| Mechanical endurance | M2 class |