Industrial Wireless Legacy

MDS is an end-to-end industrial wireless communications provider enabling secure wireless networks from cellular LTE to a broad range of licensed & unlicensed spectrum solutions.

MDS SCADAcrypt™

The MDS SCADAcrypt™ adds state-of-the-art encryption to your serial data radio telemetry or wireless SCADA network. It may be used...

MDS Intrepid & Intrepid Ultra

The proliferation of IP devices and applications have resulted in a backhaul bottleneck, where the channel size required to carry...

MDS TransNET

The MDS TransNET™ utilizes FHSS (Frequency Hopping Spread Spectrum) to provide reliable long range data transportation at up to 115.2...

MDS iNET Series

The MDS iNET Series is an industrial wireless solution that provides long distance, unlicensed communications allowing users to interface with...

MDS entraNET

The MDS entraNET is an ultra long range, industrial, wireless IP/Ethernet solution, with a high level of cyber-security. It allows...

MDS NETio

The MDS NETio is an integrated, scalable family of wireless solutions that provide long distance unlicensed communications, allowing users to...

MDS Mercury 3650

The MDS Mercury Series is a highly secure, industrial-grade WiMAX communications platform for mission critical, industrial applications. The Mercury product...

MDS x790 Series

The redundant, full-duplex MDS x790 Series Master Stations are the price and performance leader of licensed microwave radios in the...

MDS Intrepid HC MX MDS Intrepid HC OIP

High Capacity Point-to-Point Wireless BackhaulUp to 38 GHz LicensedGE Vernova's MDS™ Intrepid HC products offer a long-distance, high capacity point-to-point...

MDS Backhaul LEDR Series

The MDS LEDR Series provides full duplex and scalable bandwidth in both subrate and fullrate models. Designed to connect to...

MDS WiYZ

GE Vernova's MDS WiYZ™ is an intelligent data acquisition and networking platform combining wireless connectivity for sensors, I/O, instruments and...

Not finding the Industrial Wireless that you’re looking for? View Active Industrial Wireless