Our F35-145 kV Dual-Gas GIS —compatible with both SF₆ and g³ gases—is designed to meet the demands of electrical networks up to 145 kV. It is ideally suited for a wide range of applications, including offshore and onshore wind power generation, distribution networks, infrastructure projects, and industrial installations.

Advancing Decarbonization with the F35g-145 kV SF6-Free GIS

The F35g-145 kV is available in a fully SF₆-free version using our g3 technology, one of the company’s alternative technologies to SF₆, achieving a 99% reduction in the gas’ CO₂-equivalent contribution to global warming.

Maintaining the same dimensions, compactness, performance, and electrical ratings as its SF₆-based counterpart, the F35g-145 also benefits from an enhanced sealing system and improved gas tightness, resulting in a significantly lower overall carbon footprint.

The integration of low-power instrument transformers (LPITs), also known as digital voltage and current transformers, further enhances the decarbonization of the F35 Dual Gas GIS while reducing the consumption of critical raw materials such as copper.

Digital Native GIS

Digital native equipment is mechanically engineered to reach the accuracy required with advanced monitoring & control solutions to meet new grid constraints. Our F35-145 kV Dual Gas GIS is designed with sustainability in mind, ready to connect and operate fast and effectively to simplify your sourcing and operational experience and finally, get rid of complexity.

Built on our new dual-gas GIS platform, the digital-native F35 comes equipped by default with integrated sensors such as BWatch, PDWatch, and low-power instrument transformers, enabling seamless plug-and-play compatibility with all our latest-generation digital devices. Additionally, it features our advanced point-on-wave controller, the CSD100, for enhanced switching precision.

The low-voltage controlled cubicle is assembled, pre-configured and fully factory-tested with the GIS Bay.

NEW FEATURE: 

Discover our new F35-145 kV with ratings up to 4,000 A and 63 kV. Our F35 GIS is engineered to meet the demands of 145 kV networks, with a short-circuit current rating of 63 kA, a continuous current rating of 4000 A, and a full compliance with IEEE standards. It is ideally suited for a wide range of applications, including transmission, distribution, infrastructure, industrial facilities, and offshore power generation.

F35-145 kV Dual Gas GIS

SF₆ and SF₆-free g³-Gas-Insulated Substations up to 145 kV

Our F35-145 kV Dual-Gas GIS —compatible with both SF₆ and g³ gases—is designed to meet the demands of electrical networks up to 145 kV. It is ideally suited for a wide range of applications, including offshore and onshore wind power generation, distribution networks, infrastructure projects, and industrial installations.

Advancing Decarbonization with the F35g-145 kV SF6-Free GIS

The F35g-145 kV is available in a fully SF₆-free version using our g3 technology, one of the company’s alternative technologies to SF₆, achieving a 99% reduction in the gas’ CO₂-equivalent contribution to global warming.

Maintaining the same dimensions, compactness, performance, and electrical ratings as its SF₆-based counterpart, the F35g-145 also benefits from an enhanced sealing system and improved gas tightness, resulting in a significantly lower overall carbon footprint.

The integration of low-power instrument transformers (LPITs), also known as digital voltage and current transformers, further enhances the decarbonization of the F35 Dual Gas GIS while reducing the consumption of critical raw materials such as copper.

Digital Native GIS

Digital native equipment is mechanically engineered to reach the accuracy required with advanced monitoring & control solutions to meet new grid constraints. Our F35-145 kV Dual Gas GIS is designed with sustainability in mind, ready to connect and operate fast and effectively to simplify your sourcing and operational experience and finally, get rid of complexity.

Built on our new dual-gas GIS platform, the digital-native F35 comes equipped by default with integrated sensors such as BWatch, PDWatch, and low-power instrument transformers, enabling seamless plug-and-play compatibility with all our latest-generation digital devices. Additionally, it features our advanced point-on-wave controller, the CSD100, for enhanced switching precision.

The low-voltage controlled cubicle is assembled, pre-configured and fully factory-tested with the GIS Bay.

NEW FEATURE: 

Discover our new F35-145 kV with ratings up to 4,000 A and 63 kV. Our F35 GIS is engineered to meet the demands of 145 kV networks, with a short-circuit current rating of 63 kA, a continuous current rating of 4000 A, and a full compliance with IEEE standards. It is ideally suited for a wide range of applications, including transmission, distribution, infrastructure, industrial facilities, and offshore power generation.

Main Characteristics

Environment friendliness
  • SF₆-free using GE Vernova’s g³ gas mixture instead of SF₆
  • No pollution transfer in form of raw material increase
  • GWP of the gas mass reduced by 99%
  • Advanced sealing system
High availability
  • Same principles, interfaces, operating mechanisms for both product in g³ and SF₆
  • Easy access to drives and accessories
  • Pure-spring circuit breaker drives
Low costs of land and civil works
  • One of the most compact GIS with bay footprint up to 45% below market average depending on kV rating allows to have low civil work and compact switchgear buildings
  • Up to 2 bays 145 kV assembled, wired, tested and shipped
  • Isolating device for voltage transformer and surge arrester
Smart Grid ready
  • Smart grid features including full-digital monitoring, control and protection
  • One of the best experiences and high data reliability
  • Digital substation ready with LPITs (Low Power Instrument Transformers)

Specifications

General ratings
Reference electrotechnical standards

IEC

Voltages

Up to 145 kV

Insulating and switching medium

g³ gas mixture

Withstand voltages
Short-duration power-frequency, phase-to-earth / across isolating distance

275/315 kV

Lightning impulse, phase-to-earth / across isolating distance

650/750 kVp

Frequency

50 Hz

Continuous current

up to 3150 A

Short-time withstand current

40 kA

Peak withstand current

108 kAp

Duration of short-circuit

3s

Circuit-breaker ratings
First-pole-to-clear factor

1.5

Short-circuit breaking current

40 kA

Short-circuit making current

108 kAp

Operating sequence

O-0.3s-CO-3 min-CO
CO-15s-CO

Drive type (three-phase or single-phase)

Pure-spring

Breaking time

50ms

Closing time

95ms

Mechanical endurance

M2 class

Capacitive switching

C2 class

Disconnector and low-speed earthing switch ratings
Capacitive current switching

0.1 A

Bus-transfer current switching capability

2520/20 A / V

Mechanical endurance

M2 class

Make-proof earthing switch ratings
Making current capability

108 kAp

Switching capability - electromagnetic coupling

80/2 A / kV

Switching capability - electrostatic coupling

2/6 A / kV

Mechanical endurance

M1 class