img1
HEA Multicontact Auxiliary Relay

The Type HEA high-speed multicontact, auxiliary relays are applicable where it is desired that a number of operations be performed simultaneously from the operation of a single relay. 
- Electrically separate outputs 
- Various shaft lengths available
- Contact multiplication

More Info img1 Buy Now / Selector img1
img2
HSA Multicontact Hand Reset Auxiliary Relay

The type HSA high-speed multicontact, auxiliary relays are applicable where it is desired that a number of operations be performed simultaneously from the operation of a single relay. 
- Electrically separate outputs 
- Universal target dropping
- Mechanical target
- High seismic capability

More Info img2 Buy Now / Selector img2
img3
Series 95 Lockout Relays
High-speed multi-contact auxiliary relays used to simultaneously perform a number of operations from a single relay operation.
- Heavy industrial construction
- Rotary / Double wiping knife blade design
- 600 VAC, 30 amp continuous
- Available with illuminated nameplates
- SCADA ready
- UL / cUL recognized
Typically used in low & medium voltage switchgear, MCC’s, and relay and control panels
More Info img3
img4
Ground Fault Systems
Equipment Protection
Service entrance application (BGFL)
Motor protection (GFM, GFA)
Complete relay and sensor packages
More Info img4 Buy now img4
img5
Voltage Relays
Line of voltage relays to monitor three phase systems. Models available to detect loss of phase, phase unbalance, phase sequence, & over and under voltage.
More Info img5 Buy Now img5
img6
Current Transducers
Convert sinusoidal AC input to proportional DC output. Up to 600 amp AC input and 4-20 ma DC output.
More Info img6 Buy Now img6
img7
Open Circuit Protectors
Connect across CT secondary terminals to prevent inadvertent open circuit conditions. C100 to C800. Single and three element options available
More Info img7 Buy Now img7
img8
Capacitor Trip Devices
Provide a temporary source of energy for circuit breaker or switch trip coil operation during a loss of AC control power. Battery backup model available.
More Info img8 Buy Now img8
ET-16/17 Indicating Lamps
The ET-16 (Incandescent) and ET-17 (Neon) indicating lamps are designed for application on switchboard panels up to and including 1/4-inch thickness. The lamps economize on space and permit easy replacement of bulb and resistor.
- Simple "push-twist" type plug
- GE Vernova extra-long-life bulbs
- Caps are available in various colors
 
More Info Buy Now
img10
ET-16 Light Emitting Diodes
The ET-16 Light Emitting Diodes (LED's) are designed for application on control panels up to and including a 1/4 inch thickness. This assembly economizes on space and permits ease of replacement for bulbs and resistors.
More info img10 Buy Now img10
img11
EB-1/2/4 Terminal Boards
The EB-1 is a one piece molded terminal board, equipped with binding screws for circuit wire connections and a white marking strip for circuit identification. The EB-2 includes clamp (pressure) type connectors for circuit wire connections. Both the EB-1 and EB-2 will accommodate wires up to and including Number 4.
More Info img11
img11
EB-25/26/27 Terminal Boards
The EB-25, -26, and -27 terminal blocks are molded one piece design available in 4, 6, and 12 points and are furnished with washer-less head binding screws (#10-32) for circuit wire connections. The blocks are supplied with a black marking strip with white numbers on one side, and white unmarked on the reverse side for circuit identification.
 
More Info img11 Buy Now img11
img12
IKU Terminal Blocks
Applications:
Control and power wire termination. Short circuiting versions for meter servicing, CT tap changing, etc.
Rating: 600 VAC, 50 A
Wire range: 18-10 AWG
More Info img12 Buy Now img12
img12
Pullout Fuse Blocks
Class J pullout blocks, available in two or three-fuse modes
More Info img12 Buy Now img12

Power Control Components

img1
HEA Multicontact Auxiliary Relay

The Type HEA high-speed multicontact, auxiliary relays are applicable where it is desired that a number of operations be performed simultaneously from the operation of a single relay. 
- Electrically separate outputs 
- Various shaft lengths available
- Contact multiplication

More Info img1 Buy Now / Selector img1
img2
HSA Multicontact Hand Reset Auxiliary Relay

The type HSA high-speed multicontact, auxiliary relays are applicable where it is desired that a number of operations be performed simultaneously from the operation of a single relay. 
- Electrically separate outputs 
- Universal target dropping
- Mechanical target
- High seismic capability

More Info img2 Buy Now / Selector img2
img3
Series 95 Lockout Relays
High-speed multi-contact auxiliary relays used to simultaneously perform a number of operations from a single relay operation.
- Heavy industrial construction
- Rotary / Double wiping knife blade design
- 600 VAC, 30 amp continuous
- Available with illuminated nameplates
- SCADA ready
- UL / cUL recognized
Typically used in low & medium voltage switchgear, MCC’s, and relay and control panels
More Info img3
img4
Ground Fault Systems
Equipment Protection
Service entrance application (BGFL)
Motor protection (GFM, GFA)
Complete relay and sensor packages
More Info img4 Buy now img4
img5
Voltage Relays
Line of voltage relays to monitor three phase systems. Models available to detect loss of phase, phase unbalance, phase sequence, & over and under voltage.
More Info img5 Buy Now img5
img6
Current Transducers
Convert sinusoidal AC input to proportional DC output. Up to 600 amp AC input and 4-20 ma DC output.
More Info img6 Buy Now img6
img7
Open Circuit Protectors
Connect across CT secondary terminals to prevent inadvertent open circuit conditions. C100 to C800. Single and three element options available
More Info img7 Buy Now img7
img8
Capacitor Trip Devices
Provide a temporary source of energy for circuit breaker or switch trip coil operation during a loss of AC control power. Battery backup model available.
More Info img8 Buy Now img8
ET-16/17 Indicating Lamps
The ET-16 (Incandescent) and ET-17 (Neon) indicating lamps are designed for application on switchboard panels up to and including 1/4-inch thickness. The lamps economize on space and permit easy replacement of bulb and resistor.
- Simple "push-twist" type plug
- GE Vernova extra-long-life bulbs
- Caps are available in various colors
 
More Info Buy Now
img10
ET-16 Light Emitting Diodes
The ET-16 Light Emitting Diodes (LED's) are designed for application on control panels up to and including a 1/4 inch thickness. This assembly economizes on space and permits ease of replacement for bulbs and resistors.
More info img10 Buy Now img10
img11
EB-1/2/4 Terminal Boards
The EB-1 is a one piece molded terminal board, equipped with binding screws for circuit wire connections and a white marking strip for circuit identification. The EB-2 includes clamp (pressure) type connectors for circuit wire connections. Both the EB-1 and EB-2 will accommodate wires up to and including Number 4.
More Info img11
img11
EB-25/26/27 Terminal Boards
The EB-25, -26, and -27 terminal blocks are molded one piece design available in 4, 6, and 12 points and are furnished with washer-less head binding screws (#10-32) for circuit wire connections. The blocks are supplied with a black marking strip with white numbers on one side, and white unmarked on the reverse side for circuit identification.
 
More Info img11 Buy Now img11
img12
IKU Terminal Blocks
Applications:
Control and power wire termination. Short circuiting versions for meter servicing, CT tap changing, etc.
Rating: 600 VAC, 50 A
Wire range: 18-10 AWG
More Info img12 Buy Now img12
img12
Pullout Fuse Blocks
Class J pullout blocks, available in two or three-fuse modes
More Info img12 Buy Now img12