Bushings - Manuals

  • PTFR bushings - Instruction manual for storage, handling, installation and maintenance
    576 KB | 2024-11-18
  • IS2674GB - Oil to air bushings series PNO voltage from 24 kV TO 170 kV 24 to 170 kV
    1.57 MB | 2024-04-23
  • IS2638 - Outdoor Transformers Bushing Oil-Oil 54kV to 420kV Series PCTR
    1.83 MB | 2024-04-23
  • IS2637 - High Current Bushings Series PGFR for AC Generators
    0.51 MB | 2024-04-23
  • IS2635 - Outdoor Transformer Bushing 24kV to 550kV Series PNR
    1.67 MB | 2024-04-23
  • IS2608 - Isolatori passanti Olio-Aria serie PNO per tensioni da 52 a 170kV (Italian)
    1.57 MB | 2024-04-23
  • IS2470 - Oil-to-Air Bushings Series PNO Voltage from 245kV to 765kV
    1.74 MB | 2024-04-23
  • IS2636GB D - PSO bushings with composite insulator – Instruction manual for storage, handling, installation and maintenance
    0.64 MB | 2024-03-20